Do you have a fast Internet connection and want the complete user manual as one file (to print out, for example)? Click the link above to view the complete manual. The file size for the complete manual is 65.1 MB. Individual chapters and appendices may be downloaded below.
Problems viewing our PDF files?
Do you get a blank screen or other unexpected result trying to open one
of our documents in .pdf format?
Click
here for our PDF troubleshooting guide
.
Manual Contents |
Revision History (Current version is 1st Ed. Rev. D, December 2017) |
Table of Contents |
Important Safety Warning |
Chapters | |
Chapter 1 | Getting Started |
Chapter 2 | Specifications |
Chapter 3 | Analog I/O Specifications |
Chapter 4 | Specialty Module Specifications |
Chapter 5 | Installation and Wiring |
Chapter 6 | PLC Communications |
Chapter 7 | Maintenance and Troubleshooting |
Appendices | |
Appendix A | European Union Directives (CE) |
Appendix B | Productivity2000 Error Codes |
The following individual instruction sheets are included with individual components, and although the information is included in the P2-USER-M manual, these inserts are part number specific.
Power Supplies | |
p2-01ac.pdf | P2-01AC Power Supply |
p2-01dcac.pdf | P2-01DCAC Power Supply |
CPUs and Bases | |
p2-550.pdf | P2-550 CPU |
p2-bases.pdf | P2-04B, P2-07B, P2-11B, P2-15B Bases |
Modules | |
p2-04ad.pdf | P2-04AD Analog Input |
p2-04da.pdf | P2-04DA Analog Output |
p2-04dal-1.pdf | P2-04DAL-1 Analog Output |
p2-04dal-2.pdf | P2-04DAL-2 Analog Output |
p2-06rtd.pdf | P2-06RTD Analog Input |
p2-08ad-1.pdf | P2-08AD-1 Analog Input |
p2-08ad-2.pdf | P2-08AD-2 Analog Input |
p2-08adl-1.pdf | P2-08ADL-1 Analog Input |
p2-08adl-2.pdf | P2-08ADL-2 Analog Input |
p2-08da-1.pdf | P2-08DA-1 Analog Output |
p2-08da-2.pdf | P2-08DA-2 Analog Output |
p2-08dal-1.pdf | P2-08DAL-1 Analog Output |
p2-08dal-2.pdf | P2-08DAL-2 Analog Output |
p2-08nas.pdf | P2-08NAS AC Isolated Input |
p2-08nd3.pdf | P2-08ND3 Discrete Input |
p2-08nd3-1.pdf | P2-08ND3-1 DC Input |
p2-08ne3.pdf | P2-08NE3 AC/DC Input |
p2-08ntc.pdf | P2-08NTC Thermistor |
p2-08sim.pdf | P2-08SIM Input Simulator Module |
p2-08tas.pdf | P2-08TAS AC Isolated Output |
p2-08td1p.pdf | P2-08TD1P Sinking Protected DC Output |
p2-08td1s.pdf | P2-08TD1S Sinking DC Output |
p2-08td2p.pdf | P2-08TD2P Sourcing Protected DC Output |
p2-08td2s.pdf | P2-08TD2S Sourcing DC Output |
p2-08thm.pdf | P2-08THM Analog Input |
p2-08trs.pdf | P2-08TRS Relay Output |
p2-8ad4da-1.pdf | P2-8AD4DA-1 Analog Input/Output |
p2-8ad4da-2.pdf | P2-8AD4DA-2 Analog Input/Output |
p2-15td1.pdf | P2-15TD1 Sinking DC Output |
p2-15td2.pdf | P2-15TD2 Sourcing DC Output |
p2-16ad-1.pdf | P2-16AD-1 Analog Input |
p2-16ad-2.pdf | P2-16AD-2 Analog Input |
p2-16adl-1.pdf | P2-16ADL-1 Analog Input |
p2-16adl-2.pdf | P2-16ADL-2 Analog Input |
p2-16da-1.pdf | P2-16DA-1 Analog Output |
p2-16da-2.pdf | P2-16DA-2 Analog Output |
p2-16dal-1.pdf | P2-16DAL-1 Analog Output |
p2-16dal-2.pdf | P2-16DAL-2 Analog Output |
p2-16na.pdf | P2-16NA AC Input |
p2-16nd3.pdf | P2-16ND3 Discrete Input |
p2-16nd3-1.pdf | P2-16ND3-1 DC Input |
p2-16ne3.pdf | P2-16NE3 AC/DC Input |
p2-16ta.pdf | P2-16TA AC Output |
p2-16td1p.pdf | P2-16TD1P Sinking Protected DC Output |
p2-16td2p.pdf | P2-16TD2P Sourcing Protected DC Output |
p2-16tr.pdf | P2-16TR Relay Output |
p2-32nd3.pdf | P2-32ND3 DC Input |
p2-32nd3-1.pdf | P2-32ND3-1 DC Input |
p2-32ne3.pdf | P2-32NE3 AC/DC Input |
p2-32td1p.pdf | P2-32TD1P Sinking Protected Output |
p2-32td2p.pdf | P2-32TD2P Sourcing Protected Output |
p2-fill.pdf | P2-FILL Filler Module |
p2-hsi.pdf | P2-HSI High-Speed Isolated Sinking/Sourcing Input |
p2-hso.pdf | P2-HSO High-Speed Isolated Sinking/Sourcing Output |
p2-rs.pdf | P2-RS Remote Slave |
p2-scm.pdf | P2-SCM Serial Communications |