Click the link above to view the complete manual. Individual chapters and appendices may be downloaded below.
Problems viewing our PDF files?
Do you get a blank screen or other unexpected result trying to open one of
our documents in .pdf format?
Click here for our PDF troubleshooting guide.
Manual Contents |
![]() |
![]() |
![]() |
Chapters | |
Chapter 1
![]() |
Getting Started |
Chapter 2
![]() |
Specifications |
Chapter 3
![]() |
Analog I/O Specifications |
Chapter 4
![]() |
Specialty Module Specifications |
Chapter 5
![]() |
Installation and Wiring |
Chapter 6
![]() |
PLC Communications |
Chapter 7
![]() |
Maintenance and Troubleshooting |
Appendices | |
Appendix A
![]() |
European Union Directives (CE) |
Appendix B
![]() |
Productivity2000 Error Codes |
Appendix C
![]() |
Security Considerations for Control Systems Networks |
The following individual instruction sheets are included with individual
components, and although the information is included in the P2-USER-M
manual, these inserts are part number specific.
Power Supplies | |
![]() |
P2-01AC Power Supply |
![]() |
P2-01DC Power Supply |
![]() |
P2-02DC Power Supply |
![]() |
P2-01DCAC Power Supply |
CPUs and Bases | |
![]() |
P2-622 CPU |
![]() |
P2-550 CPU |
![]() |
P2-04B, P2-07B, P2-11B, P2-15B Bases |
![]() |
PS-AMC1, PS-AMC2, PS-AMC3, and PS-AMC4 Modules |
Modules | |
![]() |
P2-02HSC High-Speed Counter |
![]() |
P2-04AD Analog Input |
![]() |
P2-04AD-1 Analog Input |
![]() |
P2-04AD-2 Analog Input |
![]() |
P2-04DA Analog Output |
![]() |
P2-04DA-1 Analog Output |
![]() |
P2-04DA-2 Analog Output |
![]() |
P2-04DAL-1 Analog Output |
![]() |
P2-04DAL-2 Analog Output |
![]() |
P2-04PWM Sinking/Sourcing DC Output |
![]() |
P2-06RTD Analog Input |
![]() |
P2-08AD-1 Analog Input |
![]() |
P2-08AD-2 Analog Input |
![]() |
P2-08ADL-1 Analog Input |
![]() |
P2-08ADL-2 Analog Input |
![]() |
P2-08DA-1 Analog Output |
![]() |
P2-08DA-2 Analog Output |
![]() |
P2-08DAL-1 Analog Output |
![]() |
P2-08DAL-2 Analog Output |
![]() |
P2-08NAS AC Isolated Input |
![]() |
P2-08ND3 Discrete Input |
![]() |
P2-08ND3-1 DC Input |
![]() |
P2-08NE3 AC/DC Input |
![]() |
P2-08NTC Thermistor |
![]() |
P2-08SIM Input Simulator Module |
![]() |
P2-08TAS AC Isolated Output |
![]() |
P2-08TD1P Sinking Protected DC Output |
![]() |
P2-08TD1S Sinking DC Output |
![]() |
P2-08TD2P Sourcing Protected DC Output |
![]() |
P2-08TD2S Sourcing DC Output |
![]() |
P2-08THM Analog Input |
![]() |
P2-06TRS Relay Output |
![]() |
P2-08TRS Relay Output |
![]() |
P2-8AD4DA-1 Analog Input/Output |
![]() |
P2-8AD4DA-2 Analog Input/Output |
![]() |
P2-15TD1 Sinking DC Output |
![]() |
P2-15TD2 Sourcing DC Output |
![]() |
P2-16AD-1 Analog Input |
![]() |
P2-16AD-2 Analog Input |
![]() |
P2-16ADL-1 Analog Input |
![]() |
P2-16ADL-2 Analog Input |
![]() |
P2-16DA-1 Analog Output |
![]() |
P2-16DA-2 Analog Output |
![]() |
P2-16DAL-1 Analog Output |
![]() |
P2-16DAL-2 Analog Output |
![]() |
P2-16NA AC Input |
![]() |
P2-16ND-TTL 5VDC Input |
![]() |
P2-16ND3 Discrete Input |
![]() |
P2-16ND3-1 DC Input |
![]() |
P2-16NE3 AC/DC Input |
![]() |
P2-16TA AC Output |
![]() |
P2-16TD-TTL 5VDC Output |
![]() |
P2-16TD1P Sinking Protected DC Output |
![]() |
P2-16TD2P Sourcing Protected DC Output |
![]() |
P2-16TR Relay Output |
![]() |
P2-32ND3 DC Input |
![]() |
P2-32ND3-1 DC Input |
![]() |
P2-32NE3 AC/DC Input |
![]() |
P2-32TD1P Sinking Protected Output |
![]() |
P2-32TD2P Sourcing Protected Output |
![]() |
P2-FILL Filler Module |
![]() |
P2-HSI High-Speed Isolated Sinking/Sourcing Input |
![]() |
P2-HSO High-Speed Isolated Sinking/Sourcing Output |
![]() |
P2-RS Remote Slave |
![]() |
P2-SCM Serial Communications |