U
Click the link above to view the complete manual. Individual chapters and appendices may be downloaded below.
Problems viewing our PDF files?
Do you get a blank screen or other unexpected result trying to open one of our documents in .pdf format?
Click here for our PDF troubleshooting guide.
Manual Contents |
Revision History (Current version is 3rd Ed. Rev. F - November 2023) |
Table of Contents |
Important Safety Warning |
Chapters | |
Chapter 1 | Getting Started |
Chapter 2 | Specifications |
Chapter 3 | Analog I/O Specifications |
Chapter 4 | Specialty Module Specifications |
Chapter 5 | Installation and Wiring |
Chapter 6 | PLC Communications |
Chapter 7 | Maintenance and Troubleshooting |
Appendices | |
Appendix A | European Union Directives (CE) |
Appendix B | Productivity2000 Error Codes |
Appendix C | Security Considerations for Control Systems Networks |
The following individual instruction sheets are included with individual components, and although the information is included in the P2-USER-M manual, these inserts are part number specific.
Power Supplies | |
p2-01ac.pdf | P2-01AC Power Supply |
p201dc-insert.pdf | P2-01DC Power Supply |
p202dc-insert.pdf | P2-02DC Power Supply |
p2-01dcac.pdf | P2-01DCAC Power Supply |
CPUs and Bases | |
P2-622.pdf | P2-622 CPU |
p2-550.pdf | P2-550 CPU |
p2-bases.pdf | P2-04B, P2-07B, P2-11B, P2-15B Bases |
PS-AMC.pdf | PS-AMC1, PS-AMC2, PS-AMC3, and PS-AMC4 Modules |
Modules | |
p202hsc-insert.pdf | P2-02HSC High-Speed Counter |
p2-04ad.pdf | P2-04AD Analog Input |
p204ad1-insert.pdf | P2-04AD-1 Analog Input |
p204ad2-insert.pdf | P2-04AD-2 Analog Input |
p2-04da.pdf | P2-04DA Analog Output |
p204da1-insert.pdf | P2-04DA-1 Analog Output |
p204da2-insert.pdf | P2-04DA-2 Analog Output |
p2-04dal-1.pdf | P2-04DAL-1 Analog Output |
p2-04dal-2.pdf | P2-04DAL-2 Analog Output |
p204pwm-insert.pdf | P2-04PWM Sinking/Sourcing DC Output |
p2-06rtd.pdf | P2-06RTD Analog Input |
p2-08ad-1.pdf | P2-08AD-1 Analog Input |
p2-08ad-2.pdf | P2-08AD-2 Analog Input |
p2-08adl-1.pdf | P2-08ADL-1 Analog Input |
p2-08adl-2.pdf | P2-08ADL-2 Analog Input |
p2-08da-1.pdf | P2-08DA-1 Analog Output |
p2-08da-2.pdf | P2-08DA-2 Analog Output |
p2-08dal-1.pdf | P2-08DAL-1 Analog Output |
p2-08dal-2.pdf | P2-08DAL-2 Analog Output |
p2-08nas.pdf | P2-08NAS AC Isolated Input |
p2-08nd3.pdf | P2-08ND3 Discrete Input |
p2-08nd3-1.pdf | P2-08ND3-1 DC Input |
p2-08ne3.pdf | P2-08NE3 AC/DC Input |
p2-08ntc.pdf | P2-08NTC Thermistor |
p2-08sim.pdf | P2-08SIM Input Simulator Module |
p2-08tas.pdf | P2-08TAS AC Isolated Output |
p2-08td1p.pdf | P2-08TD1P Sinking Protected DC Output |
p2-08td1s.pdf | P2-08TD1S Sinking DC Output |
p2-08td2p.pdf | P2-08TD2P Sourcing Protected DC Output |
p2-08td2s.pdf | P2-08TD2S Sourcing DC Output |
p2-08thm.pdf | P2-08THM Analog Input |
p2-08trs.pdf | P2-08TRS Relay Output |
p2-8ad4da-1.pdf | P2-8AD4DA-1 Analog Input/Output |
p2-8ad4da-2.pdf | P2-8AD4DA-2 Analog Input/Output |
p2-15td1.pdf | P2-15TD1 Sinking DC Output |
p2-15td2.pdf | P2-15TD2 Sourcing DC Output |
p2-16ad-1.pdf | P2-16AD-1 Analog Input |
p2-16ad-2.pdf | P2-16AD-2 Analog Input |
p2-16adl-1.pdf | P2-16ADL-1 Analog Input |
p2-16adl-2.pdf | P2-16ADL-2 Analog Input |
p2-16da-1.pdf | P2-16DA-1 Analog Output |
p2-16da-2.pdf | P2-16DA-2 Analog Output |
p2-16dal-1.pdf | P2-16DAL-1 Analog Output |
p2-16dal-2.pdf | P2-16DAL-2 Analog Output |
p2-16na.pdf | P2-16NA AC Input |
p2-16nd3.pdf | P2-16ND3 Discrete Input |
p2-16nd3-1.pdf | P2-16ND3-1 DC Input |
p2-16ne3.pdf | P2-16NE3 AC/DC Input |
p2-16ta.pdf | P2-16TA AC Output |
p2-16td1p.pdf | P2-16TD1P Sinking Protected DC Output |
p2-16td2p.pdf | P2-16TD2P Sourcing Protected DC Output |
p2-16tr.pdf | P2-16TR Relay Output |
p2-32nd3.pdf | P2-32ND3 DC Input |
p2-32nd3-1.pdf | P2-32ND3-1 DC Input |
p2-32ne3.pdf | P2-32NE3 AC/DC Input |
p2-32td1p.pdf | P2-32TD1P Sinking Protected Output |
p2-32td2p.pdf | P2-32TD2P Sourcing Protected Output |
p2-fill.pdf | P2-FILL Filler Module |
p2-hsi.pdf | P2-HSI High-Speed Isolated Sinking/Sourcing Input |
p2-hso.pdf | P2-HSO High-Speed Isolated Sinking/Sourcing Output |
p2-rs.pdf | P2-RS Remote Slave |
p2-scm.pdf | P2-SCM Serial Communications |