EtherNet IP Configuration (XBL-EIPT)
The XBL-EIPT communication module gives the XEM CPU the ability to communicate over EtherNet/IP.
-
The XBL-EIPT has a separate IP address configuration from the built-in EtherNet port on the XEM CPU.
-
A maximum of 2 XBL-EIPT cards can be used in a XGB PLC Rack. Only two P2P instances can be used per PLC Rack.
-
XBL-EIPT has a built-in 2 port switch. Either port can be used to connect to a network.
-
Make sure each device on the EtherNet/IP network has a unique IP address.
-
LS Electric uses the terms Client and Server for Implicit Communication. The industry standard terms are Adapter and Scanner.
-
The Implicit server refers to an EtherNet/IP Adapter and Implicit Client refers to an EtherNet/IP Scanner.
Video Tutorial
Introduction
| Feature | Specification |
|---|---|
|
EtherNet/IP Communication Methods |
|
| Supported Topologies |
|
|
Number of Connections |
|
| Max Data Size per Block |
|
This help topic covers the following sections:
-
Section 1 – Adding XBL-EIPT to I/O Parameter and Setting IP Address
-
Section 2 – Setting Up P2P Communication
-
Section 3 – Registering an EDS file
-
Section 4 – Setting Up Implicit Connection to EDS file device
-
Section 5 – Setting Up an Explicit Client
-
Section 6 – Setting Up Implicit Adapter
-
Section 7 – Using System Variable to see used EIP Variables
-
Section 8 – Setting Up an Aperiodic (Explicit) Server
-
Section 9 - EtherNet/IP Status, Monitor, and Troublshooting
-
Section 10 - EtherNet/IP Enable and Disable P2P Link
-
Section 11 - Using EIP_Get_Status Function to get EtherNet/IP General and Extended Status Information
-
Section 12 - Using Generic EtherNet/IP Module EDS File
EtherNet/IP Operation Modes
There are 4 operation modes when customers use the EtherNet/IP communication with the XBL-EIPT. Links to the material required for each operation mode is provided in the table below:
| Operation Mode | Reference |
|---|---|
| EtherNet/IP Scanner | |
| Explicit client | |
| EtherNet/IP Adapter | |
| Explicit Server |
LP200