Do you have a fast Internet connection and want the complete user manual as one file (to print out, for example)? Click the link above to view the complete manual. The file size for the complete manual is 2.68 MB. Individual chapters and appendices may be downloaded below.
| Manual Contents |
|
|
|
|
| Chapters | |
|
Chapter 1
|
Getting Started
provides an overview of the physical characteristics and general specifications. Once you have selected your module, use the following chapters to determine the specific installation and usage requirements. |
|
Chapter 2
|
Installation and Wiring
provides safety guidelines and information on I/O wiring strategies, module placement and wiring. |
|
Chapter 3
|
F4-04AD 4-Channel Input |
|
Chapter 4
|
F4-04ADS 4-Ch. Isolated Input |
|
Chapter 5
|
F4-08AD 8-Channel Input |
|
Chapter 6
|
F4-16AD-1 16-Channel Input |
|
Chapter 7
|
F4-16AD-2 16-Channel Input |
|
Chapter 8
|
F4-08THM-n 8-Ch. Thermocouple Input |
|
Chapter 9
|
F4-08RTD 8-Channel RTD Input |
|
Chapter 10
|
F4-08THM 8-Channel Thermocouple Input |
|
Chapter 11
|
D4-02DA 2-Channel Output |
|
Chapter 12
|
F4-04DA 4-Channel Output |
|
Chapter 13
|
F4-04DA-1 4-Channel Current Output |
|
Chapter 14
|
F4-04DA-2 4-Channel Voltage Output |
|
Chapter 15
|
F4-08DA-1 8-Channel Current Output |
|
Chapter 16
|
F4-16DA-1 16-Channel Current Output |
|
Chapter 17
|
F4-04DAS-1 4-Channel Isolated Output |
|
Chapter 18
|
F4-04DAS-2 4-Channel Isolated Output |
|
Chapter 19
|
F4-08DA-2 8-Channel Analog Voltage Output |
|
Chapter 20
|
F4-16DA-2 16-Channel Analog Voltage Output |
| Appendices | |
|
Appendix
A
|
DL405 Discrete I/O Memory Map
provides an X input bit map, Y output bit map, and control relay bit map. |