Tag Errors

When you assign or define tag names in a project, use this table for errors from the C-more panel.

See the C-More5 Error Code Lookup Tool for error codes and explanations.

C-more Tag Errors

Error Code

Error Message

TAG-001

Define a valid Tag for Visibility Tag.

TAG-002

Tag Data type does not match.

TAG-003

Define a valid Tag.

TAG-004

Define a valid Line Color Tag.

TAG-005

Define a valid Move animation X-Axis Tag.

TAG-006

Define a valid Move animation Y-Axis Tag.

TAG-007

Define a valid Point animation Tag.

TAG-008

Define a valid Length animation Tag.

TAG-009

Define a valid Rotation animation Tag.

TAG-010

Define a valid X-Axis Size animation Tag.

TAG-011

Define a valid Y-Axis Size animation Tag.

TAG-012

Define a valid Tag.

TAG-013

Define a valid Push Button Tag.

TAG-014

Define a valid Indicator Tag.

TAG-015

Define a valid Open Tag.

TAG-016

Define a valid Close Tag.

TAG-017

Define a valid Decimal Point Tag.

TAG-018

Define a valid Embedded Tag.

TAG-019

Define a valid Display Tag.

TAG-020

Define a valid Decimal Point Tag.

TAG-021

Define a valid Notify Tag.

TAG-022

Define a valid Handshake Tag.

TAG-023

Define a valid Read Tag.

TAG-024

Define a valid Write Tag.

TAG-025

Define a valid Sample Rate Tag.

TAG-026

Pen Tags and Ranges type must be of same sign type.

TAG-027

Define a valid Tag for Start Stop Tag.

TAG-028

Define a valid Reset Tag.

TAG-029

Define a valid Tag for Low Tag.

TAG-030

Define a valid Tag for Low Tag.

TAG-031

Define a valid Tag for High Tag.

TAG-032

Define a valid Tag for High Tag.

TAG-033

Tag type mismatch.

TAG-034

Define a valid Tag for PV Tag.

TAG-035

Define a valid Tag for SP Tag.

TAG-036

Process Variable Tag and Set Point Tag must be of same Data type.

TAG-037

Define a valid Tag for Output Tag.

TAG-038

Define a valid Tag for Mode Tag.

TAG-039

Define a valid Tag for Alarm Tag.

TAG-041

Define a valid Tag for Source Tag.

TAG-042

Destination Data type and Source Data type are not same.

TAG-043

Define a valid Tag for Trigger Tag.

TAG-044

Define a valid Tag for String Tag.

TAG-045

Read-Only Tag Name, Paste cannot continue.

TAG-046

Data in Source cell is not matching with the Destination so Please Enter the correct data.

TAG-047

Tag Name cannot be empty.

TAG-048

Tag Name already exists.

TAG-049

Define a valid Tag for EMBED TAG.

TAG-050

Source Tag cannot be empty.

TAG-051

Destination Tag cannot be empty.

TAG-052

Address cannot be empty.

TAG-053

PLC Tag Data Type (Read/Write) does not match Object type.

TAG-054

PV address type supports BCD Tag Data type only.

TAG-055

Maximum number of retentive Tags exceeded.

TAG-056

Maximum 30,000 number of Tags exceeded.

TAG-057

Tag not found. It will be created as an Internal Tag: UNKNOWN TAG*

TAG-058

Tag IO Type does not match Object type.

TAG-059

Tag cannot be added. Maximum 30,000 number of Tags exceeded.

TAG-060

Define a valid Write Event Tag.

TAG-061

No Destination Tag.

TAG-062

Push Button Tag and Indicator Light Tag are not having same Data types. Do you want to choose a different tag for Indicator Light tag?

TAG-063

Define a valid Upper Bound Line tag

TAG-064

Define a valid Lower Bound Line tag

TAG-065

Non Standard Data type combination was selected

TAG-066

Tag Name is duplicated.

TAG-067

Tag Name is too short.

TAG-068

Tag Name is too long.

TAG-069

Tag Name is reserved for a System Tag.

CM468