Object Errors

The table provides a list of C-more panel object configuration errors.

See the C-More5 Error Code Lookup Tool for error codes and explanations.

Error
Code
Message

OBJ-001

Name cannot be empty

OBJ-002

Name already exists

OBJ-003

Visibility value must be between %0.f and %0.f

OBJ-004

Please enter a valid value

OBJ-005

Point animation PLC value point 1 is not within range

OBJ-006

Point animation PLC value point 2 is not within range

OBJ-007

Size animation PLC value point 1 is not within range

OBJ-008

Size animation PLC value point 2 is not within range

OBJ-009

Size animation value point 1 is not within range

OBJ-010

Size animation value point 2 is not within range

OBJ-011

Scale Y size PLC1 is not within range

OBJ-012

Scale Y size PLC2 is not within range

OBJ-013

Scale Y Size display1 is not within range

OBJ-014

Scale Y size display2 is not within range

OBJ-015

Scale rotation PLC1 is not within range

OBJ-016

Scale rotation PLC2 is not within range

OBJ-017

Scale rotation display1 is not within range

OBJ-018

Scale rotation display2 is not within range

OBJ-019

This field cannot be empty

OBJ-020

Select a sound file

OBJ-021

Scale PLC1 is not within range

OBJ-022

Scale PLC2 is not within range

OBJ-023

Scale display1 is not within range

OBJ-024

Scale display2 is not within range

OBJ-025

Invalid numeric value

OBJ-026

Please add a message

OBJ-027

Bit No. already exists

OBJ-028

Message No. already exists

OBJ-029

Tag value is not in range

OBJ-030

Cannot add embedded tag, Message length limit exceeded

OBJ-031

Range min is greater than range max

OBJ-032

Add amount is not within range

OBJ-033

Subtract amount is not within range

OBJ-034

Minimum value is not within range

OBJ-035

Maximum value is not within range

OBJ-036

Minimum value is greater than or equal to maximum value

OBJ-037

Major divisions must be between 1 and 20

OBJ-038

Minor divisions must be between 0 and 20

OBJ-039

Floating point must be between 0 and 5

OBJ-040

Total digits must be between %d and %d

OBJ-041

Fractional digits must be between %d and %.d

OBJ-042

Timed sample rate must be between 1 and 65535

OBJ-043

X-axis major division must be between 1 and 20 and smaller than samples per chart

OBJ-044

X-axis minor division must be between 0 and 20

OBJ-045

Total No. of samples must be between %d and 65535

OBJ-046

Samples per chart must be between 4 and %d

OBJ-047

No. of readings to average per sample must be between 1 and 255

OBJ-048

Y-axis major divisions must be between 1 and 20

OBJ-049

Y-axis minor division must be between 0 and 20

OBJ-050

Output range (minimum) is not within range

OBJ-051

Output range (maximum) is not within range

OBJ-053

Range min is not within range

OBJ-054

Range max is not within range

OBJ-055

Low2 value is not within range

OBJ-056

Low value is not within range

OBJ-057

High value is not within range

OBJ-058

High2 value is not within range

OBJ-060

PLC point1 value is not within range

OBJ-061

PLC point2 value is not within range

OBJ-064

Display point1 values is not within range

OBJ-065

Display point2 values is not within range

OBJ-066

Process value (minimum) is not within range

OBJ-067

Process value (maximum) is not within range

OBJ-068

Mid value is not within range

OBJ-070

Process value (maximum) is less than present value (minimum)

OBJ-071

Output value (minimum) is not within range

OBJ-072

Output value (maximum) is not within range

OBJ-073

Output Range (maximum) is less than output range (minimum)

OBJ-075

Output value (minimum) cannot be greater than present value (maximum)

OBJ-080

Manual scale (minimum) is not within range

OBJ-081

Manual scale (maximum) is not within range

OBJ-082

Manual scale (maximum) is less than manual scale (minimum)

OBJ-083

Please select bitmap file

OBJ-084

Select either ON or OFF bitmap

OBJ-085

Please insert an image

OBJ-086

Image number already exists

OBJ-087

Tag value already exists

OBJ-088

At least one valid recipe tag must be defined

OBJ-089

Define a valid recipe sheet

OBJ-090

Enter a name in recipe sheet name

OBJ-091

File name cannot contain any of the following characters \/:*?<>|."

OBJ-092

There is a line in which 'Destination' does not exist

OBJ-093

Value Data cannot copy to destination area:

OBJ-094

Paste cannot be executed because the range of vopy and the range of paste are different

OBJ-095

Some parts of the Data are not pasted because the range of paste exceeds the limitation of range

OBJ-096

Paste cannot executed because range does not match

OBJ-097

The paste range is outside the grid range, so paste cannot be executed

OBJ-098

Destination will not be copied because copy paste area does not match

OBJ-099

Destination will not be copied because value cannot be copied in this area

OBJ-100

Don't use these characters. \/:*?<>|."

OBJ-101

The saved Data is damaged. Data will be converted into the default value and processed

OBJ-102

Trigger value must be between %0.f and %0.f

OBJ-103

Invalid screen number

OBJ-104

Invalid angle value

OBJ-105

Please enter amount

OBJ-106

Value is not within range

OBJ-107

Some parts of the Data are not pasted because the range of paste exceeds the limitation of range

OBJ-108

Cannot continue paste, source Data doesn't match with destination data

OBJ-109

Handshake timeout is not within range

OBJ-110

Cannot change embedded tag property; Message length Limit exceeded

OBJ-111

Rows and columns must be between 1 and 32

OBJ-112

No screen has been added to the current screen list

OBJ-113

Invalid value

OBJ-114

%s length is not within range

OBJ-115

%s length in index %d is not within range

OBJ-116

%s length in language %d is not within range

OBJ-117

%s length in language %d and Index %d is not within range

OBJ-118

Line style and point style both cannot be blank

OBJ-119

No. of point value is not within range

OBJ-121

Upper bound line value is not within range

OBJ-122

Lower bound line value is not within range

OBJ-123

Refresh time value is not within range

OBJ-124

Upper bound line tag type does not match with the pen tag type

OBJ-125

Lower bound line tag type does not match with the pen tag type

OBJ-126

X-axis major division must be between %d and %d and must be smaller than No. of points

OBJ-128

Expression is not valid

OBJ-129

Expression does not contain 'X'

OBJ-130

Expression contains division by zero

OBJ-131

Expression contains number smaller than -4294967295 or greater than 4294967295

OBJ-132

IP Address cannot be empty

OBJ-133

Define a valid tag for interlock tag

OBJ-134

Invalid IP Address

OBJ-135

Y-axis range min tag type does not match with the pen tag type

OBJ-136

Y-axis range max tag type does not match with the pen tag type

OBJ-137

value is not within range. Do you want to set a correct value?

OBJ-138

Interlock value must be between %0.f and %0.f

OBJ-139

Define a valid tag for focus tag

OBJ-140

Focus value must be between %0.f and %0.f

OBJ-141

Invalid filtering number

OBJ-142

Divisions must be between 1 and 20

OBJ-143

Style 2 must be selected for object style in general tab when using object focus option

OBJ-144

Please select a log ID

OBJ-145

Invalid log ID

OBJ-146

Since the log setting is set to "Disable", It is not possible to display the graph of the Data chart

OBJ-147

Upper bound value is not within max value of axis range

OBJ-148

Lower bound value is not within min value of axis range

OBJ-149

Upper bound value is not within range

OBJ-150

Lower bound value is not within range

OBJ-151

Lower bound value is greater than upper bound value

OBJ-147

Folder name cannot be empty

OBJ-148

Startup file name cannot be empty

OBJ-149

File name filter cannot be empty

OBJ-150

Folder name or path contains invalid characters

OBJ-151

Source contains characters not specified in ISO-8859-1

CM467