Shape Objects: Line Object — General Tab |
Topic: CM177![]() |
The Line Object allows the user to insert a straight Line drawing into a project. The Line Object can be configured with or without an arrow on either end of the line and has several options for display.
Some uses and features include but are not limited to:
- Adding call outs, pointers, or indicators
- Creating lines that rotate, appear or disappear, or change colors according to the status of the assigned Tag Name;
- Selecting different line thicknesses
- Selecting different styles of lines such as dotted or dashed
Add a Line Object to Your Project
To add a Line Object to your project, do the following:
- From the Object Menu, select Shape and click on Line Object and then click on the Work Area location
— or — - from the Object List scroll to the Shape topic and double-click the Line Object
— or — - click and drag the Line to the Work Area.
- The Line window shown below opens displaying the General tab.
Configuring a Standard Line Object
The General tab is the default tab and is used for the basic configuration of the Line Object. If the Advanced feature is selected, additional features are available.
To configure a Standard Line Object, complete the fields on the screen using the information in the Working with Objects Help topic.
Complete the remaining fields on the screen using the information in the table below:
Animating a Line Object
To add animation to a Line Object, click the Advanced check box. Using the image below as a reference, complete the fields on the screen using the information in the table below.
Line Window — Advanced Tab | |
---|---|
Area on Screen |
Description |
Tag Name | Enter or select the Tag Name to control the Line Color. |
Line Color When ON and Line Color when OFF | Click on the Line Color check box and then click to select the line color when the Tag Name is ON and when it is OFF. |
Simulate | Simulate is used to test the Fill Color function of the Line Object when Fill is selected. Click on the ON or OFF button to simulate. You must be on the Advanced tab with the Fill Color ON/OFF feature selected in order to activate the Simulate feature. |
Option Tab | Click on the Option tab to control the object's visibility based on Tag Name values. |
Move Tab | Click on the Move tab to animate the object's movement based on Tag Name values. |
Length Tab | Click on the Size tab to animate the size of the object based on Tag Name values. |
Rotation Tab | Click on the Rotation tab to animate the rotation of the object based on Tag Name values. |