Disconnects Instruction Sheets

If you have problems viewing a PDF document or wish to save any PDF to your computer for future use, right-click on the link to the document, select "Save Target As" or "Save As", and select the location on your computer where the file will be saved.

SD Series Disconnects

Document Description
PDF Document sd1sd2_68polemountinginsert.pdf SD1/SD2 Series Non-Fused Disconnect Mounting Instructions for 6-8 Poles
PDF Document sd1sd2_assemblyinsert.pdf SD1/SD2 Series Non-Fused Disconnect Assembly Instructions
PDF Document sddoorinterlockhandleinsert.pdf SD Series Non-Fused Disconnect Door Interlock Handle Assembly Instructions
torquespecfusemounting.pdf

Socomec Disconnects

HINT: Use "Ctrl-F" or "Cmd-F" to search for specific part numbers in these lists.

Document Part Numbers
PDF Document torquespecfusemounting.pdf Fuse mounting torque specs
PDF Document 535743a 14290000, 14001032, 14001040, 14001232, 14010520, 14010532, 14011532, 14040532, 14040540
PDF Document 522346b 26995052
PDF Document 526146g 3999U041, 3999U042
PDF Document 526147f 27003060
PDF Document 528066e 39542020, 39543020, 39544020, 39543040, 39543041, 39543060
PDF Document 528226c 37294012, 37294014
PDF Document 528228a 37996012
PDF Document 529733c 37299002, 37299003
PDF Document 531331f 37294532
PDF Document 532649c 141F2111, 141G2111, 141D2111, 141E2111, 141D2115, 141E2115, 141D2911, 141E2911, 141H6111, 141I6111, 141H6911, 141I6911, 142F2111, 142G2111, 142D2111, 142E2111, 142D2911, 142E2911, 142D2115, 143E2115, 142H6111, 142I6111, 142H6911, 142I6911
PDF Document 532815b 143F3111, 143G3111, 143D3111, 143E3111, 143D3911, 143E3911
PDF Document 533008c 38503060
PDF Document 533009b 143F3111, 143G3111, 143D3111, 143E3111, 143D3911, 143E3911
PDF Document 533042a 38596011
PDF Document 533278a 141F2111, 141G2111, 141D2111, 141E2111, 141D2115, 141E2115, 141D2911, 141E2911, 142F2111, 142G2111, 142D2111, 142E2111, 142D2911, 142E2911, 142D2115, 142E2115
PDF Document 533279b 37103003, 37103004, 37104003, 37104004, 37105003, 37105004
PDF Document 533281a 37103003, 37103004, 37104003, 37104004, 37105003, 37105004
PDF Document 533303b 14011520, 14011532, 14011540
PDF Document 533743h 22003000-UL, 22003001-UL, 22003002-UL, 22003003-UL, 22003004-UL, 22003006-UL, 22003008-UL
PDF Document 533746k 14731111, 14741111, 14831111, 14841111, 147D1111, 147E1111, 148D1111, 148E1111, 14930111, 14940111, 149D0111, 149E0111
PDF Document 533748f 22001000-UL, 22001001-UL, 22001002-UL, 22001003-UL, 22001004-UL
PDF Document 533749i 22990001-UL, 22990011-UL
PDF Document 534488a 14290000, 14001032, 14001040, 14001232, 14010520, 14010532, 14011532, 14040532, 14040540
PDF Document 534924f 22013003, 22013006, 22003010-UL
PDF Document 534925d 22005011, 22009011, 22011003, 22011006, 22001010-UL
PDF Document 534935d 22993409
PDF Document 535740a 38612004, 38612005, 38612010, 38613004, 38613005, 38613010, 38616004, 38616005, 38616010
PDF Document 535742b 37297540
PDF Document 535756d 141H6111, 141I6111, 141H6911, 141I6911, 141F2111, 141G2111, 141D2111, 141E2111, 141D2115, 141E2115, 141D2911, 141E2911, 142F2111, 142G2111, 142D2111, 142E2111, 143D2911, 142E2911, 142D2115, 142E2115, 142H6111, 142I6111, 142H6911, 142I6911, 38513038
PDF Document 537234c 38612020, 38613020, 38616020
PDF Document 537500b 27003041
PDF Document 537504b 27003011, 27004011, 27003021, 27004021
PDF Document 537505e 27DC3011, 27DC4011, 27DC3021, 27DC4021
PDF Document 537507b 27990021, 27990022, 27990121, 27990122
PDF Document 537744a 142F2111, 142G2111, 142D2111, 142E2111, 142D2911, 142E2911, 142D2115, 142E2115
PDF Document 538440a 38513038, 38983040
PDF Document 538441a 37297544
PDF Document 540200d 140D2111, 140E2111, 140F2111, 140G2111
PDF Document 540754b 22143503, 22243503, 22243506
PDF Document 541479b 37299903
PDF Document 541490a 37297552
PDF Document 537745b 143F3111, 143G3111, 143D3111, 143E3111, 143D3911, 143E3911
PDF Document fmd 38993120, 38993380, 38199120, 38299120, 38991120, 38991380