EtherNet IP Configuration (XBL-EIPT)

The XBL-EIPT communication module gives the XEM CPU the ability to communicate over EtherNet/IP.

  • The XBL-EIPT has a separate IP address configuration from the built-in EtherNet port on the XEM CPU.

  • A maximum of 2 XBL-EIPT cards can be used in a XGB PLC Rack. Only 2 P2P instances can be used per PLC Rack.

  • XBL-EIPT has a built-in 2 port switch. Either port can be used to connect to a network.

  • Make sure each device on the EtherNet/IP network has a unique IP address.

  • LS Electric uses the terms Client and Server for Implicit Communication. The industry standard terms are Adapter and Scanner.

  • The Implicit server refers to an EtherNet/IP Adapter and Implicit Client refers to an EtherNet/IP Scanner.

  • XEM CPU used BYTE data type for all EtherNet/IP data transfers.

Introduction

Feature Specification

EtherNet/IP Communication Methods

  • Unconnected Explicit Messaging

  • Class 3 Connected Explicit Messaging

  • Class 1 Connection I/O (Implicit) Messaging

Supported Topologies
  • Star and Line

Number of Connections
(Client/Server)

  • TCP Client – 16

  • TCP Server – 32

  • CIP (I/O Communication) Client – 32

  • CIP (I/O Communication) Server - 64

Max Data Size per Block
  • EtherNet/IP Scanner: 500 bytes

  • Explicit Client: 512 bytes

This help topic covers the following sections:

EtherNet/IP Operation Modes

There are 4 operation modes when customers use the EtherNet/IP communication with the XBL-EIPT. Links to the material required for each operation mode is provided in the table below:

Operation Mode Reference
EtherNet/IP Scanner
Explicit client
EtherNet/IP Adapter
Explicit Server

 

 

 

 

 

LP200