Setting up Temperature Measuring Modules in XG5000
This is a Quick start guide with information about configuring temperature sensor modules in XG5000.
-
Module Configuration will need to be done Offline.
-
Project will need to be written to XEM CPU with the Write command in Online menu.
-
A Reset PLC command may need to be executed.
-
Refer to the Installing and Wiring sections of your user manual for each temperature measuring module.
List of Available Analog Modules
Item | Description |
---|---|
Number Input Channels | 4 channels |
Input Sensor Types |
PT100 (JIS C1604-1997) JPT100 (JIS C1604-1981, KS C1603-1991) |
Temperature Range |
PT100: -200 to 600 °C JPT100: -200 to 600 °C |
Item | Description |
---|---|
Number of Input Channels | 4 channels |
Input Sensor Types | Thermocouple K/J/T/R type JIS C1602-1995 |
Temperature Range |
K: -200.0 to 1300.0 °C J: -200.0 to 1200.0 °C T: -200.0 to 400.0 °C R: 0.0 to 1700.0 °C |
Example Temperature Measuring Module Configuration
Temperature Input Special Module Parameters
Temperature Sensor Special Module Monitoring
Temperature Sensor Input Module Information
Alternate Method for Special Module Monitor and Module Info
LP118