System Tags |
Topic: CM405![]() |
Click on a link below to go directly to a specific type of System Tag.
| Activity | Math | User LED |
| Keypads | Screens | Errors |
| Removable Devices | Built-in Counter | Memory |
| Clock | Password | Communications |
| Calendar |
| System Tag | Description | Data Type | R/W | Write Only | Value Range | Retentive | Note |
|---|---|---|---|---|---|---|---|
| SYS Bit On | On as long as the panel is on | Discrete | R | No | — | No | — |
| Activity Top | |||||||
| SYS Screen Saver Status | ON: the screen saver is active, the backlight is off | Discrete | R | No | — | No | — |
| SYS User Inactive Count Reset | ON: resets the User Inactive System tags | Discrete | R/W | No | — | No | — |
| SYS User Inactive Hour Count | The number of hours since the screen was touched | Unsigned_int_16 | R | No | 0-65535 | No | — |
| SYS User Inactive Min Count | The number of minutes since the screen was touched | Unsigned_int_16 | R | No | 0-65535 | No | — |
| SYS User Inactive Sec Count | The number of seconds since the screen was touched | Unsigned_int_16 | R | No | 0-65535 | No | — |
| Clock Top | |||||||
| SYS Clock200ms | On for 100ms. Off for 100ms. | Discrete | R | No | — | No | — |
| SYS Clock500ms | On for 250ms. Off for 250ms. | Discrete | R | No | — | No | — |
| SYS ClockMin | On for 30 seconds. Off for 30 seconds. | Discrete | R | No | — | No | — |
| SYS ClockSec | On for 0.5 second. Off for 0.5 second. | Discrete | R | No | — | No | — |
| SYS TIME HH | Clock hours | Unsigned_int_16 | R | No | 0-23 | No | — |
| SYS TIME MM | Clock minutes | Unsigned_int_16 | R | No | 0-59 | No | — |
| SYS TIME SS | Clock seconds | Unsigned_int_16 | R | No | 0-59 | No | — |
| SYS Network Time Error | ON: An error occurred while trying to read the time from the configured time source. | Discrete | R | — | — | No | — |
| SYS Network Time Processing | ON: The panel is attempting to synchronize with the configured time source. | Discrete | R | — | — | No | — |
| SYS Network Time Request | — | Discrete | R | — | — | No | — |
| Calendar Top | |||||||
| SYS DAY Week | Day of the week | Ascii_String | R | No | SUN, MON, TUE, WED, THU, FRI, SAT | No | — |
| SYS DATE YYYY | Year | Unsigned_int_16 | R | No | 2000-2009 | No | — |
| SYS DATE YY | Last two digits of year | Unsigned_int_16 | R | No | 0-99 | No | — |
| SYS DATE MM | Month | Unsigned_int_16 | R | No | 1-12 | No | — |
| SYS DATE DD | Day | Unsigned_int_16 | R | No | 1-31 | No | — |
| Built-in Counter Top | |||||||
| SYS CountInterval | The interval value at which SYS COUNT value will increment (Min 50ms)Unit: ms1 = 1ms, 500 = 500ms, and 1000 = 1sec | UnSigned_int_32 | R/W | No | — | No | — |
| SYS CountMax | Maximum value for SYS COUNT | Signed_int_32 | R/W | No | — | No | — |
| SYS CountMin | Minimum value for SYS COUNT | Signed_int_32 | R/W | No | — | No | — |
| SYS CountRepeat | ON: when SYS COUNT value reaches SYS COUNT Max, SYS COUNT value is reset to SYS COUNT Min | Discrete | R/W | No | — | No | — |
| SYS CountValue | The value from SYS COUNT Min to SYS COUNT Max, incremented by one each SYS COUNT Interval | Signed_int_32 | R | No | — | No | — |
| Errors Top | |||||||
| SYS ERR ErrorCode | The last error Only overwritten when aNother error occurs or cleared when power is cycled on the panel. error type: 1 = Communication error 2 = Run time error The three last digits are the error number Refer to Communications Errors or Run Time Errors for more information on the specific error. |
BCD int 16 | R | No | — | No | — |
| SYS ERR ErrorMessage | The text associated with SYS Error Code system tag | Ascii_String | R | No | — | No | — |
| SYS ERR ErrorStatus | ON: an error has occurred OFF: No error |
Discrete | R | No | — | No | Use along with SYS Error Code to monitor panel errors on other devices. |
| SYS ERR Email Error | ON: an error occurred sending an email The error blinks with the Email Address in the alarm banner at the top of the screen AND the Email address appears in the SYS Error Message tag. OFF: No error |
Discrete | R | No | — | No | An error indicates that the email address is Not valid or an email server could Not be reached, usually due to incorrect configuration. |
| SYS ERR Log Error | ON: the log buffer has a memory overflow OFF: No error |
Discrete | R | No | — | No | Could indicate the memory device for the log files is either Not present or is full. Use the SYS %device% ReadytoUse tag to ensure the device is ready and working properly. |
| SYS ERR Handshake | ON: Handshake error | Discrete | R | No | — | No | Handshake is set up in Numeric Entry and Recipe Objects Control tab. |
| SYS ERR ScreenCapture Error | ON: the triggered screen capture did Not occur due to an error OFF: No error |
Discrete | R | No | — | No | Could indicate the memory device for storing the screen captures is either Not present or is full. Use the SYS %device% ReadytoUse tag to ensure the device is ready and working properly. |
| SYS ERR SendFTP Error | ON: error during file transfer by FTP When ON, the error blinks with the FTP address in the alarm banner at the top of the screen AND in the SYS Error Message tag. OFF: No error |
Discrete | R | No | — | No | The FTP address is Not valid or an FTPI server canNot be reached, usually due to incorrect configuration. |
| SYS ERR PowerFail Count | Counts and retains the number of power fail events. Counts up to 9999, then resets to 0000 and continues counting. | BCD int 16 | R/W | No | 0~9999 | Yes | |
| Keypads Top | |||||||
| SYS Keypad Value | Active keypad current Ascii String | Ascii_String | R | No | — | No | Used for user-defined keypads. See Define Keypad. |
| SYS Keypad Min | Maximum value for the active keypad | Ascii_String | R/W | No | — | No | |
| SYS Keypad Max | Minimum value for the active keypad | Ascii_String | R/W | No | — | No | |
| SYS Keypad Current | Value entered for the active keypad | Ascii_String | R | No | — | No | |
| Math Top | |||||||
| SYS Math Division Error | ON: a formula results in an attempt to divide by zero | Discrete | R/W | No | — | No | — |
| SYS Math Error | ON: Math error, including Math Division error and Math Out of Range error. | Discrete | R/W | No | — | No | — |
| SYS Math Error Event Number | Stores the event number of the most recent Math Error. | Unsigned_int_16 | R/W | No | — | No | — |
| SYS Math Out of Range | ON: Data Overflow, Underflow, or Data Conversion error | Discrete | R/W | No | — | No | — |
| Password Top | |||||||
| SYS SystemScreenPW | Protects system screen from operators 0 = No Password 3505 = Master key code |
BCD int 16 | R/W | No | — | No | See System Screen Password Setup. |
| Memory Top | |||||||
| SYS Builtin DRAM FreeMemory | Amount of free DRAM memory Unit: Kbyte |
UnSigned_int_32 | R | — | 0-4294967295 | No | — |
| SYS Builtin DRAM TotalMemory | Total DRAM memory Unit: Kbyte |
UnSigned_int_32 | R | No | 0-4294967295 | No | — |
| SYS Builtin DRAM UsedMemory | Used DRAM memory | UnSigned_int_32 | R | No | 0-4294967295 | No | — |
| SYS Builtin FLASH FreeMemory | Amount of free FLASH memory Unit: Kbyte |
UnSigned_int_32 | R | No | 0-4294967295 | No | — |
| SYS Builtin FLASH TotalMemory | Total Flash memory Unit: Kbyte |
UnSigned_int_32 | R | No | 0-4294967295 | No | — |
| SYS Builtin FLASH UsedMemory | Used Flash memory Unit: Kbyte |
UnSigned_int_32 | R | No | 0-4294967295 | No | — |
| SYS Builtin SRAM FreeMemory | Amount of free SRAM memory Unit: Kbyte |
UnSigned_int_32 | R | No | 0-4294967295 | No | — |
| SYS Builtin SRAM TotalMemory | Total SRAM memory Unit: Kbyte |
UnSigned_int_32 | R | No | 0-4294967295 | No | — |
| SYS Builtin SRAM UsedMemory | Used SRAM memory Unit: Kbyte |
UnSigned_int_32 | R | No | 0-4294967295 | No | — |
| Removable Devices Top | |||||||
| SYS Delete All Log | ON: deletes all log files on all installed external memory devices | Discrete | R/W | No | — | No | — |
| SD1 Top | |||||||
| SYS Copy LogToSD1 | ON: saves all Log files from all devices (SD1, and USB1, 2 and 3) to the SD card in the SD1 slot | Discrete | R/W | No | — | No | Use with a Pushbutton to copy logs from a device you do Not want to remove to a device that is easily removed. |
| SYS Delete SD1 Log | ON: deletes all log files on the SD card in the SD1 slot | Discrete | R/W | No | — | No | — |
| SYS SD1 Eject | ON: safely removes SD card in the SD1 slot Turns OFF when the SD card is ready to remove |
Discrete | R/W | Yes | — | No | Use with a Pushbutton to complete writing to device. The device must be removed and reinserted to reactivate the writing device. Should be used before removing a device. |
| SYS SD1 Write Protected | ON: SD card in SD1 slot is Write Protected | Discrete | R | No | — | No | — |
| SYS SD1 FreeMemory | Free Memory of SD card in SD1 slot Unit: Kbyte |
UnSigned_int_32 | R | No | 0-4294967295 | No | Use with Event Manager to create an alarm or Notification that the device is almost full. |
| SYS SD1 ReadyToUse | ON: SD card in the SD1 slot is "Ready to Use" | Discrete | R | No | — | No | Use with an indicator light object to indicate the SD1 card is "Ready to Use" after inserting. |
| SYS SD1 TotalMemory | Total memory on an SD card inserted in the SD1 slot Unit: Kbyte |
UnSigned_int_32 | R | No | 0-4294967295 | No | — |
| SYS SD1 UsedMemory | Memory used on an SD card inserted in the SD1 slot Unit: Kbyte |
UnSigned_int_32 | R | No | 0-4294967295 | No | — |
| SYS SD1 WriteStatus | ON: writing Data to the SD card in the SD1 slot OFF: Not currently writing to the SD card in the SD1 slot Write Data is Alarm Log, Message Log, Screen Captures, and Trend Data Logs |
Discrete | R | No | — | No | Use this tag to indicate to user when the device is accessed. For example, an indicator light to indicate "Do Not remove device. Device is accessed." |
| USB1, USB2, USB3 Top | |||||||
| SYS Copy LogToUSB1 | ON: saves all Log files from SD1 and USB1,2,and 3 to the device in the USB1 slot | Discrete | R/W | No | — | No | Use with a Pushbutton to copy logs from a device you do Not want to remove to a device that is easily removed. |
| SYS Delete USB1 Log | ON: deletes log files from an installed USB memory device in USB1 Port | Discrete | R/W | No | — | No | — |
| SYS USB1 Eject | ON: Ejects USB memory device in the USB1 port. Turns OFF automatically when the USB device is ready to remove. | Discrete | R/W | Yes | — | No | Use with a Pushbutton to complete writing to device. Remove and reinsert the device to reactivate the writing device. Use before you remove a device. |
| SYS USB1 FreeMemory | FREE MEMORY of USB memory device in the USB1 slot | UnSigned_int_32 | R | No | 0-4294967295 | No | Use with Event Manager to create an alarm or Notification that the device is almost full. |
| SYS USB1 ReadyToUse | ON: USB1 memory device is "Ready to Use" | Discrete | R | No | — | No | Use with an indicator light object to indicate the USB card is "Ready to Use" after insertion |
| SYS USB1 TotalMemory | Total memory of USB memory device in the USB1 slot Unit: Kbyte |
UnSigned_int_32 | R | No | 0-4294967295 | No | — |
| SYS USB1 UsedMemory | Used memory of USB memory device in the USB1 slot | UnSigned_int_32 | R | No | 0-4294967295 | No | — |
| SYS USB1 WriteStatus | ON: writing data to the USB memory device in USB1 port OFF: Not currently writing to the USB memory device in USB1 port. Write Data is Alarm Log, Message Log, Screen Captures, and Trend Data Logs |
Discrete | R | No | — | No | Use this tag to indicate to user when someone else accesses the device. For example, an Indicator Light to indicate "Do Not remove. Device in use". |
| SYS Copy LogToUSB2 | ON: saves all Log files from SD1 and USB1,2,and 3 to the device in the USB2 slot | Discrete | R/W | No | — | No | Use with a Pushbutton to copy logs from a device you do Not want to remove to a device that is easily removed. |
| SYS Delete USB2 Log | ON: deletes log files from an installed USB memory device in USB2 port | Discrete | R/W | No | — | No | — |
| SYS USB2 Eject | ON: Ejects it is safe to remove USB memory device in the USB2 port. T turns OFF automatically when the USB device is ready to remove. | Discrete | R/W | Yes | — | No | Use with a Pushbutton to complete writing to device. Remove and reinsert the device to reactivate the writing device. Use before you remove a device. |
| SYS USB2 FreeMemory | FREE MEMORY of USB memory device in the USB1 slot | UnSigned_int_32 | R | No | 0-4294967295 | No | Use with Event Manager to create an alarm or Notification that the device is almost full. |
| SYS USB2 ReadyToUse | ON: USB2 memory device is "Ready to Use" | Discrete | R | No | — | No | Use with an indicator light object to indicate the USB card is "Ready to Use" after insertion |
| SYS USB2 TotalMemory | Total memory of USB memory device in the USB2 slot Unit: Kbyte |
UnSigned_int_32 | R | No | 0-4294967295 | No | — |
| SYS USB2 UsedMemory | Used memory of USB memory device in the USB2 slot | UnSigned_int_32 | R | No | 0-4294967295 | No | — |
| SYS USB2 WriteStatus | ON: writing data to the USB memory device in USB2 port OFF: Not currently writing to the USB memory device in USB2 port. Write Data is Alarm Log, Message Log, Screen Captures, and Trend Data Logs |
Discrete | R | No | — | No | Use this tag to indicate to user when someone else accesses the device. For example, an Indicator Light to indicate "Do Not remove. Device in use". |
| SYS Copy LogToUSB3 | ON: saves all Log files from SD1 and USB1,2,and 3 to the device in the USB3 slot | Discrete | R/W | No | — | No | Use with a Pushbutton to copy logs from a device you do Not want to remove to a device that is easily removed. |
| SYS Delete USB3 Log | ON: deletes log files from an installed USB memory device in USB3 port. | Discrete | R/W | No | — | No | — |
| SYS USB3 Eject | ON: Ejects it is safe to remove USB memory device in the USB3 port. T turns OFF automatically when the USB device is ready to remove. | Discrete | R/W | Yes | — | No | Use with a Pushbutton to complete writing to device. Remove and reinsert the device to reactivate the writing device. Use before you remove a device. |
| SYS USB3 FreeMemory | FREE MEMORY of USB memory device in the USB1 slot | UnSigned_int_32 | R | No | 0-4294967295 | No | Use with Event Manager to create an alarm or Notification that the device is almost full. |
| SYS USB3 ReadyToUse | ON: USB3 memory device is "Ready to Use" | Discrete | R | No | — | No | Use with an indicator light object to indicate the USB card is "Ready to Use" after insertion |
| SYS USB3 TotalMemory | Total memory of USB memory device in the USB3 slot Unit: Kbyte |
UnSigned_int_32 | R | No | 0-4294967295 | No | — |
| SYS USB3 UsedMemory | Used memory of USB memory device in the USB3 slot | UnSigned_int_32 | R | No | 0-4294967295 | No | — |
| SYS USB3 WriteStatus | ON: writing data to the USB memory device in USB1 port OFF: Not currently writing to the USB memory device in USB3 port. Write Data is Alarm Log, Message Log, Screen Captures, and Trend Data Logs |
Discrete | R | No | — | No | Use this tag to indicate to user when someone else accesses the device. For example, an Indicator Light to indicate "Do Not remove. Device in use". |
| Screens Top | |||||||
| SYS Display Brightness | — | Unsigned_int_16 | R/W | No | 1 ~ 16 | No | Possible values: 1 = lowest brightness 2 ~ 15 16 = highest brightness (default) |
| SYS Current Screen Name | Screen name of the screen the panel is currently displaying | Ascii_String | R | No | — | No | — |
| SYS Current Screen Number | Screen number of the screen the panel is currently displaying | Unsigned_int_16 | R | No | 1 ~ 9999 | No | — |
| User LEDTop | |||||||
| SYS User LED Blink | ON: Blink User LED | Discrete | R/W | No | — | No | — |
| SYS User LED Color1 | — | Unsigned_int_16 | R/W | No | 0-3 | No | Possible values: 0 = off 1 = red 2 = green 3 = yellow |
| SYS User LED Color2 | — | Unsigned_int_16 | R/W | No | 0-3 | No | Possible values: 0 = off 1 = red 2 = green 3 = yellow |
| Communications Top | |||||||
| SYS Panel Local1 IP | Ascii String which represents the C-more Panel Local IP Address | Ascii_String | R | No | — | No | May be used with a Text Display object to display the Panel Local IP Address on the panel |
| SYS Panel Local1 IP OCT1 | Integer representation of the C-more Panel Local IP Address second first octet | Unsigned_int_16 | R | No | 1 - 254 | No | If the IP Address is 192.168.204.108, the integer value is 192 |
| SYS Panel Local1 IP OCT2 | Integer representation of the C-more Panel Local IP Address second octet | Unsigned_int_16 | R | No | 1 - 254 | No | If the IP Address is 192.168.204.108, the integer value is 168 |
| SYS Panel Local1 IP OCT3 | Integer representation of the C-more Panel Local IP Address third octet | Unsigned_int_16 | R | No | 1 - 254 | No | If the IP Address is 192.168.204.108, the integer value is 204 |
| SYS Panel Local1 IP OCT4 | Integer representation of the C-more Panel Local IP Address fourth octet | Unsigned_int_16 | R | No | 1 - 254 | No | If the IP Address is 192.168.204.108, the integer value is 108 |
| SYS Panel Local2 IP | Ascii String which represents the C-more Panel Local IP Address | Ascii_String | R | No | — | No | May be used with a Text Display object to display the Panel Local IP Address on the panel |
| SYS Panel Local2 IP OCT1 | Integer representation of the C-more Panel Local IP Address second first octet | Unsigned_int_16 | R | No | 1 - 254 | No | If the IP Address is 192.168.204.108, the integer value is 192 |
| SYS Panel Local2 IP OCT2 | Integer representation of the C-more Panel Local IP Address second octet | Unsigned_int_16 | R | No | 1 - 254 | No | If the IP Address is 192.168.204.108, the integer value is 168 |
| SYS Panel Local2 IP OCT3 | Integer representation of the C-more Panel Local IP Address third octet | Unsigned_int_16 | R | No | 1 - 254 | No | If the IP Address is 192.168.204.108, the integer value is 204 |
| SYS Panel Local2 IP OCT4 | Integer representation of the C-more Panel Local IP Address fourth octet | Unsigned_int_16 | R | No | 1 - 254 | No | If the IP Address is 192.168.204.108, the integer value is 108 |
| SYS Panel USBEther IP | Ascii String which represents the C-more Panel USB Port IP Address, when a USB to Ethernet Adapter is connected | Ascii_String | R | No | — | No | May be used with a Text Display object to display the Panel USB Ethernet Port IP Address on the panel |
| SYS Panel USBEther IP OCT1 | Integer representation of the C-more Panel USB IP Address first octet | Unsigned_int_16 | R | No | 1 - 254 | No | If the IP Address is 192.168.204.108, the integer value is 192 |
| SYS Panel USBEther IP OCT2 | Integer representation of the C-more Panel USB IP Address second octet | Unsigned_int_16 | R | No | 1 - 254 | No | If the IP Address is 192.168.204.108, the integer value is 168 |
| SYS Panel USBEther IP OCT3 | Integer representation of the C-more Panel USB IP Address third octet | Unsigned_int_16 | R | No | 1 - 254 | No | If the IP Address is 192.168.204.108, the integer value is 204 |
| SYS Panel USBEther IP OCT4 | Integer representation of the C-more Panel USB IP Address forth octet | Unsigned_int_16 | R | No | 1 - 254 | No | If the IP Address is 192.168.204.108, the integer value is 108 |
| SYS Panel Default Gateway IP | Ascii String which represents the C-more Panel Default Gateway IP Address | Ascii_String | R | No | — | No | May be used with a Text Display object to display the Panel Default Gateway IP Address on the panel |
| SYS Panel Default Gateway IP OCT1 | Integer representation of the C-more Panel Default Gateway IP Address first octet | Unsigned_int_16 | R | No | 1 - 254 | No | If the IP Address is 192.168.0.1, the integer value is 192 |
| SYS Panel Default Gateway IP OCT2 | Integer representation of the C-more Panel Default Gateway IP Address second octet | Unsigned_int_16 | R | No | 1 - 254 | No | If the IP Address is 192.168.0.1, the integer value is 168 |
| SYS Panel Default Gateway IP OCT3 | Integer representation of the C-more Panel Default Gateway IP Address third octet | Unsigned_int_16 | R | No | 1 - 254 | No | If the IP Address is 192.168.0.1, the integer value is 0 |
| SYS Panel Default Gateway IP OCT4 | Integer representation of the C-more Panel Default Gateway IP Address forth octet | Unsigned_int_16 | R | No | 1 - 254 | No | If the IP Address is 192.168.204.1, the integer value is 1 |
| SYS Panel DNS Alternate IP | Ascii String which represents the C-more Panel Alternate DNS IP Address | Ascii_String | R | No | — | No | May be used with a Text Display object to display the Panel Alternate DNS IP Address on the panel |
| SYS Panel DNS Alternate IP OCT1 | Integer representation of the C-more Panel Alternate DNS IP Address first octet | Unsigned_int_16 | R | No | 1 - 254 | No | If the IP Address is 185.228.168.9, the integer value is 185 |
| SYS Panel DNS Alternate IP OCT2 | Integer representation of the C-more Panel Alternate DNS IP Address second octet | Unsigned_int_16 | R | No | 1 - 254 | No | If the IP Address is 185.228.168.9, the integer value is 228 |
| SYS Panel DNS Alternate IP OCT3 | Integer representation of the C-more Panel Alternate DNS IP Address third octet | Unsigned_int_16 | R | No | 1 - 254 | No | If the IP Address is 185.228.168.9, the integer value is 168 |
| SYS Panel DNS Alternate IP OCT4 | Integer representation of the C-more Panel Alternate DNS IP Address forth octet | Unsigned_int_16 | R | No | 1 - 254 | No | If the IP Address is 185.228.168.9, the integer value is 9 |
| SYS Panel DNS Preferred IP | Ascii_String which represents the C-more Panel Preferred DNS IP Address | Ascii_String | R | No | — | No | May be used with a Text Display object to display the Panel Preferred DNS IP Address on the panel |
| SYS Panel DNS Preferred IP OCT1 | Integer representation of the C-more Panel Preferred DNS IP Address first octet | Unsigned_int_16 | R | No | 1 - 254 | No | If the IP Address is 185.229.168.9, the integer value is 185 |
| SYS Panel DNS Preferred IP OCT2 | Integer representation of the C-more Panel Preferred DNS IP Address second octet | Unsigned_int_16 | R | No | 1 - 254 | No | If the IP Address is 185.229.168.9, the integer value is 229 |
| SYS Panel DNS Preferred IP OCT3 | Integer representation of the C-more Panel Preferred DNS IP Address third octet | Unsigned_int_16 | R | No | 1 - 254 | No | If the IP Address is 185.229.168.9, the integer value is 168 |
| SYS Panel DNS Preferred IP OCT4 | Integer representation of the C-more Panel Preferred DNS IP Address forth octet | Unsigned_int_16 | R | No | 1 - 254 | No | If the IP Address is 185.229.168.9, the integer value is 9 |
| SYS Panel Remote IP | Ascii String representation of the C-more Panel Remote IP Address | Ascii_String | R | No | — | No | The Remote IP Address (%IP2) is configured in the Panel Network Remote Access Tab May be used with a Text Display object to display the Panel Local IP Address on the panel |
| SYS Panel Remote IP OCT1 | Integer representation of the C-more Panel Remote IP Address second octet | Unsigned_int_16 | R | No | 1 - 254 | No | The Remote IP Address (%IP2) is configured in the Panel Network Remote Access Tab If the IP Address is 192.168.204.108, the integer value is 168 |
| SYS Panel Remote IP OCT2 | Integer representation of the C-more Panel Remote IP Address third octet | Unsigned_int_16 | R | No | 1 - 254 | No | The Remote IP Address (%IP2) is configured in the Panel Network Remote Access Tab If the IP Address is 192.168.204.108, the integer value is 204 |
| SYS Panel Remote IP OCT3 | Integer representation of the C-more Panel Remote IP Address fourth octet | Unsigned_int_16 | R | No | 1 - 254 | No | The Remote IP Address (%IP2) is configured in the Panel Network Remote Access Tab If the IP Address is 192.168.204.108, the integer value is 108 |
| SYS Panel Remote IP OCT4 | Integer representation of the C-more Panel Remote IP Address second octet | Unsigned_int_16 | R | No | 1 - 254 | No | The Remote IP Address (%IP2) is configured in the Panel Network Remote Access Tab If the IP Address is 192.168.204.108, the integer value is 168 |
