Log Error |
RTE-001 |
Log
Failed. Not enough Memory Space in %Device% |
2001 |
%Device%
is SD1, or USB1, 2 or 3 |
The storage location does not have enough available memory to store data. |
RTE-002 |
Log Failed. %Device% cannot be found |
2002 |
%Device% is
SD1, or USB1, 2 or 3 |
No device or defective device |
RTE-003 |
Log Failed. Can not write file -
%file% |
2003 |
%file% is file name |
Log fail for reason such as
write protect. |
RTE-004 |
Log buffer memory is full |
2004 |
%file% is file name |
The Data log buffer in the SRAM memory is full. Possible cause and solutions: RTE-004 |
Screen Capture |
RTE-011 |
Capture
failed. Not enough memory space in %Device% |
2011 |
%Device% is
SD1, or USB1, 2 or 3 |
The storage location does not have enough available memory to store data. |
RTE-012 |
Capture
Failed. %Device% cannot be found |
2012 |
%Device%
is SD1, or USB1, 2 or 3 |
No device or defective device |
RTE-013 |
Capture failed. Can
not write file - %file% |
2013 |
%file% is file name |
Write Data protect possibly enabled, Data log failed |
Handshake |
RTE-021 |
Handshake Timeout
Error |
2021 |
— |
Communications timeout when you use Notification and Handshake signals in a Recipe or Numeric Entry Object |
E-mail |
RTE-041 |
E-mail Connection
Error %Address% |
2041 |
%Address% is e-mail
address. |
Wrong SMTP address
on Touch Panel Network |
RTE-042 |
Send E-mail Error
%Address% |
2042 |
%Address% is e-mail
address. |
Wrong e-mail address
on Address book Possible cause and solutions:RTE-042 |
RTE-043 |
E-mail Failed. The
file cannot be attached. |
2043 |
— |
— |
Send FTP |
RTE-051 |
FTP Connection Error
%Address%&%ID% |
2051 |
%Address%
is FTP address. %ID% is log in ID |
Wrong FTP service on touch panel
network |
RTE-052 |
Send FTP Error
%Address%&%ID% |
2052 |
%Address%
is FTP address. %ID% is log in ID |
No FTP write permissions granted |
|
Send FTP Error |
— |
— |
— |
RTE-053 |
FTP Failed. The file
cannot be copied. |
2053 |
— |
— |
Receive FTP |
RTE-061 |
Receive FTP Error
%Address%&%ID% |
2061 |
%Address%
is IP address. %ID% is log in ID |
— |
RTE-062 |
RTE-062 FTP Server stopped due to excessive connections from %Address |
2062 |
%Address% is IP address |
The listed IP Address has attempted unsuccessfully to connect to the FTP Server in what appears to be a Denial of Service attack. |
HTTP |
RTE-071 |
Receive HTTP Error
%Address%&%ID% |
2071 |
%Address%
is IP address. %ID% is log in ID |
— |
Sound |
RTE-081 |
Sound Failed. Not
enough Memory. |
2081 |
— |
There is not enough memory to play the sound file |
Ethernet |
RTE-091 |
IP Address Conflict
- Correct IP Address and Power Cycle |
2091 |
— |
— |
Multiple
Recipe |
RTE-101 |
Record doesn't exist |
2101 |
— |
The recipe file or Data doesn't exist. |
RTE-102 |
File cannot open |
2102 |
— |
The recipe file cannot be opened. |
RTE-103 |
Wrong Data -
Row:%Row% Col:%Col% |
2103 |
%Row%
is line number. %Col% is column number. |
Something is wrong with the numeric character Data in the recipe file. |
RTE-104 |
Wrong Tag -
Row:%Row% Col:%Col% |
2104 |
%Row%
is line number. %Col% is column number. |
Something is wrong with the numeric character Data in the tag Data recipe file. |
RTE-105 |
Recipe -
Index(%Row%) error |
2105 |
%Row%
is line number. |
The Recipe record number is outside the acceptable range. |
RTE-106 |
Not enough buffer
memory |
2106 |
— |
Memory allocation error |
RTE-107 |
Recipe file cannot
be written |
2107 |
— |
The recipe file write failed. |
RTE-108 |
Wrong File Format |
2108 |
— |
The recipe file format is incorrect. |
RTE-109 |
Not enough Memory
Space in %Device% |
2109 |
%Device%
is “Built-in Flash”, “SD1” |
The storage location does not have enough available memory to store data. |
Action |
RTE-121 |
Action overflows. |
2121 |
— |
The number of actions executed in the event exceeded the maximum
number. |
SD Ejection |
RTE-130 |
SD1
has been removed from the panel and the panel has stopped. To restart the
panel, insert the SD1 card and press Reboot. |
2130 |
— |
SD1 is not inserted. For more information: RTE-130 |
RTE-131 |
The
panel has detected a Project file in SD1 and in the Panel Built-in-Flash. Only one location can contain a project. See Help File topic Project
Storage/Boot Location |
2131 |
— |
If the panel is booted with a project on both the SD1 card and the built-in flash memory, one must be cleared. |
SRAM Error |
RTE-141 |
Date is Incorrect. |
2141 |
— |
May occur if power is off for more than 30 days and internal battery is depleted. |
SRAM Error |
RTE-500 |
SRAM Check Sum Error |
2500 |
— |
Memory in the panel may be corrupt if there is a power loss. Cycle power to the panel and attempt another transfer. |