Protos X Installation and I/O Manual

PDF Document View / Download the Complete Manual

Click the link above to view the complete manual. The file size for the complete manual is 42.4 MB. Individual chapters and appendices may be downloaded below.

Manual Contents
PDF Document Table of Contents
PDF Document Revision History (Current version is 1st Edition, Rev. F - March 2023)
PDF Document Important Safety Information

Chapters
Chapter 1 PDF Document Getting Started
Chapter 2 PDF Document Specifications
Chapter 3 PDF Document Installation and Wiring
Chapter 4 PDF Document Protos X Configuration
Chapter 5 PDF Document Troubleshooting

Appendices
Appendix A PDF Document Glossary

Protos X Inserts and Instruction Sheets

Note The following individual instruction sheets are included with individual components, and although the information is included in the PX-USER-M manual, these inserts are part number specific.

Document Description
PDF Document px-144.pdf PX-144 Four-point 24VDC Discrete Input Terminal
PDF Document px-148.pdf PX-148 Eight-point 24VDC Discrete Input Terminal
PDF Document px-149.pdf PX-149 Sixteen-point 24VDC Discrete Input Terminal
PDF Document px-172-1.pdf PX-172-1 Two-point 120-230 VAC Discrete Input Terminal
PDF Document px-172-2.pdf PX-172-2 Two-point 120 VAC/VDC Discrete Input Terminal
PDF Document px-244-1.pdf PX-244-1 Four-point 0.5A, 24VDC Discrete Output Terminal
PDF Document px-244-2.pdf PX-244-2 Four-point 2A, 24VDC Discrete Output Terminal
PDF Document px-248.pdf PX-248 Eight-point 0.5A, 24VDC Discrete Output Terminal
PDF Document px-249.pdf PX-249 Sixteen-point 0.5A, 24VDC Discrete Output Terminal
PDF Document px-272-1.pdf PX-272-1 Two-point 0-230 VAC/VDC Discrete Solid State Relay Output Terminal
PDF Document px-272-2.pdf PX-272-2 Two-point 230VAC / 30VDC Discrete Relay Output Terminal
PDF Document px-302.pdf PX-302 Two-channel 4-20 mA Analog Input Terminal
PDF Document px-304.pdf PX-304 Four-channel 4-20 mA Analog Input Terminal
PDF Document px-308.pdf PX-308 Eight-channel 4-20 mA Analog Input Terminal
PDF Document px-312.pdf PX-312 Two-channel -10 to +10 VDC Analog Input Terminal
PDF Document px-314.pdf PX-314 Four-channel -10 to +10 VDC Analog Input Terminal
PDF Document px-318.pdf PX-318 Eight-channel -10 to +10 VDC Analog Input Terminal
PDF Document px-322-1.pdf PX-322-1 Two-channel RTD Input Terminal
PDF Document px-324-1.pdf PX-324-1 Four-channel RTD Input Terminal
PDF Document px-332-j.pdf PX-332-J Two-channel Type J Thermocouple Input Terminal
PDF Document px-332-k.pdf PX-332-K Two-channel Type K Thermocouple Input Terminal
PDF Document px-334-j.pdf PX-334-J Four-channel Type J Thermocouple Input Terminal
PDF Document px-334-k.pdf PX-334-K Four-channel Type K Thermocouple Input Terminal
PDF Document px-402.pdf PX-402 Two-channel 4-20 mA Analog Output Terminal
PDF Document px-404.pdf PX-404 Four-channel 4-20 mA Analog Output Terminal
PDF Document px-408.pdf PX-408 Eight-channel 4-20 mA Analog Output Terminal
PDF Document px-412.pdf PX-412 Two-channel 0 to 10 VDC Analog Output Terminal
PDF Document px-414.pdf PX-414 Four-channel 0 to 10 VDC Analog Output Terminal
PDF Document px-418.pdf PX-418 Eight-channel -10 to +10 VDC Analog Output Terminal
PDF Document px-549.pdf PX-549 Eight Inputs / Eight Outputs 24VDC Discrete Terminal
PDF Document px-901.pdf PX-901 Bus End Terminal
PDF Document px-902.pdf PX-902 Bus Expansion End Terminal
PDF Document px-903.pdf PX-903 Bus Expansion Coupler
PDF Document px-908.pdf PX-908 Power SeparationTerminal
PDF Document px-940.pdf PX-940 Power Feed Terminal, 24VDC
PDF Document px-949.pdf PX-949 Power DistributionTerminal, 24VDC
PDF Document px-970.pdf PX-970 Power Feed Terminal, 120-230 VAC
PDF Document px-eip1.pdf PX-EIP1 EtherNet/IP Bus Coupler with 1 RJ45 Port
PDF Document px-mod.pdf PX-MOD Modbus RTU/ASCII Bus Coupler slave with RS485 Port
PDF Document px-tcp1.pdf PX-TCP1 Modbus TCP Bus Coupler with 1 RJ45 Port
PDF Document px-tcp2.pdf PX-TCP2 Modbus TCP Bus Coupler with 2 RJ45 Ports