View / Download the Complete Manual
Do you have a fast Internet connection and want the complete user manual as
one file (to print out, for example)? Click the link above to view the complete
manual. The file size for the complete manual is 4.92 MB. Individual chapters
and appendices may be downloaded below.
Problems viewing our PDF files?
Do you get a blank screen or other unexpected result trying to open one
of our documents in .pdf format? Click
here for our PDF troubleshooting guide.
Manual Contents |
Table of Contents |
Revision History (Current version is 7th Edition, Revision A) |
Important Safety Warning |
Chapters |
|
Chapter 1 | Getting Started |
Chapter 2 | F2-04AD-1, (L) 4-Channel Analog Current Input |
Chapter 3 | F2-04AD-2, (L) 4-Channel Analog Voltage Input |
Chapter 4 | F2-08AD-1 8-Channel Analog Current Input |
Chapter 5 | F2-08AD-2 8-Channel Analog Voltage Input |
Chapter 6 | F2-04RTD 4-Channel RTD Input |
Chapter 7 | F2-04THM 4-Channel Thermocouple Input |
Chapter 8 | F2-02DA-1 2-Channel Analog Current Output |
Chapter 9 | F2-02DA-2 2-Channel Analog Voltage Output |
Chapter 10 | F2-08DA-1 8-Channel Analog Current Output |
Chapter 11 | F2-08DA-2 8-Channel Analog Voltage Output |
Chapter 12 | F2-02DAS-1 4-20mA 2-Channel Analog Current Output |
Chapter 13 | F2-02DAS-2 0-5, 0-10V 2-Channel Isolated Output |
Chapter 14 | F2-4AD2DA 4-Ch. In / 2-Ch. Out Combination Analog |
Chapter 15 | F2-8AD4DA--1 8-Ch. In / 4-Ch. Out Analog Current Combination |
Chapter 16 | F2-8AD4DA--2 8-Ch. In / 4-Ch. Out Analog Voltage Combination |
Appendices |
|
Appendix A | DL205 Discrete I/O Memory Map |