Modbus TCP Remote I/O with XEL-BSSRT
Video Tutorial
XG5000 is used to configure the XEL-BSSRT.
-
The IP address of the XEL-BSSRT can be set with the station number switches on the front.
-
When the station number switches are set to 01-99, the IP address is set to ‘192.168.1.100 + <Rotary switch setup>’.
-
When the rotary switches are set to 00, the IP address can be set with XG5000 and is stored in memory.
-
The default IP address of the XEL-BSSRT is 192.168.1.120 with a subnet mask of 255.255.255.0.
-
XEL-BSSRT must be rebooted to apply new IP address.
| Module Model Number | Description |
|---|---|
| XBE-DC16A | 16-point, 24 VDC, sinking/sourcing discrete input module |
| XBE-DC16B | 16-point, 12-24 VDC, sinking/sourcing discrete input module |
| XBE-AC08A | 8-point, 120 VAC input module |
| XBE-DC32A | 32-point, 24 VDC, sinking/sourcing discrete input module |
| XBE-DC08A | 8-point, 24 VDC, sinking/sourcing discrete input module |
| XBE-TN08A | 8-point, 12-24 VDC, sinking discrete output module |
| XBE-TP08A | 8-point, 12-24 VDC, sourcing discrete output module |
| XBE-TN16A | 16-point, 12-24 VDC, sinking discrete output module |
| XBE-TP16A | 16-point, 12-24 VDC, sourcing discrete output module |
| XBE-TN32A | 32-point, 12-24 VDC, sinking discrete output module |
| XBE-TP32A | 32-point, 12-24 VDC, sourcing discrete output module |
| XBE-RY08A | 8-point, 125 VDC/250 VAC relay output module |
| XBE-RY08B | 8-point, 125 VDC/250 VAC relay output module |
| XBE-RY16A | 16-point, 125 VDC/250 VAC relay output module |
| XBE-DR16A |
Input: 8-point, 24 VDC, sinking/sourcing Output: 8-point, 125 VDC/250 VAC relay output combo module |
| XBE-DN32A |
Input: 16-point, 24 VDC, sinking/sourcing Output: 16-point, 12-24 VDC, sinking combo module |
| XBF-AD04A | 4-channel, current/voltage, 12-bit analog input module |
| XBF-AD08A | 8-channel, current/voltage, 12-bit analog input module |
| XBF-AD04C | 4-channel, current/voltage, 14-bit analog input module |
| XBF-DC04A | 4-channel, current, 12-bit analog output module |
| XBF-DV04C | 4-channel, voltage, 14-bit analog output module |
| XBF-DC04C | 4-channel, current, 14-bit analog output module |
| XBF-DV04A | 4-channel, voltage, 12-bit analog output module |
| XBF-AH04A |
Input: 2-channel, current/voltage Output: 2-channel, current/voltage combo module |
| XBF-RD04A | 4-channel RTD input module |
| XBF-TC04S | 4-channel Thermocouple input module |
| XBF-LD02S | 2-channel Load cell input module |
| XBF-HO02A | 200 kHz maximum switching frequency, 2 high-speed input point(s) counter input module |
| XBF-HD02A | 500 kHz maximum switching frequency, 2 high-speed input point(s) counter input module |
Upload XG5000 project from XEL-BSSRT using USB
Upload XG5000 project from XEL-BSSRT using Ethernet
Adjust Basic Parameters of XEL-BSSRT
Syncing I/O of XEL-BSSRT in XG5000 Project
LP217