The free Remote PLC App is available for iOS and Android devices on the Apple App Store and Google Play Store, respectively. Search for the app on the appropriate app store using the information below, or click the store link to install the app.
App Name: Remote PLC
App Developer: Automationdirect.com
Store Links:
|
|
|
|
|
Ensure the PLC is in Run Mode, if the PLC is in Stop Mode, you can view or set values, but they will not be applied to physical outputs.
When you open the Remote PLC App, you will be prompted to use Bluetooth (BLE) or Wi-Fi. Select the appropriate connection based on your configuration.
You will then see a list of CLICK PLCs found using that connection. Select the PLC you want. If you are not sure, you can tap the
LED icon to make the PLC Run and Error LEDs blink in an alternating pattern.
Once you have identified the PLC, tap it to open the login screen for that PLC. Login with the Username and password you configured for your user in the Remote PLC User Setup dialog.
This represents an application storyboard and shows how you navigate through all the screens in the Remote PLC App. On login, you will see the screen on the left in the diagram figure below
Screen 1: The Home screen where you can select the data you need to monitor.
Screen 2: Project Information
Screen 3: Error History
Screen 4: System Monitor
Screen 5: Remote PLC Monitor selector
Screen 6: Remote PLC Monitor viewer - To toggle between Edit Mode and View Mode, tap the View mode button in the top right.
Screen 7: Remote PLC Monitor editor - To toggle between Edit Mode and View Mode, tap the Edit mode button in the top right. Once in Edit mode, you can make changes to one or more registers by tapping on the register and updating a value. Once you are ready to send your changes to the CLICK, tap the Write button in the top left of the screen. This will immediately send all changes tot he PLC.
From the Remote PLC Monitor editor, when you edit a field, it will turn yellow to indicate the value has been modified but NOT sent to the PLC. Once you click “Write” it will send all modified values to the PLC to be updated.
The gear in the top right corner allows you to view data type information and modify the view settings.
Remote PLC ONLY works on a local network. You CANNOT use the Remote PLC App from outside your local network.
Ensure the CLICK PLC has an active network connection, and a good IP address.
Ensure your mobile device is on the same network.
Ensure you are within range of the Wi-Fi or Bluetooth signal.
Remote PLC will automatically log you out in the following conditions:
Phone enters sleep mode (Screen lock)
You change to a different network
You download a new CLICK program
| System Status Codes | ||
| Error Code | Read/Write | Register Description |
| SC60 | Read/Write | Bluetooth Disable Pairing |
| SC61 | Read/Write | Bluetooth Activate Pairing |
| SC62 | Read Only | Bluetooth Paired Devices |
| SC63 | Read Only | Bluetooth Pairing SW State |
| SC64 | Read Only | Remote PLC Enabled |
| SD62 | Read Only | Bluetooth Paired Device Count |
| SD150 | Read Only | Remote PLC Connected Devices |
Remote PLC Setup
Remote PLC User Setup
Remote PLC Monitor Setup
Com Port 1 (Ethernet) Setup
Wireless LAN Port Setup
Bluetooth Port Setup