Sound Library List
Store audio files in your C-more project. When you add files to the library, you can use them in any of these audio-supported objects:
Supported File Types
The Sound Library supports MP3 and WAV file types. See Audio File Format Requirements for audio file specifications.
Use Sound Library Files
Use sound files for an object in the Behavior tab configuration dialog.
Click the Browse button to open the default Sound Library location:
\Documents\AutomationDirect\C-moreCM5\Library\Sound Library.
Object Image Selection
Add Sounds to the Library
There are two ways to add Sound files to the Sound Library.
Use the Software
-
To add a Sound file to the Sound Library, select the Add sound button.
-
Windows File Explorer opens.
-
Select the file.
-
The Add Sound to Library dialog opens.
-
Select the folder to store the file.
-
Click OK.
-
The file copies to the Sound Library folder: Documents\AutomationDirect\C-moreCM5\Library\Sound Library
Use Windows File Explorer
Copy Sound files to Documents\AutomationDirect\C-moreCM5\Library\Sound Library folder.
Audio File Format Requirements
|
WAV |
|
|---|---|
|
Sample Format: |
S8, U8, S16_LE, S16_BE, and more |
|
Sample Rate: |
2kHz through 192kHz |
|
Channels: |
1 through 32 |
| MP3 | |
|---|---|
|
Sample Format: |
Signed int 16 little endian, U16LE, S32LE, U32LE, S24LE, U24LE, F32LE |
|
Sample Rate: |
0.8 kHz – 48 kHz |
|
Channels: |
1 or 2 |
| Audio Layer | |||||
|---|---|---|---|---|---|
|
MPEG-1 |
MPEG-2 |
MPEG-3 |
|||
|
Sample Rate |
Bit Rate | Sample Rate | Bit Rate | Sample Rate | Bit Rate |
| 48.0 kHz | 32 kbps | 24.0 kHz | 8 kbps | 12.0 kHz | 8 kbps |
| 44.1 kHz | 40 kbps | 22.05 kHz | 16 kbps | 11.025 kHz | 16 kbps |
| 32.0 kHz |
48 kbps/56 kbps/64 kbps/ 80 kbps/96 kbps/112 kbps/ 128 kbps/160 kbps/192 kbps/ 224 kbps/256 kbps/320 kbps |
16.0 kHz |
24 kbps/32 kbps/40 kbps/ 48 kbps/56 kbps/64 kbps/ 80 kbps/96 kbps/112 kbps/ 128 kbps/144 kbps/160 kbps |
8.0 kHz |
24 kbps/32 kbps/40 kbps/ 48 kbps/56 kbps/64 kbps/ 80 kbps/96 kbps/112 kbps/ 128 kbps/144 kbps/160 kbps |
Sound Library List
CM285