Individual chapters and appendicies may be downloaded below.
| Manual Contents |
|
|
|
|
|
|
| Chapters | |
|
Chapter 1
|
Getting Started |
|
Chapter 2
|
Do-more T1H Series PLC Overview |
|
Chapter 3
|
Specifications - CPU Modules |
|
Chapter 4
|
Specifications - Base Units |
|
Chapter 5
|
Specifications - Discrete I/O Modules |
|
Chapter 6
|
Specifications - Analog I/O Modules |
|
Chapter 7
|
Specifications - Specialty Modules |
|
Chapter 8
|
Installation and Wiring |
| Appendices | |
|
Appendix A
|
European Union Directives (CE) |
The following individual instruction sheets are included with individual
components, and although the information is included in the T1H-USER-M
manual, these inserts are part number specific.
| Document | Description |
|
|
T1F‐08AD‐1 Analog Input Module (Current) |
|
|
T1F‐08AD‐2 Analog Input Module (Voltage) |
|
|
T1F‐08DA‐1 Analog Input Module (Current) |
|
|
T1F‐08DA‐2 Analog Input Module (Voltage) |
|
|
T1F‐8AD4DA‐1 Current Analog Combination Module |
|
|
T1F‐8AD4DA‐2 Voltage Analog Combination Module |
|
|
T1F‐14THM Thermocouple Input Module |
|
|
T1F‐16AD‐1 Analog Input Module (Current) |
|
|
T1F‐16AD‐2 Analog Input Module (Voltage) |
|
|
T1F‐16DA‐1 Analog Input Module (Current) |
|
|
T1F‐16DA‐2 Analog Input Module (Voltage) |
|
|
T1F‐16RTD RTD Input Module |
|
|
T1F‐16TMST Module |