Click the link above to view the complete manual. Individual chapters and appendices may be downloaded below.
Problems viewing our PDF files?
Do you get a blank screen or other unexpected result trying to open one of our documents in .pdf format?
Click here for our PDF troubleshooting guide.
Manual Contents |
![]() |
![]() |
![]() |
Chapters | |
Chapter 1
![]() |
Getting Started |
Chapter 2
![]() |
Specifications |
Chapter 3
![]() |
Analog I/O Specifications |
Chapter 4
![]() |
Specialty Module Specifications |
Chapter 5
![]() |
Installation and Wiring |
Chapter 6
![]() |
PLC Communications |
Chapter 7
![]() |
Maintenance and Troubleshooting |
Appendices | |
Appendix A
![]() |
European Union Directives (CE) |
Appendix B
![]() |
Productivity1000 Error Codes |
Appendix C
![]() |
Security Considerations for Control Systems Networks |
The
following individual instruction sheets are included with individual components,
and although the information is included in the P1-USER-M manual, these inserts
are part number specific.
Power Supplies | |
![]() |
P1-01AC Power Supply |
![]() |
P1-01DC Power Supply |
![]() |
P1-02AC Power Supply |
CPUs | |
![]() |
P1-540 CPU |
![]() |
P1-550 CPU |
![]() |
P1-RX CPU |
Modules | |
![]() |
PS-AMC1, PS-AMC2, PS-AMC3, and PS-AMC4 Motion Control Modules |
![]() |
P1-02HSC High-Speed Isolated Sinking/Sourcing Input |
![]() |
P1-04AD Analog Input |
![]() |
P1-04AD-1 Analog Input |
![]() |
P1-04AD-2 Analog Input |
![]() |
P1-04ADL-1 Analog Input |
![]() |
P1-4ADL2DAL-1 Analog Input/Output |
![]() |
P1-04ADL-2 Analog Input |
![]() |
P1-4ADL2DAL-2 Analog Input/Output |
![]() |
P1-04DAL-1 Analog Output |
![]() |
P1-04DAL-2 Analog Output |
![]() |
P1-04NTC Thermistor |
![]() |
P1-04PWM Sinking/Sourcing DC Output |
![]() |
P1-04RTD Analog Input |
![]() |
P1-04THM Analog Input |
![]() |
P1-08ADL-1 Analog Input |
![]() |
P1-08ADL-2 Analog Input |
![]() |
P1-08DAL-1 Analog Output |
![]() |
P1-08DAL-2 Analog Output |
![]() |
P1-08NA AC Input |
![]() |
P1-08ND3 Fast Response Input |
![]() |
P1-08ND-TTL TTL Device Input |
![]() |
P1-08NE3 AC/DC Input |
![]() |
P1-08SIM Input Simulator |
![]() |
P1-08TA AC Output |
![]() |
P1-08TD1 Sinking DC Output |
![]() |
P1-08TD2 Sourcing DC Output |
![]() |
P1-08TD-TTL Sourcing DC Output |
![]() |
P1-08TRS Isolated Relay |
![]() |
P1-15CDD1 Input / Output |
![]() |
P1-15CDD2 Input / Output |
![]() |
P1-15TD1 Sinking DC Output |
![]() |
P1-15TD2 Sourcing DC Output |
![]() |
P1-16CDR Discrete Input / Relay Output |
![]() |
P1-16ND3 Fast Response DC Input |
![]() |
P1-16NE3 AC/DC Input |
![]() |
P1-16TR Relay Output |