Do you have a fast Internet connection and want the complete user manual as one file (to print out, for example)? Click the link above to view the complete manual. The file size for the complete manual is 20.3 MB. Individual chapters and appendices may be downloaded below.
If you have problems viewing a PDF document or wish to save any PDF to your computer for future use, right-click on the link to the document, select "Save Target As" or "Save As", and select the location on your computer where the file will be saved.
| Manual Contents |
|
|
|
|
|
|
| Chapters | |
|
Chapter 1
|
Getting Started |
|
Chapter 2
|
F2-04AD-1, (L) 4-Channel Analog Current Input |
|
Chapter 3
|
F2-04AD-2, (L) 4-Channel Analog Voltage Input |
|
Chapter 4
|
F2-08AD-1 8-Channel Analog Current Input |
|
Chapter 5
|
F2-08AD-2 8-Channel Analog Voltage Input |
|
Chapter 6
|
F2-04RTD 4-Channel RTD Input |
|
Chapter 7
|
F2-04THM 4-Channel Thermocouple Input |
|
Chapter 8
|
F2-02DA-1 2-Channel Analog Current Output |
|
Chapter 9
|
F2-02DA-2 2-Channel Analog Voltage Output |
|
Chapter 10
|
F2-08DA-1 8-Channel Analog Current Output |
|
Chapter 11
|
F2-08DA-2 8-Channel Analog Voltage Output |
|
Chapter 12
|
F2-02DAS-1 4-20mA 2-Channel Analog Current Output |
|
Chapter 13
|
F2-02DAS-2 0-5, 0-10V 2-Channel Isolated Output |
|
Chapter 14
|
F2-4AD2DA 4-Ch. In / 2-Ch. Out Combination Analog |
|
Chapter 15
|
F2-8AD4DA--1 8-Ch. In / 4-Ch. Out Analog Current Combination |
|
Chapter 16
|
F2-8AD4DA--2 8-Ch. In / 4-Ch. Out Analog Voltage Combination |
| Appendices | |
|
Appendix A
|
DL205 Discrete I/O Memory Map |