|
|
Topic: P189 |
Data Types |
|
There are multiple Data Types available for configuring parameters and tags within a project.
The Data Types are:
Boolean
Integer, 8 Bit Unsigned
Integer, 16 Bit
Integer, 16 Bit Unsigned
Integer, 16 Bit BCD
Integer, 32 Bit
Integer, 32 Bit BCD
String
*Constant
Float, 32 Bit
* With the exception of a constant data type, each of the above data types are also available as Array data types, one dimensional (1D) Arrays & two dimensional (2D) Arrays.
1 = 32 bit signed integer
1.0 = floating point
A = string
By default, Tag Names of all data types are visible in the Tag Database. If you are looking for pre-existing tag names with specific data types, use the check boxes at the top of the Tag Database dialog to filter your view.
To assign a Data Type to a new tag name, open the Tag Database and select “Add Tags” button.
The Add Tags window gives you a list of all available data types when you are creating your tag names. Use the Data Type radio buttons to display Basic, 1D Array or 2D Array data types.
|
System ID |
Address Range |
Max Rows |
Max Columns |
Max Characters |
Read/Write |
Data Type |
|
Cw |
000001 - 999999 |
N/A |
N/A |
N/A |
R/W |
Discrete |
|
AR1C |
000001 - 999999 |
*65535 |
N/A |
N/A |
R/W |
Discrete |
|
AR2C |
000001 - 999999 |
*65535 |
*65535 |
N/A |
R/W |
Discrete |
|
DI |
0.1.1.1 - 99.5.16.256 |
N/A |
>N/A |
N/A |
Read Only |
Discrete |
|
DO |
0.1.1.1 - 99.5.16.256 |
N/A |
N/A |
N/A |
>R/W |
Discrete |
|
S16 |
000001 - 999999 |
N/A |
N/A |
N/A |
R/W |
Signed Int 16 |
|
AR1S16 |
000001 - 999999 |
65535 |
N/A |
N/A |
R/W |
Signed Int 16 |
|
AR2S16 |
000001 - 999999 |
*65535 |
*65535 |
N/A |
R/W |
Signed Int 16 |
|
US16 |
000001 - 999999 |
N/A |
N/A |
N/A |
R/W |
Unsigned Int 16 (with Hex option in objects) |
|
AR1US16 |
000001 - 999999 |
*65535 |
N/A |
N/A |
R/W |
Unsigned Int 16 (with Hex option in objects) |
|
AR2US16 |
000001 - 999999 |
*65535 |
*65535 |
N/A |
R/W |
Unsigned Int 16 (with Hex option in objects) |
|
S32 |
000001 - 999999 |
N/A |
N/A |
N/A |
R/W |
Signed Int 32 |
|
AR1S32 |
000001 - 999999 |
*65535 |
N/A |
N/A |
R/W |
Signed Int 32 |
|
AR2S32 |
000001 - 999999 |
*65535 |
*65535 |
N/A |
R/W |
Signed Int 3 |
|
AIS32 |
0.1.1.1 - 99.5.16.256 |
N/A |
N/A |
N/A |
Read Only |
Signed Int 32 |
|
AOS32 |
0.1.1.1 - 99.5.16.256 |
N/A |
N/A |
N/A |
R/W |
Signed Int 32 |
|
F32 |
000001 - 999999 |
N/A |
N/A |
N/A |
RW |
Floating PT 32 |
|
AR1F32 |
000001 - 999999 |
*65535 |
N/A |
N/A |
R/W |
Floating PT 32 |
|
AR2F32 |
000001 - 999999 |
*65535 |
*65535 |
N/A |
R/W |
Floating PT 32 |
|
AIF32 |
0.1.1.1 - 99.5.16.256 |
N/A |
N/A |
N/A |
Read Only |
Floating PT 32 |
|
US8 |
000001 - 999999 |
N/A |
N/A |
N/A |
R/W |
Unsigned Int 16 (with Hex option in objects) |
|
AR1US8 |
000001 - 999999 |
*65535 |
N/A |
N/A |
R/W |
Unsigned Int 16 (with Hex option in objects) |
|
AR2US8 |
000001 - 999999 |
*65535 |
*65535 |
N/A |
R/W |
Unsigned Int 16 (with Hex option in objects) |
|
BCD16 |
000001 - 999999 |
N/A |
N/A |
N/A |
R/W |
BCD Int 16 |
|
AR1BCD16 |
000001 - 999999 |
*65535 |
N/A |
N/A |
R/W |
BCD Int 16 |
|
AR2BCD16 |
000001 - 999999 |
*65535 |
*65535 |
N/A |
R/W |
BCD Int 16 |
|
BCD32 |
000001 - 999999 |
N/A |
N/A |
N/A |
R/W |
BCD Int 32 |
|
AR1BCD32 |
000001 - 999999 |
*65535 |
N/A |
N/A |
R/W |
BCD Int 32 |
|
AR2BCD32 |
000001 - 999999 |
*65535 |
*65535 |
N/A |
R/W |
BCD Int 32 |
|
STR |
000001 - 999999 |
N/A |
N/A |
128 |
R/W |
ASCII String |
|
AR1STR |
000001 - 999999 |
*65535 |
N/A |
128 |
R/W |
ASCII String |
|
AR2STR |
000001 - 999999 |
N/A |
N/A |
128 |
R/W |
ASCII String |
|
SBR |
000001 - 999999 |
N/A |
N/A |
N/A |
Read Only |
Discrete |
|
SBRW |
000001 - 999999 |
N/A |
N/A |
N/A |
R/W |
Discrete |
|
SWR |
000001 - 999999 |
N/A |
N/A |
N/A |
Read Only |
Signed Int 16 |
|
SWRW |
000001 - 999999 |
N/A |
N/A |
N/A |
R/W |
Signed Int 16 |
|
SSTR |
000001 - 999999 |
N/A |
N/A |
50 |
Read Only |
ASCII String |
|
MST |
0.1.1.1 - 99.5.16.256 |
N/A |
N/A |
N/A |
Read Only |
Discrete |
*Note: 2D arrays are limited to 65535 total cells (i.e., Number of Rows X Number of Columns must be less than or equal to 65535 cells).