Built-in Analog I/O of the XMC
The XMC has two analog inputs and two analog outputs built-in.
-
The analog inputs can be configured as voltage or current type inputs.
-
The analog outputs are only voltage type outputs.
Analog Inputs
Terminal Number | Description | XG5000 Direct Variable Address | XG5000 Variable | |
---|---|---|---|---|
V0+ | Analog Voltage Input Channel 0 | %UW0.1.5 | _01_AD0_Data | |
I0+ | Analog Current Input Channel 0 | %UW0.1.5 | _01_AD0_Data | |
COM0 | Common for Analog Input 0 | |||
V1+ | Analog Voltage Input Channel 1 | %UW0.1.6 | _01_AD1_DATA | |
I1+ | Analog Current Input Channel 1 | %UW0.1.6 | _01_AD1_DATA | |
COM1 | Common for Analog Input 1 |
Analog Outputs
Terminal Number | Description | XG5000 Direct Variable Address | XG5000 Variable | |
---|---|---|---|---|
V0+ | Analog Voltage Output Channel 0+ | %UW0.1.8 | _01_DA0_DATA | |
V0- | Analog Voltage Output Channel 0- | |||
V1+ | Analog Voltage Output Channel 1+ | |||
V1- | Analog Voltage Output Channel 1- | %UW0.1.9 | _01_DA1_DATA | |
NC | Not Connected | |||
NC | Not Connected |
Opening Analog Configuration Screen in XG5000 Project
Configure Analog Inputs in XG5000 Project
Configure Analog Outputs in XG5000 Project
LM006