Built-in Encoder Inputs of the XMC
The XMC has two built-in RS-422A Line Driver Level encoder inputs.
-
Input Voltage is 5 VDC (3 VDC to 6 VDC).
-
Input Current 2 mA to 7.5 mA.
-
Minimum on guaranteed voltage is 2.5 VDC.
-
Maximum off guaranteed voltage is 1 VDC.
-
Supports Line driver and open collector type encoders.
Terminal Number | Description | |
---|---|---|
ENC1 A+ | Encoder 1 A+ Input | |
ENC1 A- | Encoder 1 A- Input | |
ENC1 B+ | Encoder 1 B+ Input | |
ENC1 B- | Encoder 1 B- Input | |
ENC2 A+ | Encoder 2 A+ Input | |
ENC2 A- | Encoder 2 A- Input | |
ENC2 B+ | Encoder 2 B+ Input | |
ENC2 B- | Encoder 2 B- Input |
Encoder Wiring Example
XG5000 Project Encoder Flag Variables
Configure Encoder Inputs in XG5000 Project
LM005