Analog Module Setup
Video Tutorial
-
This is a Quick start guide with information about configuring analog modules in XG5000.
-
Module Configuration will need to be done Offline.
-
Project will need to be written to XEM CPU with the Write command in Online menu.
-
A Reset PLC command may need to be executed.
List of Available Analog Modules
| Model Number | Description |
|---|---|
| XBF-AD04A | 4 Channel Analog input (Current/Volltage),(12BIT) |
| XBF-AD08A | 8 Channel, Analog input (Current/Voltage),(12BIT) |
| XBF-AD04C | 4 Channel Analog input (Current/Volltage) (14BIT) |
| XBF-DV04A | 4 Channel Analog output (Voltage) (12BIT) |
| XBF-DV04C | 4 Channel Analog output (Voltage) (14BIT) |
| XBF-DC04A | 4 Channel Analog output (Current) (12BIT) |
| XBF-DC04C | 4 Channel Analog output (Current) (14BIT) |
| XBF-AH04A | 2 Channel Analog input, 2 Channel Analog output |
Analog Input Module Configuration
Analog Output Module Configuration
LP104