Do you have a fast Internet connection and want the complete user manual as one file (to print out, for example)? Click the link above to view the complete manual. The file size for the complete manual is 47.6 MB. Individual chapters and appendices may be downloaded below.
Problems viewing our PDF files?
Do you get a blank screen or other unexpected result trying to open one
of our documents in .pdf format?
Click
here for our PDF troubleshooting guide
.
| Manual Contents |
|
|
|
|
|
|
| Chapters | |
|
Chapter 1
|
Getting Started |
|
Chapter 2
|
Specifications |
|
Chapter 3
|
Analog I/O Specifications |
|
Chapter 4
|
Specialty Module Specifications |
|
Chapter 5
|
Installation and Wiring |
|
Chapter 6
|
PLC Communications |
|
Chapter 7
|
Maintenance and Troubleshooting |
| Appendices | |
|
Appendix A
|
European Union Directives (CE) |
|
Appendix B
|
Productivity3000 Error Codes |
The
following individual instruction sheets are included with individual components,
and although the information is included in the P3-USER-M manual, these inserts
are part number specific.
| Power Supplies | |
|
|
P3-01AC and P3-01DC Power Supply |
| CPUs, Expansion, Bases | |
|
|
P3-530 CPU |
|
|
P3-550 CPU |
|
|
P3-550E CPU |
|
|
P3-03B, P3-05B, P3-08B, P3-11B Bases |
|
|
P3-EX Expansion Module |
|
|
P3-RS Remote Slave |
|
|
P3-RX Remote Slave |
| Modules | |
|
|
P3-04ADS Analog Input |
|
|
P3-04DA Analog Output |
|
|
P3-06DAS-1 Analog Output |
|
|
P3-06DAS-2 Analog Output |
|
|
P3-8AD4DA-1 Analog Input/Output |
|
|
P3-8AD4DA-2 Analog Input/Output |
|
|
P3-08AD Analog Input |
|
|
P3-08DA-1 Analog Output |
|
|
P3-08DA-2 Analog Output |
|
|
P3-08NAS AC Isolated Input |
|
|
P3-08ND3S Isolated Sinking/Sourcing Input |
|
|
P3-08RTD Analog Input |
|
|
P3-08TAS AC Isolated Output |
|
|
P3-08TD1S Sinking Output |
|
|
P3-08TD2S Sourcing Output |
|
|
P3-08THM Analog Input |
|
|
P3-08TRS-1 Relay Output |
|
|
P3-08TRS Isolated Relay Output |
|
|
P3-16AD-1 Analog Input |
|
|
P3-16AD-2 Analog Input |
|
|
P3-16DA-1 Analog Output |
|
|
P3-16DA-2 Analog Output |
|
|
P3-16NA AC Input |
|
|
P3-16ND3 Sinking/Sourcing Input |
|
|
P3-16SIM Simulator |
|
|
P3-16TA AC Output |
|
|
P3-16TD1 Sinking Output |
|
|
P3-16TD2 Sourcing Output |
|
|
P3-16TD3P 16-Channel Sinking/Sourcing Protected Output |
|
|
P3-16TR Relay Output |
|
|
P3-32ND3 Sinking/Sourcing Input |
|
|
P3-32TD1 Sinking Output |
|
|
P3-32TD2 Sourcing Output |
|
|
P3-64ND3 Sinking/Sourcing Input |
|
|
P3-64TD1 Sinking Output |
|
|
P3-64TD2 Sourcing Output |
|
|
P3-HSI High Speed Isolated Sinking/Sourcing Input |
|
|
P3-HSO High Speed Isolated Sinking/Sourcing Output |
|
|
P3-SCM Communications Module |