Example Applications
Download any of the examples below as guidelines for how to set up a similar program for your specific application.
| Example Program Description | Click to Download |
|---|---|
| Modbus TCP Client Library for XMC-E08A and XMC-E08A-DC | |
| Modbus TCP Client Library for XMC-E16A and XMC-E16A-DC | |
| Automationdirect User Function block for controlling an EtherCAT enabled AC Drive. May need some modification for your drive if it doesn't strictly follow CiA402 State machine. | |
| Sample program for help topics LS_InverterControl, LS_InverterStatus, LS_InverterWriteVel and LS_InverterReadVel function blocks. | |
| Sample Ladder programs for Axis Group help topics. | |
| Sample program for Cross-Coupled Motor Control topic. | |
| Sample Ladder program for LS Electric dedicated motion function blocks. | |
| Sample programs for Modbus TCP Client library function blocks and Modbus TCP Client Setup help topic. | |
| Sample Ladder programs for Multi-Axis motion function block help topics. | |
| Sample Structured Text programs for Multi-Axis motion function block help topics. | |
| Sample Ladder programs for Single Axis motion function block help topics. | |
| Sample Structured Text programs for Single Axis motion function block help topics. | |
| Sample project for Using XMC to create a XYZ gantry robot tutorial. | |
| Sample project for Loading NC Program from SD card tutorial. | |
| Project for Write Your First NC Program tutorial. |