Encoder Preset Position Setting with LS_EncoderPreset
LS_EncoderPreset is used to set the current position for the selected built-in encoder input. The position chosen can be absolute or relative to the current position.
-
LS_Connect must be executed before these function blocks can be used.
-
The following examples can be found in the XMC_LSDedicated_FBs.zip downloadable from Example Applications.

Element Name | Element Type | Description |
---|---|---|
Execute | Input | Edge detected request to execute the function block. |
Encoder | Input |
Select the encoder position to change.
|
Position | Input | Specify the position to set. |
Relative | Input |
|
Done | Output | Indicates the function block has finished the operation. |
Busy | Output | Indicates the function block is currently being executed. |
Error | Output | Indicates whether an error occurs or not. |
ErrorID | Output | Error Identification number. |

Before LS_EncoderPreset execution:
After LS_EncoderPreset execution:

Before LS_EncoderPreset execution:
After LS_EncoderPreset execution:
LM802