Drive CM Configuration for L7P

Use Drive CM to configure the L7P. The following examples are used with the example project XEM_L7P_ModRTU_Example.zip. Download the example from Example Applications.

Step Action
1

Open Drive CM and connect to the L7P with a USB mini-B cable. Press the Online to Offline icon to go online with the drive.

2

On the Index tab, configure parameter 0x3002 to set the Baud-rate of the connection. The example is set to 1 which is 19.2 kbps. Note: Data bits, Stop bits, and Parity are fixed at 8, 1, None.

3

Also on the Index tab, configure parameter 0x3000 to be the value of 0. This will put the L7P in 0: Index Position Mode.

4

Clear the Digital Input list of SV_ON, ISEL0, ISEL1, ISEL2, ISEL3, ISEL4, and ISEL5. This can be done by selecting Not Assigned.

5

Configure parameter 0x3008 with a Start Index Number of 64. This will configure the index to be run to be defined by ISEL0 - ISEL5. Any value less than 64 in this register will cause that index to run when the START input is triggered.

6

Press the Save to Memory icon to save the parameter changes to the EEPROM.

7

Press the Software Reset icon to allow the change in Control Mode to take effect.

 

 

 

 

 

 

 

 

 

 

LP215-3