Digital I/O Module Setup
Video Tutorial
-
This is a Quick start guide with information about configuring digital I/O modules in XG5000.
-
Module Configuration will need to be done Offline.
-
Project will need to be written to XEM CPU with the Write command in Online menu.
-
A Reset PLC command may need to be executed.
List of Available Digital Modules
| Model Number | Description |
|---|---|
| XBE-DC16A | 16-point sinking/sourcing input module. 24 VDC |
| XBE-DC16B | 16-point sinking/sourcing input module. 12-24 VDC |
| XBE-DC32A | 32-point sinking/sourcing input module. 24 VDC |
| XBE-AC08A | 8-point 120 VAC input module. |
| XBE-RY08B | 8-point relay output module. 125 VDC/250 VAC |
| XBE-RY16A | 16-point relay output module. 125 VDC/250 VAC |
| XBE-TN16A | 16-point sinking output module. 12-24 VDC |
| XBE-TN32A | 32-point sinking output module. 12-24 VDC |
| XBE-TP16A | 16-point sourcing output module. 12-24 VDC |
| XBE-TP32A | 32-point sourcing output module. 12-24 VDC |
| XBE-DN32A | Combo Module. 16-point sinking/sourcing input (24 VDC). 16-point sinking output (12-24 VDC). |
Digital Input Module Configuration
Digital Output Module Configuration
LP105