C2-DCM Com Port Setup Details

Topic: CL289

Description

The Com Port Setup Details dialog displays current settings of the selected port. The Com Ports on the C2-DCM module are used for General Communications, acting as a Master or Slave, using MODBUS (RTU) or ASCII protocol.

Note: The Com Port setup is stored in the Flash EEPROM in the CLICK CPU module. This means you MUST download the user project into the CLICK PLC after you make any changes in the Com Port Setup.

Setup

MODBUS SETUP

ASCII SETUP

1 Port: Select the desired port on the C2-DCM module (e.g., Slot0 Port1) from the drop down list to populate this dialog with current port setups.

2 Protocol: C2-DCM Ports support MODBUS or ASCII Protocol. Select the Protocol appropriate for your application from the drop down list. If this option is grayed out, it means one or more Receive/Send instructions are using this Com Port in the ladder program already. You can not change the protocol until you delete those instructions.

3 Basic Configuration: This field covers the Basic setup parameters that are necessary to use this Com Port.

4 Node Address (1-247) [MODBUS Only]: If you use this Com Port as MODBUS Master, please enter 1. If you use this Com Port as a MODBUS Slave, enter a MODBUS Node Address between 1 and 247. The Node Address needs to be unique in the network.

5 Baud Rate: Select a Baud Rate from the drop down list to match the Baud Rate setup of the network.

6 Parity: Select the Parity Bit setup from the Odd, Even and None to match the Parity setup of the network.

7 Stop Bit: Select the Bit Length of the Stop Bit between 1 and 2 to match the Stop Bit setup of the network.

8 Communication Data (bit) [ASCII only]: Select the Data Bit Length of the ASCII data between 7 and 8 to match the Data Bit Length setup of the external communication device.

9 Time-out Setting [MODBUS Only]: This parameter defines the Maximum acceptable response delay time from the MODBUS Slaves after the MODBUS Master sent a request to the Slaves. Select a Time-out Setting time between 100ms and 30sec from the drop down list. If the response delay time from a MODBUS Slave exceeds this setup, a communication error occurs and the port's Error Flag (System Control Bit SC141, SC143, SC145, or SC147) turns ON.

10 Character Time-out (2-1000ms) [MODBUS Only]: This parameter defines the Maximum acceptable delay time between each Character (byte data) in the response from the MODBUS Slave. Enter a Character Time-out value between 2ms and 1000ms. If the delay time between each Character exceeds this setup, a Communication Error occurs and the port's Error Flag (System Control Bit SC141, SC143, SC145, or SC147) turns ON.

11 Response Delay Time (0-5000ms) [MODBUS Only]: When this Port is used to communicate as a MODBUS Slave, you can adjust the Delay Time to response to the MODBUS Master. Enter a Response Delay Time between 0ms (No delay) and 5000ms.

12 Wiring Details: C2-DCM Ports follow the RS-232 or RS-485 Communication Standard. Port pin assignments are shown on the dialog.

13 Menu Expansion Button: This button is used to expand / collapse the System Address information pane.

14 System Address: The System Address pane shows the System Contacts and System Registers associated with the current settings.

15 Duplex [ASCII and RS-232 Only]: If using Full Duplex data can be transmitted and received at the same time allowing two-way communication. If using Half Duplex data can only be transmitted or received, but not at the same time. See Send and Receive ASCII Instructions for more information.

Related Topics:

Com Port 1
Com Port 2
Com Port 3
Com Port Setup