System Data Registers |
Topic: CL110
|
System Data Registers (SD) |
|||
Address |
System Nickname |
Description |
Read/Write |
SD1 |
_PLC_Error_Code |
Stores the current Error Code. If no Error, the value = 0. |
Read |
SD5 |
_Firmware_Version_L |
Stores the current Low portion of the Firmware Version. For example, if the Firmware Version is V1.10, then this register has a 10. |
Read |
SD6 |
_Firmware_Version_H |
Stores the current High portion of the Firmware Version. For example, if the Firmware Version is V1.10, then this register has a 1. |
Read |
SD7 |
_Sub_Firmware_Version_L |
Stores the current Low portion of the Sub Firmware Version. For example, if the Sub Firmware Version is V3.10, then this register has a 10. |
Read |
SD8 |
_Sub_Firmware_Version_H |
Stores the current High portion of the Sub Firmware Version. For example, if the Sub Firmware Version is V3.10, then this register has a 3. |
Read |
SD9 |
_Scan_Counter |
Increases the stored value on every Scan up to 32,767, then rolls back to 0 and starts Increasing again. |
Read |
SD10 |
_Current_Scan_Time |
Stores the current Scan Time value. |
Read |
SD11 |
_Minimum_Scan_Time |
Stores the Shortest scan time since the PLC was set to RUN mode. |
Read |
SD12 |
_Maximum_Scan_Time |
Stores the Longest scan time since the PLC was set to RUN mode. |
Read |
SD13 |
_Fixed_Scan_Time_Setup |
Stores the Fixed Scan Time Setup value (ms). |
Read |
SD14 |
_Interrupt_Scan_Time |
Stores the time spent executing interrupts during the previous scan (ms). |
Read |
SD19 |
_RTC_Year (4 digits) |
Stores the Real Time Clock'sCurrent Year as 4-Digits. |
Read |
SD20 |
_RTC_Year (2 digits) |
Stores the Real Time Clock's Current Year as 2-Digits. |
Read |
SD21 |
_RTC_Month (1-12) |
Stores the Real Time Clock'sCurrent Month. |
Read |
SD22 |
_RTC_Day (1-31) |
Stores the Real Time Clock's Current Day. |
Read |
SD23 |
_RTC_Day_of_the_Week |
Stores the Real Time Clock's Current Day of the Week. 1 = Sunday 2 = Monday 3 = Tuesday 4 = Wednesday 5 = Thursday 6 = Friday 7 = Saturday |
Read |
SD24 |
_RTC_Hour (0-23) |
Stores the Real Time Clock's Current Hour. |
Read |
SD25 |
_RTC_Minute (0-59) |
Stores the Real Time Clock's Current Minute. |
Read |
SD26 |
_RTC_Second (0-59) |
Stores the Real Time Clock's Current Second. |
Read |
SD29 |
_RTC_New_Year(4 digits) |
Adjust the current Year (use with SC53). |
Read / Write |
SD31 |
_RTC_New_Month |
Adjust the current Month (use with SC53) (1-12). |
Read / Write |
SD32 |
_RTC_New_Day |
Adjust the current Day (use with SC53) (1-31). |
Read / Write |
SD34 |
_RTC_New_Hour |
Adjust the current Hour (use with SC55) (0-23). |
Read / Write |
SD35 |
_RTC_New_Minute |
Adjust the current Minute (use with SC55) (0-59). |
Read / Write |
SD36 |
_RTC_New_Second |
Adjust the current Second (use with SC55) (0-59). |
Read / Write |
SD40 |
_Port1_Received_Data_Len |
Stores the number of characters that were received through Com Port 1 in the ASCII format. |
Read / Write |
SD41 |
_Port1_No_Comm_Time |
Stores the time that has passed in Seconds since Com Port 1 received a message from the Network Master. Put 0 to Reset the Register. |
Read / Write |
SD42 |
_Port1_Rcv_Pkt_High_Cnt |
A counter for the number of high packet events on Ethernet Port 1. |
Read / Write |
SD50 |
_Port2_Received_Data_Len |
Stores the number of characters that were received through Com Port 2 in the ASCII format. |
Read / Write |
SD51 |
_Port2_No_Comm_Time |
Stores the time that has passed in Seconds since Com Port 2 received a message from the Network Master. Put 0 to Reset the Register. |
Read / Write |
SD60 |
_Port3_Received_Data_Len |
Stores the number of characters that were received through Com Port 3 in the ASCII format. |
Read / Write |
SD61 |
_Port3_No_Comm_Time |
Stores the time that has passed in Seconds since Com Port 3 received a message from the Network Master. Put 0 to Reset the Register. |
Read / Write |
SD62 |
_BT_Paired_Device_Count |
Stores the number of paired Bluetooth devices. |
Read |
SD63 |
_SD_Total_Memory_L |
Stores the SD card Total Memory Available Low Word (megabyte). |
Read |
SD64 |
_SD_Total_Memory_H |
Stores the SD card Total Memory Available High Word (megabyte). |
Read |
SD65 |
_SD_Free_Memory_L |
Stores the SD card Free Memory Available Low Word (megabyte). |
Read |
SD66 |
_SD_Free_Memory_H |
Stores the SD card Free Memory Available High Word (megabyte). |
Read |
SD67 |
_SD_Used_Memory_L |
Stores the SD card Used Memory Available Low Word (megabyte). |
Read |
SD68 |
_SD_Used_Memory_H |
Stores the SD card Used Memory Available High Word (megabyte). |
Read |
SD69 |
_SD_Error_Information |
Stores the SD error number (see SD Card Error Codes). |
Read |
SD70 |
_SD_Log_File_Number |
Stores the current number of Log Files on the SD. |
Read |
SD71 | _CPU_AD_CH1_Value | Analog AD CH1 Data Value | Read |
SD72 | _CPU_AD_CH2_Value | Analog AD CH2 Data Value | Read |
SD73 | _CPU_AD_CH3_Value _CPU_AD_CH1_Value |
Analog AD CH3 Data Value (4 Input Type) Analog DA CH1 Data Value (Switching Type) |
Read |
SD74 | _CPU_AD_CH4_Value _CPU_AD_CH2_Value |
Analog AD CH4 Data Value (4 Input Type) Analog DA CH2 Data Value (Switching Type) |
Read |
SD75 | _CPU_DA_CH1_Value | Analog DA CH1 Data Value (4 Input Type) |
Read |
SD76 | _CPU_DA_CH2_Value | Analog DA CH2 Data Value (4 Input Type) | Read |
SD80 |
_Port1_IP_Address1 |
Stores the IP Octet #1. |
Read |
SD81 |
_Port1_IP_Address2 |
Stores the IP Octet #2. |
Read |
SD82 |
_Port1_IP_Address3 |
Stores the IP Octet #3. |
Read |
SD83 |
_Port1_IP_Address4 |
Stores the IP Octet #4. |
Read |
SD84 |
_Port1_Subnet_Mask1 |
Stores the Network Mask Octet #1. |
Read |
SD85 |
_Port1_Subnet_Mask2 |
Stores the Network Mask Octet #2. |
Read |
SD86 |
_Port1_Subnet_Mask3 |
Stores the Network Mask Octet #3. |
Read |
SD87 |
_Port1_Subnet_Mask4 |
Stores the Network Mask Octet #4. |
Read |
SD88 |
_Port1_Default_Gateway1 |
Stores the Gateway Address Octet #1. |
Read |
SD89 |
_Port1_Default_Gateway2 |
Stores the Gateway Address Octet #2. |
Read |
SD90 |
_Port1_Default_Gateway3 |
Stores the Gateway Address Octet #3. |
Read |
SD91 |
_Port1_Default_Gateway4 |
Stores the Gateway Address Octet #4. |
Read |
SD101 |
_EIP_ModuleStatus |
0 = No Error. 1 = PLC Critical Error Detected, see SD1 for more information. 2 = High load detection, this occurs when many Interrupt programs delay the EtherNet/IP Adapter. |
Read |
SD102 |
_EIP_IdentityStatus |
Bits 4:7 Combined 2 = At least one faulted Class 1 I/O Connection. 3 = No Class 1 I/O Connections established. 5 = Fault, Bit 10 or Bit 11 is Set. 6 = At least one Class 1 I/O Connection in run mode. 7 = At least one Class 1 I/O Connection established in idle mode. Bit 8, Either a connection Timed Out, or High load was detected. Bit 11, PLC Critical Error Detected, see SD1 for more information. |
Read |
SD103 |
_EIP_Con1_NodeStatus |
The value of the Connection Object Class (0x05) Attribute 1 "State" of Connection 1. A value of 3 means a Connection is established. |
Read |
SD104 |
_EIP_Con1_GeneralStatus |
This value indicates an error value when a Class 1 I/O connection was unsuccessful. This value was returned to the Scanner device. More detailed information can be found in CLICK EtherNet/IP Error Codes. |
Read |
SD105 |
_EIP_Con1_ExtendedStatus |
This value indicates an extended error value when a Class 1 I/O connection was unsuccessful. This value was returned to the Scanner device. More detailed information can be found in CLICK EtherNet/IP Error Codes. |
Read |
SD106 |
_EIP_Con1_LostCount |
A counter for the number of Class 1 Implicit lost packets for this connection. |
Read/Write |
SD107 |
_EIP_Con1_DisConCount |
A counter for the number of Class 1 Implicit disconnections. |
Read/Write |
SD108 |
_EIP_Con1_No_Comm_Time |
Stores the time that has passed in Seconds since Connection 1 received a message from the Client/Originator. |
Read/Write |
SD109 |
_EIP_Con2_NodeStatus |
The value of the Connection Object Class (0x05) Attribute 1 "State" of Connection 2. A value of 3 means a Connection is Established. |
Read |
SD110 |
_EIP_Con2_GeneralStatus |
This value indicates an error value when a Class 1 I/O connection was unsuccessful. This value was returned to the Scanner device. More detailed information can be found in CLICK EtherNet/IP Error Codes. |
Read |
SD111 |
_EIP_Con2_ExtendedStatus |
This value indicates an extended error value when a Class 1 I/O connection was unsuccessful. This value was returned to the Scanner device. More detailed information can be found in CLICK EtherNet/IP Error Codes. |
Read |
SD112 |
_EIP_Con2_LostCount |
A counter for the number of Class 1 Implicit lost packets for this connection. |
Read/Write |
SD113 |
_EIP_Con2_DisConCount |
A counter for the number of Class 1 Implicit disconnections. |
Read/Write |
SD114 |
_EIP_Con2_No_Comm_Time |
Stores the time that has passed in Seconds since Connection 2 received a message from the Client/Originator. |
Read/Write |
SD131 |
_Password_Failed_Count |
Stores the number of incorrect Logins since power up. |
Read |
SD132 |
_Port1_AL_Denied_No1_Cnt |
A counter for the number of rejected connections by newest device on the Allow List on Port1. |
Read |
SD133 |
_WLAN_AL_Denied_No1_Cnt |
A counter for the number of rejected connections by newest device on the Allow List on WLAN Port. |
Read |
SD134 |
_Port1_AL_Denied_Count |
A counter for the total number of rejected connections by the Allow List on Port1 since power up. This count is not reset when clearing the Allow List Denied Records. |
Read |
SD135 |
_WLAN_AL_Denied_Count |
A counter for the total number of rejected connections by the Allow List on WLAN Port since power up. This count is not reset when clearing the Allow List Denied Records. |
Read |
SD140 |
_S0_P1_Received_Data_Len |
Stores the number of characters that were received through DCM0 (Slot 0) Com Port 1 in the ASCII format. |
Read / Write |
SD141 |
_S0_P1_No_Comm_Time |
Stores the time that has passed in Seconds since DCM0 (Slot 0) Com Port 1 received a message from the Network Master. Put 0 to Reset the Register. |
Read / Write |
SD142 |
_S0_P2_Received_Data_Len |
Stores the number of characters that were received through DCM0 (Slot 0) Com Port 2 in the ASCII format. |
Read / Write |
SD143 |
_S0_P2_No_Comm_Time |
Stores the time that has passed in Seconds since DCM0 (Slot 0) Com Port 2 received a message from the Network Master. Put 0 to Reset the Register. |
Read / Write |
SD144 |
_S1_P1_Received_Data_Len |
Stores the number of characters that were received through DCM1 (Slot 1) Com Port 1 in the ASCII format. |
Read / Write |
SD145 |
_S1_P1_No_Comm_Time |
Stores the time that has passed in Seconds since DCM1 (Slot 1) Com Port 1 received a message from the Network Master. Put 0 to Reset the Register. |
Read / Write |
SD146 |
_S1_P2_Received_Data_Len |
Stores the number of characters that were received through DCM1 (Slot 1) Com Port 2 in the ASCII format. |
Read / Write |
SD147 |
_S1_P2_No_Comm_Time |
Stores the time that has passed in Seconds since DCM1 (Slot 1) Com Port 2 received a message from the Network Master. Put 0 to Reset the Register. |
Read / Write |
SD150 |
Remote PLC Connect Count |
Shows the number of connections using the Remote PLC ports. |
Read |
SD188 |
_Port1_MAC_Address1 |
Stores the MAC Octet #1. |
Read |
SD189 |
_Port1_MAC_Address2 |
Stores the MAC Octet #2. |
Read |
SD190 |
_Port1_MAC_Address3 |
Stores the MAC Octet #3. |
Read |
SD191 |
_Port1_MAC_Address4 |
Stores the MAC Octet #4. |
Read |
SD192 |
_Port1_MAC_Address5 |
Stores the MAC Octet #5. |
Read |
SD193 |
_Port1_MAC_Address6 |
Stores the MAC Octet #6. |
Read |
SD194 |
_WLAN_ST_MAC_Address1 |
Stores the MAC Octet #1 (C2 CPUs only). |
Read |
SD195 |
_WLAN_ST_MAC_Address2 |
Stores the MAC Octet #2 (C2 CPUs only). |
Read |
SD196 |
_WLAN_ST_MAC_Address3 |
Stores the MAC Octet #3 (C2 CPUs only). |
Read |
SD197 |
_WLAN_ST_MAC_Address4 |
Stores the MAC Octet #4 (C2 CPUs only). |
Read |
SD198 |
_WLAN_ST_MAC_Address5 |
Stores the MAC Octet #5 (C2 CPUs only). |
Read |
SD199 |
_WLAN_ST_MAC_Address6 |
Stores the MAC Octet #6 (C2 CPUs only). |
Read |
SD200 |
_WLAN_IP_Address1 |
Stores the IP Octet #1. |
Read |
SD201 |
_WLAN_IP_Address2 |
Stores the IP Octet #2. |
Read |
SD202 |
_WLAN_IP_Address3 |
Stores the IP Octet #3. |
Read |
SD203 |
_WLAN_IP_Address4 |
Stores the IP Octet #4. |
Read |
SD204 |
_WLAN_Subnet_Mask1 |
Stores the Network Mask Octet #1. |
Read |
SD205 |
_WLAN_Subnet_Mask2 |
Stores the Network Mask Octet #2. |
Read |
SD206 |
_WLAN_Subnet_Mask3 |
Stores the Network Mask Octet #3. |
Read |
SD207 |
_WLAN_Subnet_Mask4 |
Stores the Network Mask Octet #4. |
Read |
SD208 |
_WLAN_Default_Gateway1 |
Stores the Gateway Address Octet #1. |
Read |
SD209 |
_WLAN_Default_Gateway2 |
Stores the Gateway Address Octet #2. |
Read |
SD210 |
_WLAN_Default_Gateway3 |
Stores the Gateway Address Octet #3. |
Read |
SD211 |
_WLAN_Default_Gateway4 |
Stores the Gateway Address Octet #4. |
Read |
SD212 |
_WLAN_Signal_Strength |
Stores the signal strength to the access point (0-100%). |
Read |
SD213 |
_WLAN_Connection_Status |
Stores the current connection status: 0 = No connection. 1 = Connected. 2 = Access Point not found. 3 = Access Point found but password is wrong. 4 = Connection lost. 5 = Authentication failure. 6 = Authentication failure (other). |
Read |
SD214 |
_WLAN_No_Com_Time |
Stores the time that has passed in Seconds since Com WLAN received a message from a Network Master. Put 0 to Reset the Register. |
Read/Write |
SD215 |
_WLAN_Rcv_Pkt_High_Cnt |
A counter for the number of high packet events on the WLAN Port. |
Read/Write |
SD216 |
_WLAN_Connected_Channel |
Stores the current WiFi channel to the access point. |
Read |
SD217 |
_WLAN_Country_Code |
Stores the current WLAN country code, which controls Wi-Fi radio settings to comply with the selected country's regulations. |
Read |
SD218 |
_WLAN_No_Connect_Status |
Stores the extended status codes when SD213 indicates a connection error. Please see the table below for additional information. |
Read |
SD301 |
_S0_ModuleId |
Module ID. 2 = C2-0PCUA 3 = C2-NRED 0 = Any other module |
Read |
SD302 |
_S0_Major_Version |
Product Major Version. |
Read |
SD303 |
_S0_Minor_Version |
Product Minor Version. |
Read |
SD304 |
_S0_Hotfix_Version |
Product Hotfix Version. |
Read |
SD305 |
_S0_Release_Version |
Product Release Version. |
Read |
SD306 |
_S0_CPU_USAGE |
CPU usage of the intelligent module in slot 0. |
Read |
SD307 |
_S0_MEM_USAGE |
Memory usage of the intelligent module in slot 0. |
Read |
SD308 |
_S0_ERROR_CODE |
1 = Application Disabled 2 = Time issue detected
3 = Time issue detected
4 = Abnormal Termination of application. 155 = The server certificate has expired.
157 = The server certificate has expired.
|
Read |
SD309 |
_S0_SD_TOTAL_MEM_L |
Along with SD310 displays the total memory capacity of the SD Card installing in the intelligent module in slot 0. |
Read |
SD310 |
_S0_SD_TOTAL_MEM_H |
Along with SD309 displays the total memory capacity of the SD Card installing in the intelligent module in slot 0. |
Read |
SD311 |
_S0_SD_FREE_MEM_L |
Along with SD312 displays the available memory capacity of the SD Card installing in the intelligent module in slot 0. |
Read |
SD312 |
_S0_SD_FREE_MEM_H |
Along with SD311 displays the available memory capacity of the SD Card installing in the intelligent module in slot 0. |
Read |
SD313 |
_S0_SD_USED_MEM_L |
Along with SD314 displays the used memory capacity of the SD Card installing in the intelligent module in slot 0. |
Read |
SD314 |
_S0_SD_USED_MEM_H |
Along with SD313 displays the used memory capacity of the SD Card installing in the intelligent module in slot 0. |
Read |
SD315 |
_S0_ETH_IP_Address1 |
Stores the IP Octet #1 of the Ethernet port in the intelligent module in slot 0. |
Read |
SD316 |
_S0_ETH_IP_Address2 |
Stores the IP Octet #2 of the Ethernet port in the intelligent module in slot 0. |
Read |
SD317 |
_S0_ETH_IP_Address3 |
Stores the IP Octet #3 of the Ethernet port in the intelligent module in slot 0. |
Read |
SD318 |
_S0_ETH_IP_Address4 |
Stores the IP Octet #4 of the Ethernet port in the intelligent module in slot 0. |
Read |
SD319 |
_S0_ETH_Subnet_Mask1 |
Stores the Network Mask Octet #1 of the Ethernet port in the intelligent module in slot 0. |
Read |
SD320 |
_S0_ETH_Subnet_Mask2 |
Stores the Network Mask Octet #2 of the Ethernet port in the intelligent module in slot 0. |
Read |
SD321 |
_S0_ETH_Subnet_Mask3 |
Stores the Network Mask Octet #3 of the Ethernet port in the intelligent module in slot 0. |
Read |
SD322 |
_S0_ETH_Subnet_Mask4 |
Stores the Network Mask Octet #4 of the Ethernet port in the intelligent module in slot 0. |
Read |
SD323 |
_S0_ETH_Default_Gateway1 |
Stores the Gateway Address Octet #1 of the Ethernet port in the intelligent module in slot 0. |
Read |
SD324 |
_S0_ETH_Default_Gateway2 |
Stores the Gateway Address Octet #2 of the Ethernet port in the intelligent module in slot 0. |
Read |
SD325 |
_S0_ETH_Default_Gateway3 |
Stores the Gateway Address Octet #3 of the Ethernet port in the intelligent module in slot 0. |
Read |
SD326 |
_S0_ETH_Default_Gateway4 |
Stores the Gateway Address Octet #4 of the Ethernet port in the intelligent module in slot 0. |
Read |
SD327 |
_S0_ETH_MAC_Address1 |
Stores the MAC Octet #1 of the Ethernet port in the intelligent module in slot 0. |
Read |
SD328 |
_S0_ETH_MAC_Address2 |
Stores the MAC Octet #2 of the Ethernet port in the intelligent module in slot 0. |
Read |
SD329 |
_S0_ETH_MAC_Address3 |
Stores the MAC Octet #3 of the Ethernet port in the intelligent module in slot 0. |
Read |
SD330 |
_S0_ETH_MAC_Address4 |
Stores the MAC Octet #4 of the Ethernet port in the intelligent module in slot 0. |
Read |
SD331 |
_S0_ETH_MAC_Address5 |
Stores the MAC Octet #5 of the Ethernet port in the intelligent module in slot 0. |
Read |
SD332 |
_S0_ETH_MAC_Address6 |
Stores the MAC Octet #6 of the Ethernet port in the intelligent module in slot 0. |
Read |
SD333 |
_S0_USB_IP_Address1 |
Stores the IP Octet #1 of the USB port in the intelligent module in slot 0. |
Read |
SD334 |
_S0_USB_IP_Address2 |
Stores the IP Octet #2 of the USB port in the intelligent module in slot 0. |
Read |
SD335 |
_S0_USB_IP_Address3 |
Stores the IP Octet #3 of the USB port in the intelligent module in slot 0. |
Read |
SD336 |
_S0_USB_IP_Address4 |
Stores the IP Octet #4 of the USB port in the intelligent module in slot 0. |
Read |
SD337 |
_S0_USB_Subnet_Mask1 |
Stores the Network Mask Octet #1 of the USB port in the intelligent module in slot 0. |
Read |
SD338 |
_S0_USB_Subnet_Mask2 |
Stores the Network Mask Octet #2 of the USB port in the intelligent module in slot 0. |
Read |
SD339 |
_S0_USB_Subnet_Mask3 |
Stores the Network Mask Octet #3 of the USB port in the intelligent module in slot 0. |
Read |
SD340 |
_S0_USB_Subnet_Mask4 |
Stores the Network Mask Octet #4 of the USB port in the intelligent module in slot 0. |
Read |
SD341 |
_S0_USB_Default_Gateway1 |
Stores the Gateway Address Octet #1 of the USB port in the intelligent module in slot 0. |
Read |
SD342 |
_S0_USB_Default_Gateway2 |
Stores the Gateway Address Octet #2 of the USB port in the intelligent module in slot 0. |
Read |
SD343 |
_S0_USB_Default_Gateway3 |
Stores the Gateway Address Octet #3 of the USB port in the intelligent module in slot 0. |
Read |
SD344 |
_S0_USB_Default_Gateway4 |
Stores the Gateway Address Octet #4 of the USB port in the intelligent module in slot 0. |
Read |
SD345 |
_S0_USB_MAC_Address1 |
Stores the MAC Octet #1 of the USB port in the intelligent module in slot 0. |
Read |
SD346 |
_S0_USB_MAC_Address2 |
Stores the MAC Octet #2 of the USB port in the intelligent module in slot 0. |
Read |
SD347 |
_S0_USB_MAC_Address3 |
Stores the MAC Octet #3 of the USB port in the intelligent module in slot 0. |
Read |
SD348 |
_S0_USB_MAC_Address4 |
Stores the MAC Octet #4 of the USB port in the intelligent module in slot 0. |
Read |
SD349 |
_S0_USB_MAC_Address5 |
Stores the MAC Octet #5 of the USB port in the intelligent module in slot 0. |
Read |
SD350 |
_S0_USB_MAC_Address6 |
Stores the MAC Octet #6 of the USB port in the intelligent module in slot 0. |
Read |
SD351 |
_S0_Application_USAGE |
Application CPU Usage. |
Read |
SD352 |
_S0_Session_Cnt |
Number of Client sessions in use. |
Read |
SD353 |
_S0_DataUpdateCycleTime |
Data acquisition cycle time [ms]. |
Read |
SD401 |
_S1_ModuleId |
Module ID. 2 = C2-0PCUA 3 = C2-NRED 0 = Any other module |
Read |
SD402 |
_S1_Major_Version |
Product Major Version. |
Read |
SD403 |
_S1_Minor_Version |
Product Minor Version. |
Read |
SD404 |
_S1_Hotfix_Version |
Product Hotfix Version. |
Read |
SD405 |
_S1_Release_Version |
Product Release Version. |
Read |
SD406 |
_S1_CPU_USAGE |
CPU usage of the intelligent module in slot 1. |
Read |
SD407 |
_S1_MEM_USAGE |
Memory usage of the intelligent module in slot 1. |
Read |
SD408 |
_S1_ERROR_CODE |
1 = Application Disabled 2 = Time issue detected
3 = Time issue detected
4 = Abnormal Termination of application. 155 = The server certificate has expired.
157 = The server certificate has expired.
|
Read |
SD409 |
_S1_SD_TOTAL_MEM_L |
Along with SD310 displays the total memory capacity of the SD Card installing in the intelligent module in slot 1. |
Read |
SD410 |
_S1_SD_TOTAL_MEM_H |
Along with SD309 displays the total memory capacity of the SD Card installing in the intelligent module in slot 1. |
Read |
SD411 |
_S1_SD_FREE_MEM_L |
Along with SD312 displays the available memory capacity of the SD Card installing in the intelligent module in slot 1. |
Read |
SD412 |
_S1_SD_FREE_MEM_H |
Along with SD311 displays the available memory capacity of the SD Card installing in the intelligent module in slot 1. |
Read |
SD413 |
_S1_SD_USED_MEM_L |
Along with SD314 displays the used memory capacity of the SD Card installing in the intelligent module in slot 1. |
Read |
SD414 |
_S1_SD_USED_MEM_H |
Along with SD313 displays the used memory capacity of the SD Card installing in the intelligent module in slot 1. |
Read |
SD415 |
_S1_ETH_IP_Address1 |
Stores the IP Octet #1 of the Ethernet port in the intelligent module in slot 1. |
Read |
SD416 |
_S1_ETH_IP_Address2 |
Stores the IP Octet #2 of the Ethernet port in the intelligent module in slot 1. |
Read |
SD417 |
_S1_ETH_IP_Address3 |
Stores the IP Octet #3 of the Ethernet port in the intelligent module in slot 1. |
Read |
SD418 |
_S1_ETH_IP_Address4 |
Stores the IP Octet #4 of the Ethernet port in the intelligent module in slot 1. |
Read |
SD419 |
_S1_ETH_Subnet_Mask1 |
Stores the Network Mask Octet #1 of the Ethernet port in the intelligent module in slot 1. |
Read |
SD420 |
_S1_ETH_Subnet_Mask2 |
Stores the Network Mask Octet #2 of the Ethernet port in the intelligent module in slot 1. |
Read |
SD421 |
_S1_ETH_Subnet_Mask3 |
Stores the Network Mask Octet #3 of the Ethernet port in the intelligent module in slot 1. |
Read |
SD422 |
_S1_ETH_Subnet_Mask4 |
Stores the Network Mask Octet #4 of the Ethernet port in the intelligent module in slot 1. |
Read |
SD423 |
_S1_ETH_Default_Gateway1 |
Stores the Gateway Address Octet #1 of the Ethernet port in the intelligent module in slot 1. |
Read |
SD424 |
_S1_ETH_Default_Gateway2 |
Stores the Gateway Address Octet #2 of the Ethernet port in the intelligent module in slot 1. |
Read |
SD425 |
_S1_ETH_Default_Gateway3 |
Stores the Gateway Address Octet #3 of the Ethernet port in the intelligent module in slot 1. |
Read |
SD426 |
_S1_ETH_Default_Gateway4 |
Stores the Gateway Address Octet #4 of the Ethernet port in the intelligent module in slot 1. |
Read |
SD427 |
_S1_ETH_MAC_Address1 |
Stores the MAC Octet #1 of the Ethernet port in the intelligent module in slot 1. |
Read |
SD428 |
_S1_ETH_MAC_Address2 |
Stores the MAC Octet #2 of the Ethernet port in the intelligent module in slot 1. |
Read |
SD429 |
_S1_ETH_MAC_Address3 |
Stores the MAC Octet #3 of the Ethernet port in the intelligent module in slot 1. |
Read |
SD430 |
_S1_ETH_MAC_Address4 |
Stores the MAC Octet #4 of the Ethernet port in the intelligent module in slot 1. |
Read |
SD431 |
_S1_ETH_MAC_Address5 |
Stores the MAC Octet #5 of the Ethernet port in the intelligent module in slot 1. |
Read |
SD432 |
_S1_ETH_MAC_Address6 |
Stores the MAC Octet #6 of the Ethernet port in the intelligent module in slot 1. |
Read |
SD433 |
_S1_USB_IP_Address1 |
Stores the IP Octet #1 of the USB port in the intelligent module in slot 1. |
Read |
SD434 |
_S1_USB_IP_Address2 |
Stores the IP Octet #2 of the USB port in the intelligent module in slot 1. |
Read |
SD435 |
_S1_USB_IP_Address3 |
Stores the IP Octet #3 of the USB port in the intelligent module in slot 1. |
Read |
SD436 |
_S1_USB_IP_Address4 |
Stores the IP Octet #4 of the USB port in the intelligent module in slot 1. |
Read |
SD437 |
_S1_USB_Subnet_Mask1 |
Stores the Network Mask Octet #1 of the USB port in the intelligent module in slot 1. |
Read |
SD438 |
_S1_USB_Subnet_Mask2 |
Stores the Network Mask Octet #2 of the USB port in the intelligent module in slot 1. |
Read |
SD439 |
_S1_USB_Subnet_Mask3 |
Stores the Network Mask Octet #3 of the USB port in the intelligent module in slot 1. |
Read |
SD440 |
_S1_USB_Subnet_Mask4 |
Stores the Network Mask Octet #4 of the USB port in the intelligent module in slot 1. |
Read |
SD441 |
_S1_USB_Default_Gateway1 |
Stores the Gateway Address Octet #1 of the USB port in the intelligent module in slot 1. |
Read |
SD442 |
_S1_USB_Default_Gateway2 |
Stores the Gateway Address Octet #2 of the USB port in the intelligent module in slot 1. |
Read |
SD443 |
_S1_USB_Default_Gateway3 |
Stores the Gateway Address Octet #3 of the USB port in the intelligent module in slot 1. |
Read |
SD444 |
_S1_USB_Default_Gateway4 |
Stores the Gateway Address Octet #4 of the USB port in the intelligent module in slot 1. |
Read |
SD445 |
_S1_USB_MAC_Address1 |
Stores the MAC Octet #1 of the USB port in the intelligent module in slot 1. |
Read |
SD446 |
_S1_USB_MAC_Address2 |
Stores the MAC Octet #2 of the USB port in the intelligent module in slot 1. |
Read |
SD447 |
_S1_USB_MAC_Address3 |
Stores the MAC Octet #3 of the USB port in the intelligent module in slot 1. |
Read |
SD448 |
_S1_USB_MAC_Address4 |
Stores the MAC Octet #4 of the USB port in the intelligent module in slot 1. |
Read |
SD449 |
_S1_USB_MAC_Address5 |
Stores the MAC Octet #5 of the USB port in the intelligent module in slot 1. |
Read |
SD450 |
_S1_USB_MAC_Address6 |
Stores the MAC Octet #6 of the USB port in the intelligent module in slot 1. |
Read |
SD451 |
_S1_Application_USAGE |
Application CPU Usage. |
Read |
SD452 |
_S1_Session_Cnt |
Number of Client sessions in use. |
Read |
SD453 |
_S1_DataUpdateCycleTime |
Data acquisition cycle time [ms]. |
Read |
|
Note: The Nicknames of all System Control Relays and System Data Registers start with an Underscore ( _ ) to indicate that they are System Nicknames. On the other hand, all user-defined Nicknames can not start with an Underscore. Therefore, System Nicknames can be easily identified by the Underscore at the beginning of the Nickname. |
Relationship Between WLAN Connection Status Registers SD213 and SD218 |
|
SD213 |
SD218 |
0 : WLAN_NO_CONNECTION |
0 : No error |
1 : WLAN_CONNECTED |
|
2 : WLAN_ERR_NO_AP_FOUND |
201 : WIFI_REASON_NO_AP_FOUND |
3 : WLAN_ERR_INVALID_PASSWORD |
15 : WIFI_REASON_4WAY_HANDSHAKE_TIMEOUT |
4 : WLAN_CONNECTION_LOST |
4 : WIFI_REASON_ASSOC_EXPIRE |
5 : WLAN_CONNECTION_FAIL |
2 : WIFI_REASON_AUTH_EXPIRE |
6 : WLAN_CONNECTION_FAIL_OTHER |
1 : WIFI_REASON_UNSPECIFIED |
3 : WIFI_REASON_AUTH_LEAVE |
|
5 : WIFI_REASON_ASSOC_TOOMANY |
|
6 : WIFI_REASON_NOT_AUTHED |
|
7 : WIFI_REASON_NOT_ASSOCED |
|
8 : WIFI_REASON_ASSOC_LEAVE |
|
9 : WIFI_REASON_ASSOC_NOT_AUTHED |
|
10 : WIFI_REASON_DISASSOC_PWRCAP_BAD |
|
11 : WIFI_REASON_DISASSOC_SUPCHAN_BAD |
|
13 : WIFI_REASON_IE_INVALID |
|
14 : WIFI_REASON_MIC_FAILURE |
|
16 : WIFI_REASON_GROUP_KEY_UPDATE_TIMEOUT |
|
17 : WIFI_REASON_IE_IN_4WAY_DIFFERS |
|
18 : WIFI_REASON_GROUP_CIPHER_INVALID |
|
19 : WIFI_REASON_PAIRWISE_CIPHER_INVALID |
|
20 : WIFI_REASON_AKMP_INVALID |
|
21 : WIFI_REASON_UNSUPP_RSN_IE_VERSION |
|
22 : WIFI_REASON_INVALID_RSN_IE_CAP |
|
23 : WIFI_REASON_802_1X_AUTH_FAILED |
|
24 : WIFI_REASON_CIPHER_SUITE_REJECTED |
|
200 : WIFI_REASON_BEACON_TIMEOUT |
|
202 : WIFI_REASON_AUTH_FAIL |
|
203 : WIFI_REASON_ASSOC_FAIL |
|
204 : WIFI_REASON_HANDSHAKE_TIMEOUT |
|
205 : WIFI_REASON_CONNECTION_FAIL |