| SD Card Error Codes |
Topic: CL278
|
The table provided below includes a list of the CLICK PLC SD Card Error Codes along with Error Messages and their Descriptions. When an Error or a Warning occurs, the Error Code is stored in the system data register SD69.
| CLICK SD Card Errors | ||||
| Error Code (Decimal) | Error Message | Description | Condition | Corrective Action |
| 0 | Normal | No error | ||
| 101-200 STM/ESP processing related error | ||||
| 101 | File Generation Request Error | File generation request failed | When the file generation request is not completed | Re-execute or return with a timeout (30 seconds). (If the error is repeated, turn on the power again) |
| 102 | File Deletion Request Error | File deletion request failed | When the file deletion request is not completed | Re-execute or return with a timeout (30 seconds). (If the error is repeated, turn on the power again) |
| 103 | SD Eject Request Error | SD eject request failed | When the SD disconnect request is not completed | Re-execute or return with a timeout (30 seconds). (If the error is repeated, turn on the power again) |
| 104 | SD Deletion Error | SD deletion failed | When SD deletion is not completed | Re-execute or return with a timeout (30 seconds). (If the error is repeated, turn on the power again) |
| 105 | Log Information Transfer Error | Failed to send log information | When log information transmission is not completed | Re-execute or return with a timeout (30 seconds). (If the error is repeated, turn on the power again) |
| 106 | History Transfer Error | History transfer failed | When history transmission is not completed | Re-execute or return with a timeout (30 seconds). (If the error is repeated, turn on the power again) |
| 107 | Main CPU Communication Process Error | Main CPU communication processing failed | Handshake with ESP32 side No response timeout (provisional 60 seconds) | Re-execute or return with a timeout (30 seconds). (If the error is repeated, turn on the power again) |
| 108 | SD List Information update Error | SD List Information update request failed | When the list information update request is not completed | Re-execute or return with a timeout (30 seconds). (If the error is repeated, turn on the power again) |
| 109 | SD File reading Error | SD File reading request failed | When the SD file read request is not completed | Re-execute or return with a timeout (30 seconds). (If the error is repeated, turn on the power again) |
| 201-300 Log system function error | ||||
| 201 | File Creation - Trigger bit: creation interval Error | Trigger bit was turned on within 1 minute from the previous Trigger bit On and Firmware did not create log file. | When the file generation request is re-requested within 1 minute | Make sure File Creation Trigger bit does not come on in less than one minute intervals. |
| 202 | SD Eject interval Error | Requests within 1 minute from the previous request. Firmware did not process that. | When the SD disconnection request is re-requested within 1 minute | Make sure SD Eject bit does not come on in less than one minute intervals. |
| 203 | SD Deletion interval Error | Requests within 1 minute from the previous request. Firmware did not process that. | When the SD deletion request is re-requested within 1 minute | Make sure SD Deletion bit does not come on in less than one minute intervals. |
| 204 | History Transfer interval Error | Requests within 1 minute from the previous request. Firmware did not process that. | When the history request is re-requested within 1 minute | Make sure the History Request bit does not come on in less than one minute intervals. |
| 205 | Log Information Transfer interval Error | Requests within 1 minute from the previous request. Firmware did not process that. | When the log information transmission request is re-requested within 1 minute | Do not try to Transfer Log information in less than 1 minute intervals. |
| 401 - 500 SD card processing related error | ||||
| 401 | SD Card Call Error | SD card has already been recalled | Mounted Completed Remounted to SD card. | Remove the SD card and insert it again. |
| 402 | SD Card Memory Allocation Error | SD card memory cannot be allocated | Occurs due to insufficient memory of ESP32 when mounting is completed. | Power cycle the PLC. |
| 403 | SD Card Mount Error | SD card cannot be mounted | Occurs due to SD card factors during "mount". | Remove the SD card and insert it again, or replace the SD card. |
| 404 | SD Card Process Error | SDMMC, SPI driver, SDMMC protocol, FATFS driver error | ESP32 hardware error. | Power cycle the PLC. |
| 405 | IO Hardware Error | A hard error occurred in the low level disk I/O layer | An unrecoverable error occurred in the lower layer (disk I / O function). | Remove the SD card and insert it again, or replace the SD card. |
| 406 | Assertion Error | Assertion failed | There is an error in the FAT structure on the volume. Destruction of work areas (file system objects and file objects) due to lack of stack or other tasks. | Remove the SD card and insert it again, or replace the SD card. |
| 407 | Physical Drive Error | The physical drive cannot work | The physical drive is not ready for operation. Or, drive initialization failed. | Remove the SD card and insert it again, or replace the SD card. |
| 408 | File Not Found Error | Could not find the file | The specified file was not found. | Remove the SD card and insert it again, or replace the SD card. |
| 409 | Path Not Found Error | Could not find the path | The specified path was not found. | Remove the SD card and insert it again, or replace the SD card. |
| 411 | Access Error | Access denied due to prohibited access or directory full | The directory table is full and the file or directory could not be created. The volume is full and the directory could not be created. | Remove the SD card and insert it again, or replace the SD card. |
| 412 | Access Denied Error | Access denied due to prohibited access | An object with the same name as the newly created object already exists. | Remove the SD card and insert it again, or replace the SD card. |
| 413 | SD Card File / Data Write Error | Log File create or Log data append error | SD Card not mounted or defective SD card | Remove the SD card and insert it again, or replace the SD card. |
| 414 | SD Card Write Error | The SD Card is write protected | An attempt was made to perform an operation involving writing when the physical drive was write-protected. | Remove the SD card and insert it again, or replace the SD card. |
| 416 | Work Memory Error | The Volume has no work area | The work area (file system object structure) required to operate the volume is not given. | Remove the SD card and insert it again, or replace the SD card. |
| 417 | FAT Volume Error | There is no valid FAT volume on the SD card | No valid FAT volume was found on the physical drive. | Remove the SD card and insert it again, or replace the SD card. |
| 423 | Invalid Parameter Error | Given parameter is invalid | The given parameters are invalid or inconsistent. | Remove the SD card and insert it again, or replace the SD card. |
| 424 | Number of Files Error | Maximum number of files exceeded | There are too many files on the SD card.
Maximum number of files: 1 System Log, 1 Password Log, 999 Data Logs. |
Replace the SD card, or delete log files from the SD card. |