| System Control Relays |
Topic: CL109
|
|
System Control Relays (SC) |
|||
|
Address |
System Nickname |
Description |
Read/Write |
|
SC1 |
_Always_ON |
Always ON.
|
Read |
|
SC2 |
_1st_SCAN |
ON for the First Scan only.
|
Read |
|
SC3 |
_SCAN_Clock |
Changes from OFF to ON or ON to OFF every Scan.
|
Read |
|
SC4 |
_10ms_Clock |
Changes from OFF to ON and ON to OFF every 5ms.
|
Read |
|
SC5 |
_100ms_Clock |
Changes from OFF to ON and ON to OFF every 50ms.
|
Read |
|
SC6 |
_500ms_Clock |
Changes from OFF to ON and ON to OFF every 250ms.
|
Read |
|
SC7 |
_1sec_Clock |
Changes from OFF to ON and ON to OFF every 500ms.
|
Read |
|
SC8 |
_1min_Clock |
Changes from OFF to ON and ON to OFF every 30 seconds.
|
Read |
|
SC9 |
_1hour_Clock |
Changes from OFF to ON and ON to OFF every 30 minutes.
|
Read |
|
SC10 |
_Mode_Switch |
ON when PLC Mode Switch is in RUN position. |
Read |
|
SC11 |
_PLC_Mode |
ON when the PLC is in RUN mode. |
Read |
|
SC19 |
_PLC_Error |
ON when an Error occurs. |
Read |
|
SC20 |
_I/O_BUS_Error |
ON when an Error occurs. |
Read |
|
SC21 |
_System_Config_Error |
ON when an Error occurs. |
Read |
|
SC22 |
_I/O_Module_Error |
ON when an Error occurs. |
Read |
|
SC23 |
_Flash_Memory Error |
ON when an Error occurs. |
Read |
|
SC24 |
_Project_File_Error |
ON when an Error occurs. |
Read |
|
SC25 |
_Project_File_Ver_Error |
ON when an Error occurs. |
Read |
|
SC26 |
_Watchdog_Timer_ Error |
ON when an Error occurs. |
Read |
|
SC27 |
_Lost_SDRAM_Data |
ON when an Error occurs. |
Read |
|
SC28 |
_Battery_Low_Voltage |
ON when the Battery Voltage is Low (<2.5V). When this bit is ON, replace the Battery as soon as possible. |
Read |
|
SC29 |
_Battery_Replacement |
ON when the anticipated replacement date has passed. When this bit is ON, replace the Battery as soon as possible. Set the new Battery installation date and Battery replacement date in the Battery Backup Setup window (Drop-down Menu: Setup > Battery Backup Setup). |
Read |
|
SC30 |
_Run Edit Project Error |
The RUN Time Edit program download failed. The program download was not completed. The PLC will continue in Run with the previous program. |
Read |
|
SC31 |
_Sub_CPU_FW_Ver_Error |
Firmware in Sub CPU does not match the Main CPU. Update Firmware again. |
Read |
|
SC32 |
_C2INT_FW_Ver_Error |
The intelligent module contains a firmware version that is incompatible the main processor. Connect the CLICK software to the CLICK PLC and update the firmware of the CPU module. |
Read |
|
SC33 |
_CPLD Version Error |
CPLD Version Error. |
Read |
|
SC40 |
_Division_Error |
ON when a value is being Divided by "0". |
Read |
|
SC43 |
_Out_of_Range |
ON when there is a Data Overflow, Underflow, and Data Convert Error. |
Read |
|
SC44 |
_Address_Error |
ON when an Address is not valid. |
Read |
|
SC46 |
_Math_Operation_Error |
Data Registers used in the Math formula have Invalid values. SC50 is turned to ON, the PLC is put in Stop Mode. |
Read |
|
SC50 |
_PLC_Mode_Change_to_STOP |
When in Run mode it sets mode to Stop. |
Read/Write |
|
SC51 |
_Watchdog_Timer_Reset |
When SC51 is turned to ON, Watchdog Timer resets to "0". |
Read/Write |
|
SC53 |
_RTC_Date_Change |
Set this bit to apply SD29, SD31, SD32. |
Read/Write |
|
SC54 |
_RTC_Date_Change_Error |
Status after Data Change 1=Error. |
Read |
|
SC55 |
_RTC_Time_Change |
Set this bit to apply SD34, SD35, SD36. |
Read/Write |
|
SC56 |
_RTC_Time_Change_Error |
Status after Time Change 1=Error. |
Read |
|
SC60 |
_BT_Disable_Pairing |
Bluetooth Pairing can be Disabled by setting this bit ON. |
Read/Write |
|
SC61 |
_BT_Activate_Pairing |
Bluetooth Pairing can be activated by setting this bit ON. It will also be set ON when activated by the Pairing button. |
Read/Write |
|
SC62 |
_BT_Paired_Devices |
Indicates that at least one Bluetooth device has been paired. This bit also indicates the Bluetooth blink LED state. |
Read |
|
SC63 |
_BT_Pairing_SW_State |
Status of the Bluetooth button state 1=Pressed. |
Read |
|
SC64 |
_RemotPLC_Enabled |
The remote PLC feature is enabled |
Read |
|
SC65 |
_SD_Eject |
Set this bit ON to ask the system prepare to safely remove the SD card. The bit will turn OFF when the SD card is ready to be removed. |
Read/Write |
|
SC66 |
_SD_Delete_All |
Set this bit ON to ask the system to delete all log files on the SD card. The bit will turn OFF when the action is completed. |
Read/Write |
|
SC67 |
_SD_Copy_System |
Set this bit ON to ask the system to copy these System Records from the PLC to the SD card: The bit will turn OFF when the action is completed. |
Read/Write |
|
SC68 |
_SD_Ready_To_Use |
ON when the SD card is "Ready to Use". |
Read |
|
SC69 |
_SD_Write_Status |
ON when writing data to the SD card. |
Read |
|
SC70 |
_SD_Error |
ON when there is a SD card error. SD69 will contain the error information. |
Read |
|
SC75 |
_WLAN_Reset |
Set this bit ON to ask the system to Reconnect to the configured WLAN. ModbusTCP, MQTT and DHCP will be momentarily interrupted. The bit will turn OFF when the action is completed. |
Read/Write |
|
SC76 |
_Sub_CPU_Reset |
Set this bit ON to ask the system to Reset operation of the sub-systems: WLAN, Bluetooth, SD Card. WLAN will reconnect, Bluetooth will disconnect current session, SD Card will be remounted. ModbusTCP, MQTT and DHCP will be momentarily interrupted. The bit will turn OFF when the action is completed. |
Read/Write |
|
SC80 |
_WLAN_Ready_Flag |
ON when WLAN is Ready, does not indicate Busy Status. |
Read |
|
SC81 |
_WLAN_Error_Flag |
ON when there is a WLAN error. SD213 will contain the error information. |
Read |
|
SC82 |
_WLAN_Connection_Limit |
ON when all of WLAN server connections are busy. |
Read |
|
SC83 |
_WLAN_IP_Resolved |
ON when WLAN IP Address is assigned. |
Read |
|
SC84 |
_WLAN_Connected |
ON when WLAN is connected to the access point. |
Read |
|
SC86 |
_WLAN_DHCP_Enabled |
ON when WLAN is configured for DHCP. |
Read |
|
SC87 |
_WLAN_DNS_Success |
ON when WLAN DNS Lookup was successful. |
Read |
|
SC88 |
_WLAN_DNS_Error |
ON when WLAN DNS Lookup was an error. |
Read |
|
SC90 |
_Port_1_Ready_Flag |
ON when Port 1 is Ready, does not indicate Busy Status. |
Read |
|
SC91 |
_Port_1_Error_Flag |
ON when Port 1 has an Error with at least one server. |
Read |
|
SC92 |
_Port_1_Connection_Limit |
ON when all of Port 1 server connections are busy. |
Read |
|
SC93 |
_Port_1_IP_Resolved |
ON when Port 1 IP Address is assigned. |
Read |
|
SC94 |
_Port_1_Link_Flag |
ON when Port 1 Link is good. |
Read |
|
SC95 |
_Port_1_100MBIT_Flag |
ON when Port 1 Link is 100 Mbps. |
Read |
|
SC96 |
_Port_1_DHCP_Enabled |
ON when Port1 is configured for DHCP. |
Read |
|
SC97 |
_Port_1_DNS_Success |
ON when Port1 DNS Lookup was successful. |
Read |
|
SC98 |
_Port_1_DNS_Error |
ON when Port1 DNS Lookup was an error. |
Read |
|
SC100 |
_Port_2_Ready_Flag |
ON when Port 2 is Ready. |
Read |
|
SC101 |
_Port_2_Error_Flag |
ON when Port 2 has an Error. |
Read |
|
SC102 |
_Port_3_Ready_Flag |
ON when Port 3 is Ready. |
Read |
|
SC103 |
_Port_3_Error_Flag |
ON when Port 3 has an Error. |
Read |
| SC111 | _EIP_Con1_ConOnline | ON when a Class 1 Implicit Connection is active. | Read |
| SC112 | _EIP_Con1_Error | ON when a Class 1 Implicit was rejected because of a configuration error. | Read |
| SC113 | _EIP_Con1_Originator_Run | ON when a Class 1 Implicit Connection is active and the Originator is including a Status Header indicating its Run/Idle state. | Read |
| SC114 | _EIP_Con2_ConOnline | ON when a Class 1 Implicit Connection is active. | Read |
| SC115 | _EIP_Con2_Error | ON when a Class 1 Implicit Connection was rejected because of a configuration error. | Read |
| SC116 | _EIP_Con2_Originator_Run | ON when a Class 1 Implicit Connection is active and the Originator is including a Status Header indicating its Run/Idle state. | Read |
| SC120 | _Network Time_Request | Set this bit ON to start a NTP Request. | Read/Write |
| SC121 | _Network Time_DST |
Set this bit ON to add one hour to the current local time for Daylight Savings Time. Note: Using DST (Daylight Saving Time) adjustments along with Data Logging may cause anomalies in the records. When the system time is adjusted backwards records may be lost or appended to existing files. When the system time is adjusted forward a time gap will appear in the records. |
Read/Write |
| SC122 | _Network Time_Processing | ON during a NTP Request. | Read |
| SC123 | _Network Time_Error | ON when the NTP Request had an Error. | Read |
| SC131 | _Password_Failure_Detect | ON when a Login failure has occurred and the SD131 count is not zero. | Read |
| SC132 | _Password_Locked_Out | ON when too many Login failures have occurred, please wait 10 seconds. | Read |
| SC133 | _Port1_AL_Enabled | ON when the Allow List feature is enabled on Port1. | Read |
| SC134 | _Port1_AL_Denied_Flag | ON when a connection has been rejected by the Allow List on Port1. | Read |
| SC135 | _WLAN_AL_Enabled | ON when the Allow List feature is enabled on WLAN Port. | Read |
| SC136 | _WLAN_AL_Denied_Flag | ON when a connection has been rejected by the Allow List on WLAN Port. | Read |
|
SC140 |
_S0_P1_Ready_Flag |
ON when DCM0 (Slot 0) Port 1 is Ready. |
Read |
|
SC141 |
_S0_P1_Error_Flag |
ON when DCM0 (Slot 0) Port 1 has an Error. |
Read |
|
SC142 |
_S0_P2_Ready_Flag |
ON when DCM0 (Slot 0) Port 2 is Ready. |
Read |
|
SC143 |
_S0_P2_Error_Flag |
ON when DCM0 (Slot 0) Port 2 has an Error. |
Read |
|
SC144 |
_S1_P1_Ready_Flag |
ON when DCM1 (Slot 1) Port 1 is Ready. |
Read |
|
SC145 |
_S1_P1_Error_Flag |
ON when DCM1 (Slot 1) Port 1 has an Error. |
Read |
|
SC146 |
_S1_P2_Ready_Flag |
ON when DCM1 (Slot 1) Port 2 is Ready. |
Read |
|
SC147 |
_S1_P2_Error_Flag |
ON when DCM1 (Slot 1) Port 2 has an Error. |
Read |
|
SC150 |
_PTO_Axis1_Ready_Flag |
PTO Axis 1 Ready. |
Read |
|
SC151 |
_PTO_Axis2_Ready_Flag |
PTO Axis 2 Ready. |
Read |
|
SC152 |
_PTO_Axis3_Ready_Flag |
PTO Axis 3 Ready. |
Read |
|
SC202 |
_Fixed_Scan_Mode |
ON when the Fixed Scan Mode is selected. |
Read |
|
SC203 |
_Battery_Installed |
ON when Battery is Installed. Note: The CLICK CPU modules cannot detect if a Battery is Installed automatically. If a Battery is Installed but this bit is not ON, open the Battery Backup Setup window (Drop-down Menu:Setup > Battery Backup Setup) and check the radio button for Battery Installed on the top. |
Read |
|
SC301 |
_S0INT_Ready_Flag |
1) Intelligent module in slot 0 |
Read |
|
SC302 |
_S0INT_Error_Flag |
Active when an error occurs on the C2 Intelligent module installed in slot 0. |
Read |
|
SC303 |
_S0INT_Reset |
Turn on to reboot the intelligent module in slot 0. |
Read/Write |
|
SC304 |
_S0INT_SD_EJECT |
Set this bit ON to ask the system prepare to safely remove the SD card from slot 0. The bit will turn OFF when the SD card is ready to be removed. |
Read/Write |
|
SC305 |
_S0INT_SD_Delete_All |
Not Implemented. |
N/A |
|
SC306 |
_S0INT_SD_Copy_System |
Not Implemented. |
N/A |
|
SC307 |
_S0INT_SD_Ready_To_Use |
On when the SD card in the Intelligent module in slot 0 is connected and can read and write. |
Read |
|
SC309 |
_S0INT_IP_Resolved |
The Slot 0 IP Address has been resolved. |
Read |
|
SC310 |
_S0INT_Link_Flag |
There is an active network connection with the Intelligent module in slot 0. |
Read |
|
SC311 |
_S0INT_100M_Bit_Flag |
The network connection is 100 MBIT on the Intelligent module in slot 0. |
Read |
|
SC312 |
_S0INT_DHCP_Enabled |
DHCP is enabled on the Intelligent module in slot 0. |
Read |
|
SC315 |
_S0INT_Application_Flag |
Turn on when the C2 intelligent application in slot 0 has been launched. |
Read |
|
SC321 |
_S1INT_Ready_Flag |
1) Intelligent module in slot 1. |
Read |
|
SC322 |
_S1INT_Error_Flag |
Active when an error occurs on the C2 Intelligent module installed in slot 1. |
Read |
|
SC323 |
_S1INT_Reset |
Turn on to reboot the intelligent module in slot 1. |
Read/Write |
|
SC324 |
_S1INT_SD_EJECT |
Eject the SD card from the Intelligent module in slot 1. |
Read/Write |
|
SC325 |
_S1INT_SD_Delete_All |
Not Implemented. |
N/A |
|
SC326 |
_S1INT_SD_Copy_System |
Not Implemented. |
N/A |
|
SC327 |
_S1INT_SD_Ready_To_Use |
On when the SD card in the Intelligent module in slot 1 is connected and can read and write. |
Read |
|
SC329 |
_S1INT_IP_Resolved |
The Slot 1 IP Address has been resolved. |
Read |
|
SC330 |
_S1INT_Link_Flag |
There is an active network connection with the Intelligent module in slot 1. |
Read |
|
SC331 |
_S1INT_100M_Bit_Flag |
The network connection is 100 MBIT on the Intelligent module in slot 1. |
Read |
|
SC332 |
_S1INT_DHCP_ Enabled |
DHCP is enabled on the Intelligent module in slot 1. |
Read |
|
SC335 |
_S1INT_Application_Flag |
Turn on when the C2 intelligent application in slot 1 has been launched. |
Read |
|
|
Note: The Nicknames of all System Control Relays and System Data Registers start with an Underscore ( _ ) to indicate that they are System Nicknames. On the other hand, all user-defined Nicknames can not start with an Underscore. Therefore, System Nicknames can be easily identified by the Underscore at the beginning of the Nickname. |