Screens Frequently Asked Questions (FAQ)
Use the Background screen feature.
A project in a C-more Panel can have up to 999 screens. This amount may vary slightly depending on the memory usage.
Yes. screens can be dragged and dropped either in the screen Tab of the Navigation Pane, or in the Screen Library.
Start screen Saver
The backlight turns OFF when the Start screen Save tag changes from OFF to ON. The panel backlight will turn ON again:
- When the panel touchscreen is touched
- When the screen is clicked in a Remote Access session
- When an Alarm Action in the Event Manager occurs (only when the Display setting of the Alarm Action is checked)
- When there is a screen Change by the PLC
- When an Error such as a Communication Error occurs
There is not a definite answer for this because it depends upon several factors. C-more updates each Object as the Data is received from the PLC in communication packets. So there really isn't a screen Update Time. There could be one communication packet for a screen or there may be many based upon how efficiently the PLC Addresses were chosen for each Object.
Other factors that affect Update Times are:
- The Poll Rate set for the particular protocol
- This is the time between each packet and is set by the programmer. It is used to reduce network traffic when many devices are on one network
- The network communication settings such as Baud Rate
- The network type such as Serial or Ethernet
- The number of PLC Nodes
- Background transactions such as Trend Graphs, Data Logging, Event Manager, FTP and Webserver (Secure HTTPs) transactions.
- Types of Objects on the screen (i.e., Animation, Transparency, Blinking and Overlapping Objects) all increase the screen Redraw Time