Mitsubishi Q/QnA Ethernet PLC Error Codes

Topic: CM495

The following table list the Errors that can be generated by the Mitsubishi Q/QnA Ethernet PLC. This table provides reference information for Error Codes displayed by the C-more Panels as Error Code PLC-499.

For more information about error codes specific to C-More panels, see C-More Error Codes.

PLC Errors for Mitsubishi Q Series PLC (PLC-499: Error Code 0xaaaa)
Error Code Description
0x4000 Serial communications checksum error. Check cable and grounding.
0x4001 Unsupported request sent to PLC.
0x4002 Unsupported request sent to PLC.
0x4003 Global request sent to PLC that cannot be executed.
0x4004 System protect switch is on and request was sent that cannot be executed. Also PLC, may still be booting up.
0x4005 Packet sent is too large according to size request in header.
0x4006 Serial communications could not be initialized.
0x4008 CPU busy or buffer full.
0x4010 Request cannot be serviced while CPU is running. CPU must be stopped.
0x4013 Request cannot be serviced while CPU is running. CPU must be stopped.
0x4021 Drive memory does not exist.
0x4022 File (ZR memory) does not exist.
0x4023 File (ZR memory) name and File (ZR memory) number do not match.
0x4024 File (ZR memory) inaccessible by user.
0x4025 File (ZR memory) is locked by another device.
0x4026 File (ZR memory) password required.
0x4027 Specified range is out of File (ZR memory) range.
0x4028 File (ZR memory) already exist.
0x4029 Specified File (ZR memory) capacity cannot be retrieved.
0x402A Specified File (ZR memory) is abnormal.
0x402B The requested Data cannot be executed in the specified drive memory.
0x402C The requested operation cannot be executed presently.
0x4030 The specified Data type does not exist. Check the CPU allowable Data types.
0x4031 The specified address is out of range. The Data type requested may need to be expanded in GX developer. The CPU may not allow this Data type.
0x4032 Address qualification is incorrect.
0x4033 Cannot write to system area.
0x4034 Request cannot be executed because completion address for an instruction cannot be turned on.
0x4040 Module doesn't support request.
0x4041 Request is out of module's range.
0x4042 Module cannot be accessed.
0x4043 Address for specified module is incorrect.
0x4044 Hardware problem exist for specified module.
0x4050 Request cannot be executed because memory card protect switch is on.
0x4051 Specified memory cannot be accessed.
0x4052 Specified memory attribute is read only and cannot be written to.
0x4053 Error occurred when writing to specified memory location.
0x4080 Request Data error. Check cabling and electrical noise.
0x4082 Specified request is already being executed.
0x408B The remote request cannot be performed.
0x40A0 A block number out of range was specified.
0x40A1 The number of blocks requested exceeds the range of the PLC.
0x40A2 A step number was specified out of range.
0x40A3 Step range limit exceeded.
0x40A4 Specified sequence step number is out of range.
0x40A5 Specified SFC device is out of range.
0x40A6 Block specification and step specification are incorrect.
0x4100 CPU module hardware fault.
0x4101 Serial communication connection incorrect.
0x4105 CPU module internal memory fault. Bad CPU.
0x4106 CPU is in initialization. Wait until CPU is booted up.
0x4107 Specified function not supported by this CPU. Check memory types for that CPU.
0x4110 Specified function not supported because CPU is in Stop. Put CPU in Run.
0x4111 System is not up yet. Wait until system is up before performing request.
0x4A01 The network number specified does not exist. Routing not supported in C-more.
0x4A02 Station number specified does not exist. Routing not supported in C-more.

Related Topics Link IconRelated Topics