The following table lists the Errors that can be generated by the Mitsubishi Q/QnA PLC. This table provides reference information for Error Codes displayed by the C-more Panels as Error Code PLC-499.
For more information about error codes specific to C-More panels, see C-More Error Codes.
| Mitsubishi Q/QnA PLC Error Codes (PLC-499: Error Code 0xaaaa) | |
|---|---|
| Error Code | Description |
| 0x4000 | Serial communications checksum error. Check cable and grounding. |
| 0x4001 | Unsupported request sent to PLC. |
| 0x4002 | Unsupported request sent to PLC. |
| 0x4003 | Global request sent to PLC that cannot be executed. |
| 0x4004 | System protect switch is on and request was sent that cannot be executed. Also PLC, may still be booting up. |
| 0x4005 | Packet sent is too large according to size request in header. |
| 0x4006 | Serial communications could not be initialized. |
| 0x4008 | CPU busy or buffer full. |
| 0x4010 | Request cannot be serviced while CPU is running. CPU must be stopped. |
| 0x4013 | Request cannot be serviced while CPU is running. CPU must be stopped. |
| 0x4021 | Drive memory does not exist. |
| 0x4022 | File (ZR memory) does not exist. |
| 0x4023 | File (ZR memory) name and File (ZR memory) number do not match. |
| 0x4024 | File (ZR memory) inaccessible by user. |
| 0x4025 | File (ZR memory) is locked by another device. |
| 0x4026 | File (ZR memory) password required. |
| 0x4027 | Specified range is out of File (ZR memory) range. |
| 0x4028 | File (ZR memory) already exist. |
| 0x4029 | Specified File (ZR memory) capacity cannot be retrieved. |
| 0x402A | Specified File (ZR memory) is abnormal. |
| 0x402B | The requested Data cannot be executed in the specified drive memory. |
| 0x402C | The requested operation cannot be executed presently. |
| 0x4030 | The specified Data type does not exist. Check the CPU allowable Data types. |
| 0x4031 | The specified address is out of range. The Data type requested may need to be expanded in GX developer. The CPU may not allow this Data type. |
| 0x4032 | Address qualification is incorrect. |
| 0x4033 | Cannot write to system area. |
| 0x4034 | Request cannot be executed because completion address for an instruction cannot be turned on. |
| 0x4040 | Module doesn't support request. |
| 0x4041 | Request is out of module's range. |
| 0x4042 | Module cannot be accessed. |
| 0x4043 | Address for specified module is incorrect. |
| 0x4044 | Hardware problem exist for specified module. |
| 0x4050 | Request cannot be executed because memory card protect switch is on. |
| 0x4051 | Specified memory cannot be accessed. |
| 0x4052 | Specified memory attribute is read only and cannot be written to. |
| 0x4053 | Error occurred when writing to specified memory location. |
| 0x4080 | Request Data error. Check cabling and electrical noise. |
| 0x4082 | Specified request is already being executed. |
| 0x408B | The remote request cannot be performed. |
| 0x40A0 | A block number out of range was specified. |
| 0x40A1 | The number of blocks requested exceeds the range of the PLC. |
| 0x40A2 | A step number was specified out of range. |
| 0x40A3 | Step range limit exceeded. |
| 0x40A4 | Specified sequence step number is out of range. |
| 0x40A5 | Specified SFC device is out of range. |
| 0x40A6 | Block specification and step specification are incorrect. |
| 0x4100 | CPU module hardware fault. |
| 0x4101 | Serial communication connection incorrect. |
| 0x4105 | CPU module internal memory fault. Bad CPU. |
| 0x4106 | CPU is in initialization. Wait until CPU is booted up. |
| 0x4107 | Specified function not supported by this CPU. Check memory types for that CPU. |
| 0x4110 | Specified function not supported because CPU is in Stop. Put CPU in Run. |
| 0x4111 | System is not up yet. Wait until system is up before performing request. |
| 0x4A01 | The network number specified does not exist. Routing not supported in C-more. |
| 0x4A02 | Station number specified does not exist. Routing not supported in C-more. |