Siemens PLC Error Codes

Topic: CM480

The following Table provides reference information for Error Codes displayed by the C-more Panels. The Table refers only to PLC Error Codes. When the C-more Panel displays Error Code PLC-499, this Error Code identifies an Error that is specific to your PLC model.

For more information about error codes specific to C-More panels, see C-More Error Codes.

PLC PDU Header Errors for Siemens PLC (PLC-499: Error Code 0xaaaa)
Error Message Description
0x0001 Hardware Fault
0x0003 Object access not allowed: Occurs when access to Timer and Counter Data type is set to Signed Integer and not BCD.
0x0004 Context not supported
0x0005 Address out of range: Occurs when requesting an address within a Data Block that does not exist or is out of range, or with S7-1200/S7-1500, Timers and Counters are not supported.
0x0006 Data Type not supported
0x0007 Write Data size mismatch
0x000A Object does not exist: Occurs when trying to request a Data Block that does not exist.
0x8000 Function being used
0x8001 Action is not allowed in current mode
0x8101 Hardware fault
0x8103 Access not allowed
0x8104 Function not supported, or with S7-1200/1500 “Permit access with PUT/GET communication from remote partner” needs to be enabled.
0x8105 Address invalid
0x8106 Data Type not supported
0x8107 Data Type is not consistent with size
0x810A Object does not exist
0x8500 PDU Size is incorrect
0x8702 Address is invalid
0xD201 Block name syntax error
0xD202 Error with function parameter
0xD203 Error with block type
0xD204 No linked block
0xD205 Object already exists
0xD206 Object already exists
0xD207 Block already used in EPROM
0xD209 Block does not exist
0xD20E No Block does not exist
0xD210 Block number incorrect

Related Topics Link IconRelated Topics