Omron FINS (CS/CJ) Serial Protocol Error Codes |
|
Topic: CM476![]() |
The following table lists the Errors that can be generated by the Omron FINS Series (CS/CJ) PLC.
This table provides reference information for error codes displayed by the C-more Panels. If the error code is PLC-499, this error code identifies an error that is generated by the connected PLC. The PLC-499 error Message includes a four-digit hexadecimal value displayed at the end of the message. See the specific PLC error tables to determine the cause of the error.
For PLC-specific error codes, make sure you are viewing the correct topic and locate the PLC Specific Errors Table found below.
For more information about error codes specific to C-More panels, see C-More Error Codes.
|
|
Note: The following PLC errors are monitored by the C-more panel. Active errors display on the panel screen. Refer to the specific PLC user manual for further details. These manuals are available online and for download. You can download user manuals at www.automationdirect.com. |
PLC Error Table
| PLC Errors for Omron FINS Series CS and CJ | |
|---|---|
| Error Message | Description |
| 0x0000 | Normal Completion. |
| 0x0001 | Service Canceled. |
| 0x0101 | Local Error: Local node not in network. |
| 0x0102 | Local Error: Token Timeout. |
| 0x0103 | Local Error: Retries Failed. |
| 0x0104 | Local Error: Too many send frames. |
| 0x0105 | Local Error: Node address range error. |
| 0x0106 | Local Error: Node Address Duplication. |
| 0x0201 | Destination Node Error: Destination Node not in network. |
| 0x0202 | Destination Node Error: Unit Missing. |
| 0x0203 | Destination Node Error: Third Node missing. |
| 0x0204 | Destination Node Error: Destination Node busy. |
| 0x0205 | Destination Node Error: Response Timeout. |
| 0x0301 | Controller Error: Communications Controller Error. |
| 0x0302 | Controller Error: CPU Unit Error. |
| 0x0303 | Controller Error: Controller Error. |
| 0x0304 | Controller Error: Unit number Error. |
| 0x0401 | Service Unsupported: Undefined Command. |
| 0x0402 | Service Unsupported: Not supported by Model/Version. |
| 0x0501 | Routing Table Error: Destination address setting error. |
| 0x0502 | Routing Table Error: No routing tables. |
| 0x0503 | Routing Table Error: Routing table error. |
| 0x0504 | Routing Table Error: Too many delays. |
| 0x1001 | Command Format Error: Command too long. |
| 0x1002 | Command Format Error: Command too short. |
| 0x1003 | Command Format Error: Elements/Data don't match. |
| 0x1004 | Command Format Error: Command format error. |
| 0x1005 | Command Format Error: Header Error. |
| 0x1101 | Parameter Error: Area classification missing. |
| 0x1102 | Parameter Error: Access Size Error. |
| 0x1103 | Parameter Error: Address range error. |
| 0x1104 | Parameter Error: Address range exceeded. |
| 0x1106 | Parameter Error: Program Missing. |
| 0x1109 | Parameter Error: Relational Error. |
| 0x110A | Parameter Error: Duplicate Data Access. |
| 0x110B | Parameter Error: Response too long. |
| 0x110C | Parameter Error: Parameter Error. |
| 0x2002 | Read Not Possible: Protected. |
| 0x2003 | Read Not Possible: Table missing. |
| 0x2004 | Read Not Possible: Data missing. |
| 0x2005 | Read Not Possible: Program missing. |
| 0x2006 | Read Not Possible: File missing. |
| 0x2007 | Read Not Possible: Data mismatch. |
| 0x2101 | Write Not Possible: Read Only. |
| 0x2102 | Write Not Possible: Protected - cannot write Data link table. |
| 0x2103 | Write Not Possible: Cannot register. |
| 0x2105 | Write Not Possible: Program missing. |
| 0x2106 | Write Not Possible: File missing. |
| 0x2107 | Write Not Possible: File name already exists. |
| 0x2108 | Write Not Possible: Cannot change. |
| 0x2201 | Not executable in current mode: Not possible during execution. |
| 0x2202 | Not executable in current mode: Not possible while running. |
| 0x2203 | Not executable in current mode: Wrong PLC mode (Program). |
| 0x2204 | Not executable in current mode: Wrong PLC mode (Debug). |
| 0x2205 | Not executable in current mode: Wrong PLC mode (Monitor). |
| 0x2206 | Not executable in current mode: Wrong PLC mode (Run). |
| 0x2207 | Not executable in current mode: Specified node not polling node. |
| 0x2208 | Not executable in current mode: Step cannot be executed. |
| 0x2301 | No such device: File device missing. |
| 0x2302 | No such device: Missing memory. |
| 0x2303 | No such device: Clock missing. |
| 0x2401 | Cannot Start/Stop: Table missing. |
| 0x2502 | Unit Error: Memory Error. |
| 0x2503 | Unit Error: I/O setting Error. |
| 0x2504 | Unit Error: Too many I/O points. |
| 0x2505 | Unit Error: CPU bus error. |
| 0x2506 | Unit Error: I/O Duplication. |
| 0x2507 | Unit Error: I/O bus error. |
| 0x2509 | Unit Error: SYSMAC BUS/2 error. |
| 0x250A | Unit Error: CPU Bus Unit Error. |
| 0x250D | Unit Error: SYSMAC BUS No. duplication. |
| 0x250F | Unit Error: Memory Error. |
| 0x2510 | Unit Error: SYSMAC BUS terminator missing. |
| 0x2601 | Command Error: No protection. |
| 0x2602 | Command Error: Incorrect password. |
| 0x2604 | Command Error: Protected. |
| 0x2605 | Command Error: Service already executing. |
| 0x2606 | Command Error: Service stopped. |
| 0x2607 | Command Error: No execution right. |
| 0x2608 | Command Error: Settings not complete. |
| 0x2609 | Command Error: Necessary items not set. |
| 0x260A | Command Error: Number already defined. |
| 0x260B | Command Error: Error will not clear. |
| 0x3001 | Access Right Error: No access right. |
| 0x4001 | Abort: Service aborted. |
