GE Ethernet 90-30and Rx3i Protocol Error Codes |
Topic: CM359![]() |
Thefollowing tables list the Errorsthat can be generated by the GE90-30 and Rx3i PLC when using the SRTP EthernetProtocol.
These Tables providereference information for ErrorCodes displayed by the C-morePanels.If the ErrorCode is PLC-499,this Error Code identifiesan Error that is specificto your PLC model.
For PLC specificError Codes, makesure you are viewing the correct topic and locate the PLC Specific Errors Tablefound below.
For more information about error codes specific to C-More panels, see C-More Error Codes.
|
Note: Addresses are read from or written to as 16 bit blocks by the protocol.As a result, addresses reported with an error Message show the beginning address of the block that the protocol attempted to read or write.Therefore, an error for Address Q7 may be displayed as Q1 even though there is no tag associated with Q1 in the C-more panel.The error could be related to any Address used in a C-more tag in the range of Q1 to Q16. |
PLCError Codes
| PLC Errors forGE 90-30 and Rx3i SRTP Ethernet Protocol | |
|---|---|
| Error Message |
Description |
| 0x05c1 | Invalidblock state transition. |
| 0x05c2 | TheOEM key is NULL (inactive). |
| 0x05c3 | Textlength does not match traffic type. |
| 0x05c4 | Verifywith FA Card or EEPROM failed. |
| 0x05c5 | Notask-level Rack/Slot configuration to read or delete. |
| 0x05c6 | ControlProgram ( CP) tasks exist but requestor not logged into mainCP. |
| 0x05c7 | Passwordsare set to inactive and cannot be enabled or disabled. |
| 0x05c8 | Password(s)already enabled and cannot be forced inactive. |
| 0x05c9 | Loginusing nonzero buffer size required for block commands. |
| 0x05ca | Deviceis write protected. |
| 0x05cb | Acomm or write verify error occurred during save or restore. |
| 0x05cc | Data stored on device has been corrupted and is no longer reliable. |
| 0x05cd | Attemptwas made to read a device but no Data has been stored on it. |
| 0x05ce | Specifieddevice has insufficient memory to handle request. |
| 0x05cf | Specifieddevice is not available in the system (not present). |
| 0x05d0 | Oneor more PLC modules configured have unsupported revision. |
| 0x05d1 | Packetsize or total program size does not match input. |
| 0x05d2 | Invalidwrite mode parameter. |
| 0x05d3 | UserProgram Module ( UPM) read or write exceeded block end. |
| 0x05d4 | Mismatchof configuration checksum. |
| 0x05d5 | Invalidblock name specified in datagram. |
| 0x05d6 | Totaldatagram connection memory exceeded. |
| 0x05d7 | Invaliddatagram type specified. |
| 0x05d8 | Pointlength not allowed. |
| 0x05d9 | Transfertype invalid for this Memory Type selector. |
| 0x05da | Nullpointer to Data in Memory Type selector. |
| 0x05db | InvalidMemory Type selector in datagram. |
| 0x05dc | Unableto find connection address. |
| 0x05dd | Unableto locate given datagram connection ID. |
| 0x05de | Sizeof datagram connection invalid. |
| 0x05df | Invaliddatagram connection address. |
| 0x05e0 | Servicein process cannot login. |
| 0x05e1 | NoI/O configuration to read or delete. |
| 0x05e2 | IOScould not delete configuration, or bad type. |
| 0x05e3 | CPUrevision number does not match. |
| 0x05e4 | MemoryType for this selector does not exist. |
| 0x05e5 | DOSfile area not formatted. |
| 0x05e6 | CPUmodel number does not match. |
| 0x05e7 | Configurationis not valid. |
| 0x05e8 | Nouser memory is available to allocate. |
| 0x05e9 | MemoryType selector not valid in context. |
| 0x05ea | Notlogged in to process service request. |
| 0x05eb | Taskunable to be deleted. |
| 0x05ec | Taskunable to be created. |
| 0x05ed | VMEbus error encountered. |
| 0x05ee | Couldnot return block sizes. |
| 0x05ef | Programmeris already attached. |
| 0x05f0 | Requestonly valid in stop mode. |
| 0x05f1 | Requestonly valid from programmer. |
| 0x05f2 | Invalidprogram cannot log in. |
| 0x05f3 | I/Oconfiguration mismatch. |
| 0x05f4 | Invalidinput parameter in request. |
| 0x05f5 | Invalidpassword. |
| 0x05f6 | Invalidsweep state to set. |
| 0x05f7 | Requiredto log in to a task for service. |
| 0x05f8 | InvalidTask Name referenced. |
| 0x05f9 | Taskaddress out of range. |
| 0x05fa | Cannotreplace I/O module. |
| 0x05fb | Cannotclear I/O configuration. |
| 0x05fc | I/Oconfiguration is invalid. |
| 0x05fd | Unableto perform auto configuration. |
| 0x05fe | Noprivilege for attempted operation. |
| 0x05ff | ServiceRequest Error has been aborted. |
| 0x0a8d | BadDOS Version.Must have DOS 2.0, or later, to support the SNPDOS Driver. |
| 0x0a8e | PCSerial port configured for SNP Master driver is not open;no communication can take place. |
| 0x0a8f | Out of SequenceSNP message.SNP Message type received was not the type expected. |
| 0x0a90 | BadSNP BCC encountered.Transmission was aborted after maximumretries due to a bad Block Check Code. |
| 0x0a91 | BadSNP communication.Transmission was aborted after maximumretries due to serial errors (that is, parity, overrun, orframing errors). |
| 0x0a92 | No SNP communication.Either communication has been lost or a communication sessionhas not been established. |
| 0x0c01 | WAIT-typeCOMMREQ is not permitted; must use NOW AIT-type. |
| 0x0c02 | COMMREQcommand is not supported. |
| 0x0c03 | SNPcommunication is not active.Must initiate a new SNP communicationby sending an Attach or Long Attach COMMREQ. |
| 0x0c04 | SNPslave did not respond to Attach Message from master. |
| 0x0c05 | Unableto write SNP Status Word to local PLC memory; may be due toinvalid Status Word memory type or address. |
| 0x0c06 | Masterdevice memory type is not valid in this PLC. |
| 0x0c07 | Masterdevice memory address or length is zero. |
| 0x0c08 | Unableto read or write master device memory locations specifiedin COMMREQ.Usually caused by invalid memory address for thisPLC.SNP Message exchange may have taken place. |
| 0x0c09 | Masterdevice memory Data length exceeds maximum Data size of CMMmodule (2048 bytes).Must use a smaller Data length.Use multipleCOMMREQs if total Data length exceeds this maximum value. |
| 0x0c0a | Slavedevice memory type is missing or not valid. |
| 0x0c0b | Slavedevice memory address is missing or zero. |
| 0x0c0c | COMMREQData Block Length is too small.Output command string Data is missing or incomplete.(When expected COMMREQ length is6 words or less.An improper length may cause other minorerror codes 6-11.) |
| 0x0c0d | InvalidDiagnostic Status Word ( DSW) starting word or length. |
| 0x0c0e | Invalidmaximum SNP Message Data size.Must be an even value from42 to 2048. |
| 0x0c0f | InvalidPrivilege Level.Must be 0 through4 or -1. |
| 0x0c10 | InvalidFault Table selector.Must be 1 for I/O Fault Table,or 2 for PLC Fault Table. |
| 0x0c11 | InvalidFault Table starting index.Must be 1-32 for I/O FaultTable, or 1-16 for PLC. |
| 0x0c12 | Invalidfault count.Must be 1-32 for I/O Fault Table, or 1-16 forPLC Fault Table. |
| 0x0c13 | InvalidSet PLC Date/Time mode.Must be 1-4. |
| 0x0c14 | InvalidSet PLC Date/Time date, time, or day-of-week value. |
| 0x0c15 | Unableto retrieve master device PLC time/date from PLC CPU. |
| 0x0c16 | Invalidslave PLC type.Must be 0 for Series 90-70, or 1 forSeries 90-30 or Series 90-20. |
| 0x0c17 | Invaliddatagram type.Must be 01h for normal datagram, or 81h(129) for permanent datagram. |
| 0x0c18 | Missingor too many datagram point formats.Must be 1-32. |
| 0x0c19 | Invaliddatagram point format data. |
| 0x0c1a | Datagramarea size is too small to include Data for all specified pointformats. |
| 0x0c1b | Invalidnumber of Control Program Names.Must be 1-8. |
| 0x0c1c | SNP-XRequest exceeds maximum Data size (1000 bytes).Mustuse a smaller Data length.Use multiple COMMREQ if necessary. |
| 0x0c1d | InvalidSNP-X communication session type.Must be 0 for a single slavedevice, or 1 for multiple slave devices. |
| 0x0c1e | Illegaldestination SNP ID specified for SNP-X slave.Must be 0-7ASCII characters, plus a terminating null character (00h).The Null SNP ID (eight bytes of 00h) may be used to specifyany single device.The Broadcast SNP ID (eight bytes of FFh)may be use to specify all slave devices on the serial link. |
| 0x0c1f | DestinationSNP ID does not match SNP-X session type.The BroadcastSNP ID is not permitted in a single-slave SNP-X session.TheNull SNP ID is not permitted in a multiple-slave SNP-X session. |
| 0x0c20 | Inactivitytimeout (T3).The SNP slave has not received any new SNP messageswithin the configured T3 time interval. |
| 0x0c21 | AParity error has occurred on an Attach, Attach Response, orUpdate Real time Datagram message.Communications havenot been established. |
| 0x0c22 | ABCC (Block Check Code) error has occurred on an Attach, AttachResponse, or Update Real time Datagram message.Communicationshave not been established. |
| 0x0c23 | AFraming or Overrun serial error has occurred on an Attach,Attach Response, or Update Real time Datagram message.Communicationshave not been established. |
| 0x0c24 | Aninvalid SNP Message type was received when an Attach, AttachResponse, or Update Real time Datagram Message was required.Communications have not been established. |
| 0x0c25 | Aninvalid next Message length value was specified in an Attach,Attach Response, or Update Real time Datagram message.Communicationshave not been established. |
| 0x0c26 | Anunexpected SNP Message type was received when an Attach, AttachResponse, or Update Real time Datagram was required.Communicationshave not been established. |
| 0x0c27 | AnotherBreak was received while SNP slave was waiting for an Attachor Update Real time Datagram message. |
| 0x0c28 | AnSNP Message has been sent and retried the maximum number oftimes.A maximum of two retries are permitted.Aretry is caused by a NAK from the remote SNP device. |
| 0x0c29 | Areceived SNP Message has been NAKed the maximum number oftwo times.The NAKed Message may be retransmitted amaximum of two times. |
| 0x0c2a | Anunknown Message was received when an acknowledge ( ACK orNAK) was required. |
| 0x0c2b | SequenceError.An unexpected SNP Message type was received. |
| 0x0c2c | ReceivedSNP Message contains bad next Message length value. |
| 0x0c2d | Acknowledgetimeout.An acknowledge ( ACK or NAK) was not received withinthe configured T2 time interval.A slave device may generatethis error if the master device has aborted after maximumresponse NAKs and does not NAK the next response retry. |
| 0x0c2e | Responsetimeout.The SNP Master did not receive an SNP Response Message within the configured T5 time interval. |
| 0x0c2f | BufferMessage timeout.An expected Text Buffer or ConnectionData Message was not received within the configured T5 timeinterval. |
| 0x0c30 | Serialoutput timeout.The CMM module was unable to transmit a Break,an SNP message, or SNP acknowledge ( ACK or NAK) from theserial port.(May be due to missing CTS signal when the CMMmodule is configured to use hardware flow control.) |
| 0x0c31 | SNPslave did not receive a response from the Service RequestProcessor in the PLC CPU. |
| 0x0c32 | COMMREQtimeout.The COMMREQ did not complete within the configuredtime interval. |
| 0x0c33 | AnSNP Request or Response was aborted prior to completion dueto reception of a Break. |
| 0x0c34 | PLCbackplane communications error. |
| 0x0c35 | InvalidPiggyback Status Data memory type or address.Communicationshave not been established. |
| 0x0c36 | InvalidSNP Slave SNP ID.Must be a 0-7 ASCII characters, plus a terminatingnull character (00h).The Null SNP ID (eight bytes of 00h)may be used to specify any single slave device. |
| 0x0c37 | TheSNP master has received a response Message containing an unexpectedData length.Usually indicates a problem with the remote SNPslave device.May occur when Series 90-70 commands (Task Memoryor Program Block Memory Read/Write) are issued to a Series90-30 slave device. |
| 0x0c38 | Responsecode in received SNP-X response Message does not match expectedvalue.(Response code must equal the request code +80h.) |
| 0x0c39 | SNP-XResponse Message exceeds maximum Data size (decimal 1000 bytes).Data in the Response is ignored. |
| 0x0c40 | Aparity error has occurred on an X-Attach Response Message when establishing a new SNP-X communication session.Communicationshave not been established. |
| 0x0c41 | Aframing or overrun error has occurred on an X-Attach ResponseMessage when establishing a new SNPX communication session.Communications have not been established. |
| 0x0c42 | ABCC (Block Check Code) error has occurred on an X-Attach ResponseMessage when establishing a new SNP-X communication session.Communications have not been established. |
| 0x0c43 | Aninvalid Message type was received when an X-Attach Responsewas required when establishing a new SNP-X communication session.Communications have not been established. |
| 0x0c44 | Aninvalid next Message type value was detected in an X-AttachResponse Message when establishing a new SNP-X communicationsession.Communications have not been established. |
| 0x0c45 | Aninvalid response code was detected in an X-Attach ResponseMessage when establishing a new SNP-X communication session.Communications have not been established. |
| 0x0c46 | Anexpected X-Attach Response Message was not received withinthe response timeout interval when establishing a new SNP-Xcommunication session.The master has retried the X-AttachMessage twice without receiving a response.Communicationshave not been established. |
| 0x0c50 | Aparity error has occurred on an X-Attach Response Message when re-establishing an existing SNP-X communication session.Communications have not been established. |
| 0x0c51 | Aframing or overrun error has occurred on an X-Attach ResponseMessage when re-establishing an existing SNP-X communicationsession.Communications have not been established. |
| 0x0c52 | ABCC (Block Check Code) error has occurred on an X-Attach ResponseMessage when re-establishing an existing SNP-X communicationsession.Communications have not been established. |
| 0x0c53 | Aninvalid Message type was received when an X-Attach Responsewas required when re-establishing an existing SNP-X communicationsession.Communications have not been established. |
| 0x0c54 | Aninvalid Next Message Type value was detected in an X-AttachResponse Message when re-establishing an existing SNP-X communicationsession.Communications have not been established. |
| 0x0c55 | Aninvalid response code was detected in an X-Attach ResponseMessage when re-establishing an existing SNP-X communicationsession.Communications have not been established. |
| 0x0c56 | Anexpected X-Attach Response Message was not received withinthe response timeout interval when reestablishing an existingSNP-X communication session.The master has retried the X-AttachMessage twice without receiving a response.Communicationshave not been established. |
| 0x0c60 | Aparity error has occurred on an X-Response message. |
| 0x0c61 | Aframing or overrun error has occurred on an X-Response message. |
| 0x0c62 | ABCC (Block Check Code) error has occurred on an X-Responsemessage. |
| 0x0c63 | Aninvalid Message type was received when an X-Response Message was required. |
| 0x0c64 | Aninvalid next Message type value was detected in an X-Responsemessage. |
| 0x0c65 | Aninvalid response code was detected in an X-Response message. |
| 0x0c66 | Anexpected X-Response Message was not received within the responsetime. |
| 0x0c70 | Aparity error has occurred on an Intermediate Response message. |
| 0x0c71 | Aframing or overrun error has occurred on an Intermediate Responsemessage. |
| 0x0c72 | ABCC (Block Check Code) error has occurred on an IntermediateResponse message. |
| 0x0c73 | Aninvalid Message type was received when an Intermediate ResponseMessage was required. |
| 0x0c74 | Aninvalid next Message type value was detected in an IntermediateResponse message. |
| 0x0c75 | Aninvalid response code was detected in an Intermediate Responsemessage. |
| 0x0c76 | Anexpected Intermediate Response Message was not received withinthe response timeout interval. |
| 0x0d40 | Therequested service is not supported by the SNP slave. |
| 0x0d41 | SNPslave on CMM module requires PLC CPU privilege level 2 tooperate.The SNP slave has rejected a request to change toa higher or lower privilege level. |
| 0x0d42 | SNPRequest or Response Message exceeds maximum Data length ofthe CMM module.(Total Data length for Mailbox and all followingBuffer messages is 2048 bytes.) The master must use a smallerData length.Use multiple requests if total Data lengthexceeds the maximum value. |
| 0x0d43 | ImproperWrite Datagram Message format.Series 90-70 slave devicesuse a different format for this Message than Series 90-30or Series 90-20 slave devices.The master must use the properMessage format for this SNP slave device.(The SNP masterin the CMMmodule sends this Message as part of the EstablishDatagram COMMREQ command.The datagram has been partiallyestablished, but is not usable; the datagram should be canceledby using the Datagram ID returned by the COMMREQ.) |
| 0x0d44 | Adatagram error occurred in a Series 90-70 slave device (dual-porterror). |
| 0x0e01 | — |
| 0x0e02 | Themodem command string length exceeds 250 characters. |
| 0x0e03 | COMMREQData Block Length is too small.Output command string Data is missing or incomplete. |
| 0x0e04 | Serialoutput timeout.The CMM module was unable to transmit themodem autodial output from the serial port.(May be due tomissing CTS signal when the CMM is configured to use hardwareflow control.) |
| 0x0e05 | Responsewas not received from modem.Check modem and cable. |
| 0x0e06 | Modemresponded with BUSY.Modem is unable to complete the requestedconnection.Check the local and remote modems and thetelephone line. |
| 0x0e07 | Modemresponded with NO CARRIER. |
| 0x0e08 | Modemresponded with NO DIALTONE.Modem is unable to complete therequested connection.Check the modem connections and thetelephone line. |
| 0x0e09 | Modemresponded with ERROR.Modem is unable to complete the requestedcommand.Check the modem command string and modem. |
| 0x0e0a | Modemresponded with RING, indicating that the modem is being calledby another modem.Modem is unable to complete the requestedcommand.Retry the modem command at a later time. |
| 0x0e0b | Anunknown response was received from the modem.Modem is unableto complete the requested command.Check the modem commandstring and modem.The modem response is expected to be eitherCONNECT or OK. |
| 0x0f01 | Theservice request code in an X-Request Message is unsupportedor invalid at this time.This error may occur if an SNP-Xcommunication session has not been success fully establishedat the slave device. |
| 0x0f02 | Insufficientprivilege level in the slave PLC CPU for the requested SNP-Xservice.Password protection at PLC CPU may be preventingthe requested service. |
| 0x0f03 | Invalidslave memory type in X-Request message. |
| 0x0f04 | Invalidslave memory address or range in X-Request message. |
| 0x0f05 | InvalidData length in X-Request message.Data length must be non-zero,and may not exceed decimal 1000 bytes. |
| 0x0f06 | X-BufferData length does not match the service request in X-Requestmessage.The X-Buffer Message length is obtained fromthe Next Message Length field in the X-Request message; thelength of the Data within the buffer Message is always theMessage length. |
| 0x0f07 | QueueFull indication from Service Request Processor in slave PLCCPU.The slave is temporarily unable to complete theservice request.The master should try again later.It is recommended that the master wait at least 10 msec beforerepeating the X-Request. |
| 0x0f08 | ServiceRequest Processor response exceeds 1000 bytes; the SNP-X slavedevice cannot return the Data in an X-Response message.(Thiserror applies to CMM module only.) |
| 0x0f10 | UnexpectedService Request Processor error.(This error applies to CMMmodule only; the unexpected SRP error code is saved in theDiagnostic Status Words in the CMM module.) |
| 0x0f15 | Requestedservice is not permitted in a Broadcast request.The mastermust direct the X-Request Message to a specific SNP-X slavedevice. |
| 0x0f20 | InvalidMessage Type field in a received X-Request message.TheMessage type of an X-Request Message must be 58h = X. |
| 0x0f21 | InvalidNext Message Type or Next Message Length field in a receivedX Request message.If this request does not use a buffer (0-2bytes of data), the Next Message Type must be zero.If thisrequest will be followed with a buffer Message (more than2 byte.)), the Next Message Type must be 54h = T, and theNext Message Length must specify the length of the X-Buffermessage.Valid X-Buffer Message lengths are 9-1008 bytes (Data length plus 8 bytes). |
| 0x0f22 | InvalidMessage Type field in a received X-Buffer message.TheMessage type of an X-Buffer Message must be 54h = T. |
| 0x0f23 | InvalidNext Message Type field in a received X-Buffer message.Sincean X-Buffer Message is never followed by another message,the Next Message Type must always be zero. |
| 0x0f40 | Serialoutput timeout.The slave was unable to transmit an SNP-XMessage from the serial port.(May be due to missing CTS signalwhen the CMM module is configured to use hardware flow control.) |
| 0x0f41 | AnSNP-X request was aborted prior to completion due to receptionof a Break. |
| 0x0f42 | AnX-Buffer Message was received containing greater than 1000bytes of data.The Data is ignored. |
| 0x0f43 | TheSNP-X slave did not receive a response from the Service RequestProcessor in the PLC CPU. |
| 0x0f44 | PLCbackplane communications error. |
| 0x0f50 | Aparity error has occurred in a received X-Attach message. |
| 0x0f51 | Aframing or overrun error has occurred in a received X-Attachmessage. |
| 0x0f52 | ABCC (Block Check Code) error has occurred in a received X-Attachmessage. |
| 0x0f53 | Aninvalid Message Type was received when an X-Attach Message was required.(For an X-Attach message, the Message type mustbe 58h = T.) |
| I0x0f54 | Aninvalid Next Message Type value was detected in a receivedX-Attach message.(For an X-Attach message, the Next Message Length must be zero.) |
| 0x0f55 | Aninvalid request code was detected in a received X-Attach message. |
| 0x0f60 | Aparity error has occurred in a received X-Request message. |
| 0x0f61 | Aframing or overrun error has occurred in a received X-Requestmessage. |
| 0x0f62 | ABCC (Block Check Code) error has occurred in a received X-Requestmessage. |
| 0x0f70 | Aparity error has occurred in a received X-Buffer message. |
| 0x0f71 | Aframing or overrun error has occurred in a received X-Buffermessage. |
| 0x0f72 | ABCC(Block Check Code) error has occurred in a received X-Buffermessage. |
| 0x0f73 | Anexpected X-Buffer Message was not received. |
| 0x1302 | UnsupportedCOMMREQ.These errors are only generated when there is noprotocol currently being run on a port, and the port receivesa COMMREQ.(The port may be disabled or an error hasoccurred in processing a new configuration). |
| 0x1303 | InvalidCOMMREQ length. |
| 0x1304 | InvalidCOMMREQ status word location. |
| 0x1305 | InvalidCOMMREQ data. |
| 0x0c52 | ABCC (Block Check Code) error has occurred on an X-Attach ResponseMessage when re-establishing an existing SNP-X communicationsession.Communications have not been established. |
| 0x0c53 | Aninvalid Message type was received when an X-Attach Responsewas required when re-establishing an existing SNP-X communicationsession.Communications have not been established. |
| 0x0c54 | Aninvalid Next Message Type value was detected in an X-AttachResponse Message when re-establishing an existing SNP-X communicationsession.Communications have not been established. |
| 0x0c55 | Aninvalid response code was detected in an X-Attach ResponseMessage when re-establishing an existing SNP-X communicationsession.Communications have not been established. |
| 0x0c56 | Anexpected X-Attach Response Message was not received withinthe response timeout interval when reestablishing an existingSNP-X communication session.The master has retried the X-AttachMessage twice without receiving a response.Communicationshave not been established. |
| 0x0c60 | Aparity error has occurred on an X-Response message. |
| 0x0c61 | Aframing or overrun error has occurred on an X-Response message. |
| 0x0c62 | ABCC (Block Check Code) error has occurred on an X-Responsemessage. |
| 0x0c63 | Aninvalid Message type was received when an X-Response Message was required. |
| 0x0c64 | Aninvalid next Message type value was detected in an X-Responsemessage. |
| 0x0c65 | Aninvalid response code was detected in an X-Response message. |
| 0x0c66 | Anexpected X-Response Message was not received within the responsetime. |
| 0x0c70 | Aparity error has occurred on an Intermediate Response message. |
| 0x0c71 | Aframing or overrun error has occurred on an Intermediate Responsemessage. |
| 0x0c72 | ABCC (Block Check Code) error has occurred on an IntermediateResponse message. |
| 0x0c73 | Aninvalid Message type was received when an Intermediate ResponseMessage was required. |
| 0x0c74 | Aninvalid next Message type value was detected in an IntermediateResponse message. |
| 0x0c75 | Aninvalid response code was detected in an Intermediate Responsemessage. |
| 0x0c76 | Anexpected Intermediate Response Message was not received withinthe response timeout interval. |
| 0x0d40 | Therequested service is not supported by the SNP slave. |
| 0x0d41 | SNPslave on CMM module requires PLC CPU privilege level 2 tooperate.The SNP slave has rejected a request to change toa higher or lower privilege level. |
| 0x0d42 | SNPRequest or Response Message exceeds maximum Data length ofthe CMM module.(Total Data length for Mailbox and all followingBuffer messages is 2048 bytes.) The master must use a smallerData length.Use multiple requests if total Data lengthexceeds the maximum value. |
| 0x0d43 | ImproperWrite Datagram Message format.Series 90-70 slave devicesuse a different format for this Message than Series 90-30or Series 90-20 slave devices.The master must use the properMessage format for this SNP slave device.(The SNP masterin the CMM module sends this Message as part of the EstablishDatagram COMMREQ command.The datagram has been partiallyestablished, but is not usable; the datagram should be canceledby using the Datagram ID returned by the COMMREQ.) |
| 0x0d44 | Adatagram error occurred in a Series 90-70 slave device (dual-porterror). |
| 0x0e01 | Notused. |
| 0x0e02 | Themodem command string length exceeds 250 characters. |
| 0x0e03 | COMMREQData Block Length is too small.Output command string Data is missing or incomplete. |
| 0x0e04 | Serialoutput timeout.The CMM module was unable to transmit themodem auto dial output from the serial port.(May be due tomissing CTS signal when the CMM is configured to use hardwareflow control.) |
| 0x0e05 | Responsewas not received from modem.Check modem and cable. |
| 0x0e06 | Modemresponded with BUSY.Modem is unable to complete the requestedconnection.Check the local and remote modems and thetelephone line. |
| 0x0e07 | Modemresponded with NO CARRIER. |
| 0x0e08 | Modemresponded with NO DIAL TONE.Modem is unable to complete therequested connection.Check the modem connections and thetelephone line. |
| 0x0e09 | Modemresponded with ERROR.Modem is unable to complete the requestedcommand.Check the modem command string and modem. |
| 0x0e0a | Modemresponded with RING, indicating that the modem is being calledby another modem.Modem is unable to complete the requestedcommand.Retry the modem command at a later time. |
| 0x0e0b | Anunknown response was received from the modem.Modem is unableto complete the requested command.Check the modem commandstring and modem.The modem response is expected to be eitherCONNECT or OK. |
| 0x0f01 | Theservice request code in an X-Request Message is unsupportedor invalid at this time.This error may occur if an SNP-Xcommunication session has not been success fully establishedat the slave device. |
| 0x0f02 | Insufficientprivilege level in the slave PLC CPU for the requested SNP-Xservice.Password protection at PLC CPU may be preventingthe requested service. |
| 0x0f03 | Invalidslave memory type in X-Request message. |
| 0x0f04 | Invalidslave memory address or range in X-Request message. |
| 0x0f05 | InvalidData length in X-Request message.Data length must be non-zero,and may not exceed decimal 1000 bytes. |
| 0x0f06 | X-BufferData length does not match the service request in X-Requestmessage.The X-Buffer Message length is obtained fromthe Next Message Length field in the X-Request message; thelength of the Data within the buffer Message is always theMessage length. |
| 0x0f07 | QueueFull indication from Service Request Processor in slave PLCCPU.The slave is temporarily unable to complete theservice request.The master should try again later.It is recommended that the master wait at least 10 msec beforerepeating the X-Request. |
| 0x0f08 | ServiceRequest Processor response exceeds 1000 bytes; the SNP-X slavedevice cannot return the Data in an X-Response message.(Thiserror applies to CMM module only.) |
| 0x0f10 | UnexpectedService Request Processor error.(This error applies to CMMmodule only; the unexpected SRP error code is saved in theDiagnostic Status Words in the CMM module.) |
| 0x0f15 | Requestedservice is not permitted in a Broadcast request.The mastermust direct the X-Request Message to a specific SNP-X slavedevice. |
| 0x0f20 | InvalidMessage Type field in a received X-Request message.TheMessage type of an X-Request Message must be 58h = X. |
| 0x0f21 | InvalidNext Message Type or Next Message Length field in a receivedX Request message.If this request does not use a buffer (0-2bytes of data), the Next Message Type must be zero.If thisrequest will be followed with a buffer Message (more than2 byte.)), the Next Message Type must be 54h = T, and theNext Message Length must specify the length of the X-Buffermessage.Valid X-Buffer Message lengths are 9-1008 bytes (Data length plus 8 bytes). |
| 0x0f22 | InvalidMessage Type field in a received X-Buffer message.TheMessage type of an X-Buffer Message must be 54h = T. |
| 0x0f23 | InvalidNext Message Type field in a received X-Buffer message.Sincean X-Buffer Message is never followed by another message,the Next Message Type must always be zero. |
| 0x0f40 | Serialoutput timeout.The slave was unable to transmit an SNP-XMessage from the serial port.(May be due to missing CTS signalwhen the CMM module is configured to use hardware flow control.) |
| 0x0f41 | AnSNP-X request was aborted prior to completion due to receptionof a Break. |
| 0x0f42 | AnX-Buffer Message was received containing greater than 1000bytes of data.The Data is ignored. |
| 0x0f43 | TheSNP-X slave did not receive a response from the Service RequestProcessor in the PLC CPU. |
| 0x0f44 | PLCbackplane communications error. |
| 0x0f50 | Aparity error has occurred in a received X-Attach message. |
| 0x0f51 | Aframing or overrun error has occurred in a received X-Attachmessage. |
| 0x0f52 | ABCC (Block Check Code) error has occurred in a received X-Attachmessage. |
| 0x0f53 | Aninvalid Message Type was received when an X-Attach Message was required.(For an X-Attach message, the Message type mustbe 58h = T.) |
| 0x0f54 | Aninvalid Next Message Type value was detected in a receivedX-Attach message.(For an X-Attach message, the Next Message Length must be zero.) |
| 0x0f55 | Aninvalid request code was detected in a received X-Attach message. |
| 0x0f60 | Aparity error has occurred in a received X-Request message. |
| 0x0f61 | Aframing or overrun error has occurred in a received X-Requestmessage. |
| 0x0f62 | ABCC (Block Check Code) error has occurred in a received X-Requestmessage. |
| 0x0f70 | Aparity error has occurred in a received X-Buffer message. |
| 0x0f71 | Aframing or overrun error has occurred in a received X-Buffermessage. |
Cables and Wiring Diagrams
This opens a web page with the PDF version of the C-More Protocol Manager, Chapter 6, PLC Communications. Chapter 6 includes cables and wiring diagrams.
|
|
Note: An active internet connection is required to view. |
