Add Event Action — Screen Change |
Topic: CM031![]() |
The Screen Change action switches the currently displayed screen to the specified screen when the event is triggered.
Configure an Action
The basic steps are the same for adding any Event Action to an Event. See Adding Event Actions - The Basics.
Screen Change Action | |
---|---|
Field | Description |
Power Up Screen | Switch to the Start Up screen configured in the Panel Manager. |
Forward Screen | If the panel has Switch to Previous Screen, this acts as the Forward in a web browser. |
Previous Screen | If the screen is changed, this switches to the previous screen. This acts like a Back button in a web browser. |
Other Screen | Select the Screen Number or Screen Name to switch. |