Click the link above to view the complete manual. Individual chapters and appendices may be downloaded below.
Problems viewing our PDF files?
Do you get a blank screen or other unexpected result trying to open one of our documents in .pdf format?
Click here for our PDF troubleshooting guide.
Manual Contents |
Revision History (Current version is 2nd Ed. Rev. B - April 2023) |
Table of Contents |
Important Safety Warning |
Chapters | |
Chapter 1 | Getting Started |
Chapter 2 | Specifications |
Chapter 3 | Analog I/O Specifications |
Chapter 4 | Specialty Module Specifications |
Chapter 5 | Installation and Wiring |
Chapter 6 | PLC Communications |
Chapter 7 | Maintenance and Troubleshooting |
Appendices | |
Appendix A | European Union Directives (CE) |
Appendix B | Productivity1000 Error Codes |
Appendix C | Security Considerations for Control Systems Networks |
The following individual instruction sheets are included with individual components, and although the information is included in the P1-USER-M manual, these inserts are part number specific.
Power Supplies | |
P1-01AC.pdf | P1-01AC Power Supply |
P1-01DC.pdf | P1-01DC Power Supply |
P1-02AC.pdf | P1-02AC Power Supply |
CPUs | |
P1-540.pdf | P1-540 CPU |
P1-550.pdf | P1-550 CPU |
P1-RX.pdf | P1-RX CPU |
Modules | |
PS-AMC.pdf | PS-AMC1, PS-AMC2, PS-AMC3, and PS-AMC4 Motion Control Modules |
P1-02HSC.pdf | P1-02HSC High-Speed Isolated Sinking/Sourcing Input |
P1-04AD.pdf | P1-04AD Analog Input |
P1-04AD-1.pdf | P1-04AD-1 Analog Input |
P1-04AD-2.pdf | P1-04AD-2 Analog Input |
P1-04ADL-1.pdf | P1-04ADL-1 Analog Input |
P1-4ADL2DAL-1.pdf | P1-4ADL2DAL-1 Analog Input/Output |
P1-04ADL-2.pdf | P1-04ADL-2 Analog Input |
P1-4ADL2DAL-2.pdf | P1-4ADL2DAL-2 Analog Input/Output |
P1-04DAL-1.pdf | P1-04DAL-1 Analog Output |
P1-04DAL-2.pdf | P1-04DAL-2 Analog Output |
P1-04NTC.pdf | P1-04NTC Thermistor |
P1-04PWM.pdf | P1-04PWM Sinking/Sourcing DC Output |
P1-04RTD.pdf | P1-04RTD Analog Input |
P1-04THM.pdf | P1-04THM Analog Input |
P1-08ADL-1.pdf | P1-08ADL-1 Analog Input |
P1-08ADL-2.pdf | P1-08ADL-2 Analog Input |
P1-08DAL-1.pdf | P1-08DAL-1 Analog Output |
P1-08DAL-2.pdf | P1-08DAL-2 Analog Output |
P1-08NA.pdf | P1-08NA AC Input |
P1-08ND3.pdf | P1-08ND3 Fast Response Input |
P1-08NE3.pdf | P1-08NE3 AC/DC Input |
P1-08SIM.pdf | P1-08SIM Input Simulator |
P1-08TA.pdf | P1-08TA AC Output |
P1-08TD1.pdf | P1-08TD1 Sinking DC Output |
P1-08TD2.pdf | P1-08TD2 Sourcing DC Output |
P1-08TRS.pdf | P1-08TRS Isolated Relay |
P1-15CDD1.pdf | P1-15CDD1 Input / Output |
P1-15CDD2.pdf | P1-15CDD2 Input / Output |
P1-15TD1.pdf | P1-15TD1 Sinking DC Output |
P1-15TD2.pdf | P1-15TD2 Sourcing DC Output |
P1-16CDR.pdf | P1-16CDR Discrete Input / Relay Output |
P1-16ND3.pdf | P1-16ND3 Fast Response DC Input |
P1-16NE3.pdf | P1-16NE3 AC/DC Input |
P1-16TR.pdf | P1-16TR Relay Output |