Sanitary 3-A Versions of RTDs and Transmitter Probes from AutomationDirect
![]()
Cumming, GA --- September 30, 2020 ... The AutomationDirect process control temperature sensor lineup now includes RTD versions of the M12 connection transmitters, transmitter versions of the RTDs without process connection, and sanitary 3-A versions of RTDs and transmitter probes.
ProSense® Pt100 RTD sensors and transmitters with sanitary connection probes offer a clean-in-place tri-clamp process connection ideal for applications where corrosion and product contamination are factors. Temperature measuring ranges for ProSense Pt100 type RTD probes with sanitary connections (from $94.00) are available from -58 to 400 degrees F.
ProSense XTP series temperature transmitters (from $127.00) conveniently combine a precision Pt100 or Pt1000 RTD sensing element and transmitter electronics in a single stainless-steel body. Available in three preconfigured measuring ranges, XTP series transmitters are ready to use out-of-the-box or use the free XT-SOFT software to program transmitters with a custom measuring range.
ProSense Pt100 RTD sensors and transmitters with sanitary connection probes have a one-year warranty and are cURus, CE approved.
To learn more, visit www.automationdirect.com/sanitary-sensors
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact:
Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
High resolution image: 300 dpi TIF