AutomationDirect adds ProSense Vibration Fork Liquid Level Switches
![]()
Cumming, GA --- September 6, 2019 ... ProSense® VFL Series Vibration Fork Level Switches from AutomationDirect are designed using tuning fork technology for reliable liquid point level detection for monitoring, alarming, and control applications. The switch tuning forks vibrate at their natural frequency, when the forks contact a liquid, the fork vibration frequency changes and triggers the switch output.
Suitable for use in tanks, vessels, and pipes, the VFL series is an ideal alternative for applications where other liquid point level technologies such as float switches or conductive, optical and capacitance sensors are not suitable due to conductivity, turbulence, buildup, air bubbles, foam, pressure, temperature, and viscosity changes.
ProSense VFL series switches are offered in two process connection sizes with short and extended insertion lengths, standard and high temperature constructions, and a 3-wire DC switch output for connection to controller inputs or a 2-wire AC/DC switch for control of valves and pumps. Fork Level Switches start at $137.00
Learn more by visiting www.automationdirect.com/fork-liquid-level
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact:
Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
High resolution image: 300 dpi TIF (right click and Save Target As ...)