AutomationDirect adds NewSentry PVC Enclosures from AttaBox
![]()
Cumming, GA --- September 6, 2019 ... AttaBox NewSentry series thermoplastic PVC (Polyvinyl Chloride) junction boxes are extremely rugged and light enclosures for harsh, aggressive environments and are well-suited for extremely wet and corrosive environments. Uses vary from high-end electronics to extreme corrosive applications both indoors and out, and their small footprint allows use in tight spaces.
The easily workable PVC construction provides rounded edges and minimal protrusions or exposed pocket areas for accumulation of dust and debris. Integral mounting feet on smaller sizes allow ease of mounting. With a UL94-V0 flammability rating, the AttaBox PVC enclosures are self-extinguishing non-halogenating and non-flame propagating. Operating temperature range is -4°F to 140°F (-20°C to 60°C).
AttaBox NewSentry NEMA 1, 3, 3S, 4X, 6, 6P, 12 rated enclosures start at $13.00 and are cULus, CSA, IEC, REACH and RoHS certified.
Learn more by visiting www.automationdirect.com/junction-boxes
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact:
Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
High resolution image: 300 dpi TIF (right click and Save Target As ...)