AutomationDirect adds safety relays from IDEM
![]()
Cumming, GA --- September 20, 2017 ... AutomationDirect has extended its offering of safety products to include Viper Safety Relays from IDEM. Viper Safety Relays are designed with enhanced LED diagnostics and simplified wiring. These DIN rail mount units have screw and pluggable connection options and can be used in conjunction with guard switches, E-Stop switches and non-contact switches. Six new configurations of 24V AC/DC IDEM safety relays are now available.
Starting at $120.00, IDEM SCR21, SCR32 and SCR73 Series single/dual channel Viper safety relays provide Up to 7 safety output contacts and 3 auxiliary output contacts for E-Stop relay or safety gate relay applications.
SCR3142TD Series Viper safety relays (from $337.00) have a configurable delay function and 8 status LEDs for easy diagnostics. Applications include guard door monitoring, emergency stop devices and sensors.
The SEU31 series Viper safety relay expansion modules (starting at $125.00) can be directly wired to the SCR21, SCR31, SCR73, and SCR3142TD series safety relays to provide additional safety contacts.
Backed by a one-year warranty, IDEM Viper safety relay modules are cULus listed, CE and TUV certified, and Reach compliant.
To learn more about IDEM safety relays, visit: www.automationdirect.com/safety-relays
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact:
Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
High resolution image: 300 dpi TIF (right click and Save Target As ...)