AutomationDirect Adds Dual Rod Guided Pneumatic Air Cylinders
![]()
Cumming, GA --- September 19, 2012 ... AutomationDirect's NITRA™ pneumatic product line now includes E-Series dual rod guided air cylinders ideal for applications that require precise alignment or have large side loads.
NITRA E-series dual rod guided pneumatic air cylinders are interchangeable with other popular brands of cylinders. The double-acting cylinders are constructed with high quality extruded aluminum housing and switch mounting tracks, dual chrome-plated stainless steel guide rods, and bronze bushings.
E-Series cylinders feature a maximum operating pressure of 142 psi and are available in eight bore sizes from 12mm to 63mm; depending on bore size, available stroke lengths range from 10mm to 250mm.
Prices for NITRA E-series dual rod guided air cylinders start at $94.
The complete line of NITRA E-series cylinders can be seen by visiting:
www.automationdirect.com/guided-air-cylinders.To see the full line of NITRA pneumatic cylinder products, go to:
www.automationdirect.com/air-cylinders.AutomationDirect sells over 12,000 feature-packed products through its Online Automation Superstore and 2,750-page catalog. The company offers its customers high-quality automation products at prices typically below the industry average, same-day shipping on in-stock items, the best documentation in the industry, outstanding sales and technical support, and a 30-day money-back guarantee on nearly every product. For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
High resolution image: 300 dpi TIF (right click and Save Target As ...)