Digital Pressure Switch/Transmitters from AutomationDirect
![]()
Cumming, GA --- September 28, 2011 ... ProSense digital pressure switch/transmitters are designed for air, no-corrosive gas and non-flammable gas applications. Fitted with a two-meter cable, the precision digital devices feature a three-color LCD display and provide two digital outputs and one analog output. Equipped with a lockable keypad, three operation modes and six pressure unit conversions, these switch/transmitters have two vacuum to pressure ranges (-14.5 to 14.5 and -14.5 psi to 145 psi), selectable response times to eliminate chattering, and a fast zero reset. Priced at $69, and backed with a two-year warranty, ProSense digital pressure switch/transmitters are cULus, CE and RoHS approved.
For more information, visit www.automationdirect.com/digital-pressure-switches
AutomationDirect sells over 10,000 feature-packed products through its Online Automation Superstore and 2,750-page catalog. The company offers its customers high-quality automation products at prices typically below the industry average, same-day shipping on in-stock items, the best documentation in the industry, outstanding sales and technical support, and a 30-day money-back guarantee on nearly every product. For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
High resolution image: 300 dpi TIF (right click to download)