AutomationDirect Adds Heavy-Duty Pneumatic Air Cylinders
![]()
Cumming, GA --- September 14, 2011 ... AutomationDirect's NITRA™ pneumatic product line now includes D-Series heavy-duty air cylinders ideal for applications where abusive conditions are a concern.
NITRA D-series heavy-duty pneumatic air cylinders are interchangeable with other popular brands of NFPA cylinders. The heavy-duty double-acting cylinders are constructed with high quality aluminum components, including a magnetic piston fitted with a PTFE wear band. The magnetic piston can be used along with solid-state or reed switches for rod position sensing. The cylinders are also fitted with a Teflon-impregnated and hardcoat anodized heavy–duty external rod bearing to ensure smooth rod motion while maintaining rod rigidity and stability.
With a maximum operating pressure of 250 psi, this series includes bore sizes from 1-1/2 inch up to 4 inches; depending on bore size, available stroke lengths range from one inch to 24 inches.
Optional flange attachments, as well as nuts and rod clevises, are available. Prices for NITRA D-series NFPA air cylinders start at $95.50.
The complete line of NITRA pneumatic NFPA air cylinders can be seen by visiting: www.automationdirect.com/air-cylinders-NFPA
AutomationDirect sells over 10,000 feature-packed products through its Online Automation Superstore and 2,750-page catalog. The company offers its customers high-quality automation products at prices typically below the industry average, same-day shipping on in-stock items, the best documentation in the industry, outstanding sales and technical support, and a 30-day money-back guarantee on nearly every product. For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
High resolution image: 300 dpi TIF (right click to download)