LED Sensor cables now available
![]()
Cumming, GA --- September 30, 2009 ... AutomationDirect® has extended its sensor cable offering to include quick-disconnect and patch cables with LED indicators. The new patch cables have a right-angle M12 female plug with LED indicator on one end and an axial male connector on the other. Available in six lengths ranging from 0.3m to 10m, the cables feature a polyurethane jacket for dependable use in oily and direct sunlight applications. Prices for patch cables with LED indicators start at $10.75. Also added are quick-disconnect cables with an LED indicator to confirm signal presence. Fitted with industry standard M12 right-angle female plugs, these cables can be used with patch cables to extend distance. Available in two-meter, five-meter and 10-meter lengths, these cable prices start at $10.75.
See the full line of sensor cables at
www.automationdirect.com/cablesAutomationDirect sells over 8,000 feature-packed products through its Online Automation Superstore and 2,000-plus-page catalog. The company offers its customers high-quality automation products, which are often priced below the industry average, 24-hour order entry and overnight delivery, the best documentation in the industry, outstanding sales and technical support, and a 30-day money-back guarantee. For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
High resolution image: 300 dpi TIF (right click to download)